您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ECO GBP AF50 - GRID BASE PLATES
WITTE
ALUFIX ECO
GRID BASE PLATES
Powered by
CAD模型選擇
{witte/alufix_eco/grid_plates/grid_base_plates_af50.prj},{NB=28087-E2},{IDNR=28087-E2},{ARTICLE=WITTE-GRID BASE PLATES},{AF=50.000},{B=800.000},{L=1000.000},{WEIGHT=110.000},{INFO=Witte Katalog},{CHEMSYMBOLS=AlMg4,5Mn0,7},{MATERIAL=EN AW-5083},{SURFACE=E-0 eco marineblau}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identnr
ⁿ/ₐ
ARTICLE
designation
ⁿ/ₐ
AF
system
[mm]
B
[mm]
L
[mm]
WEIGHT
weight
[kg]
CHEMSYMBOLS
ⁿ/ₐ
MATERIAL
ⁿ/ₐ
SURFACE
ⁿ/ₐ
28083-E
28083-E
WITTE-GRID BASE PLATES
50.000
400.000
400.000
22.000
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
28083-E1
28083-E1
WITTE-GRID BASE PLATES
50.000
400.000
400.000
22.000
AlMg4,5Mn0,7
EN AW-5083
C-35 schwarz eloxiert
28083-E2
28083-E2
WITTE-GRID BASE PLATES
50.000
400.000
400.000
22.000
AlMg4,5Mn0,7
EN AW-5083
E-0 eco marineblau
28084-E
28084-E
WITTE-GRID BASE PLATES
50.000
500.000
1000.000
69.000
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
28084-E1
28084-E1
WITTE-GRID BASE PLATES
50.000
500.000
1000.000
69.000
AlMg4,5Mn0,7
EN AW-5083
C-35 schwarz eloxiert
28084-E2
28084-E2
WITTE-GRID BASE PLATES
50.000
500.000
1000.000
69.000
AlMg4,5Mn0,7
EN AW-5083
E-0 eco marineblau
28085-E
28085-E
WITTE-GRID BASE PLATES
50.000
600.000
800.000
66.000
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
28085-E1
28085-E1
WITTE-GRID BASE PLATES
50.000
600.000
800.000
66.000
AlMg4,5Mn0,7
EN AW-5083
C-35 schwarz eloxiert
28085-E2
28085-E2
WITTE-GRID BASE PLATES
50.000
600.000
800.000
66.000
AlMg4,5Mn0,7
EN AW-5083
E-0 eco marineblau
28086-E
28086-E
WITTE-GRID BASE PLATES
50.000
600.000
1200.000
100.000
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
28086-E1
28086-E1
WITTE-GRID BASE PLATES
50.000
600.000
1200.000
100.000
AlMg4,5Mn0,7
EN AW-5083
C-35 schwarz eloxiert
28086-E2
28086-E2
WITTE-GRID BASE PLATES
50.000
600.000
1200.000
100.000
AlMg4,5Mn0,7
EN AW-5083
E-0 eco marineblau
28087-E
28087-E
WITTE-GRID BASE PLATES
50.000
800.000
1000.000
110.000
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
28087-E1
28087-E1
WITTE-GRID BASE PLATES
50.000
800.000
1000.000
110.000
AlMg4,5Mn0,7
EN AW-5083
C-35 schwarz eloxiert
28087-E2
28087-E2
WITTE-GRID BASE PLATES
50.000
800.000
1000.000
110.000
AlMg4,5Mn0,7
EN AW-5083
E-0 eco marineblau
28088-E
28088-E
WITTE-GRID BASE PLATES
50.000
800.000
1200.000
138.000
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
28088-E1
28088-E1
WITTE-GRID BASE PLATES
50.000
800.000
1200.000
138.000
AlMg4,5Mn0,7
EN AW-5083
C-35 schwarz eloxiert
28088-E2
28088-E2
WITTE-GRID BASE PLATES
50.000
800.000
1200.000
138.000
AlMg4,5Mn0,7
EN AW-5083
E-0 eco marineblau
28089-E
28089-E
WITTE-GRID BASE PLATES
50.000
1000.000
1000.000
133.000
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
28089-E1
28089-E1
WITTE-GRID BASE PLATES
50.000
1000.000
1000.000
133.000
AlMg4,5Mn0,7
EN AW-5083
C-35 schwarz eloxiert
28089-E2
28089-E2
WITTE-GRID BASE PLATES
50.000
1000.000
1000.000
133.000
AlMg4,5Mn0,7
EN AW-5083
E-0 eco marineblau
28090-E
28090-E
WITTE-GRID BASE PLATES
50.000
1000.000
2000.000
276.000
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
28090-E1
28090-E1
WITTE-GRID BASE PLATES
50.000
1000.000
2000.000
276.000
AlMg4,5Mn0,7
EN AW-5083
C-35 schwarz eloxiert
28090-E2
28090-E2
WITTE-GRID BASE PLATES
50.000
1000.000
2000.000
276.000
AlMg4,5Mn0,7
EN AW-5083
E-0 eco marineblau
28091-E
28091-E
WITTE-GRID BASE PLATES
50.000
1200.000
1200.000
198.000
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CL BP AF25 - BASE PLATES AF25
WITTE
18.10.2021
CL BARS SR AF25 - CLASSIC BARS SINGLE ROW AF25
WITTE
18.10.2021
CWBXS10 - CENTER WITH BALL XS10
WITTE
18.10.2021
ECO STR AF50 - STRUTS
WITTE
18.10.2021
ECO BARS SR AF25 - BARS SINGLE ROW
WITTE
18.10.2021
ECO GBP AF40 - GRID BASE PLATES
WITTE
18.10.2021
ECO GBP AF25 - GRID BASE PLATES
WITTE
18.10.2021
ECO BP AF50 - BASE PLATES
WITTE
18.10.2021
ECO BP AF25 - BASE PLATES
WITTE
18.10.2021
SAS90XS10 - STOP AND SUPPORT 90 XS10
WITTE
18.10.2021
MAE-DRUCKBEGRENZUNGSVENTIL - Pressure Relief Valve, Medium Compressed Air, ...
MÄDLER
26.04.2024
SF2 upper mesh panels, HB=20 - Standard mesh panels for high safety fence s...
BRÜHL
10.10.2017
CL BARS DR AF50 - CLASSIC BARS DOUBLE ROW AF50
WITTE
18.10.2021
CL BP AF40 - BASE PLATES AF40
WITTE
18.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表