您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys with pilot bore T10 -47 - Metric pulleys ''T'' - DIN 7721-2
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys with Pilot Bore
Timing belt pulleys with pilot bore T10
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_with_pilot_bore/t_belt_pulleys_with_pilot_bore_t10/t_belt_pulleys_with_pilot_bore_t10_47_asmtab.prj},{NB=28032027},{DESCRIPTION=47 T 10 27},{CNSORDERNO=28032027},{TYPE=2F},{MAT=Al},{Z=27},{DE=84.10},{DF=91},{DM=60},{F=37},{L=47},{D=12},{N=221},{KG=0.60},{I=76.0},{PPATH=t_belt_pulleys_with_pilot_bore_t10_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
28032018
47 T 10 18
28032018
2F
Al
18
55.45
60
40
37
47
10
214
0.25
28032019
47 T 10 19
28032019
2F
Al
19
58.65
66
44
37
47
10
216
0.29
28032020
47 T 10 20
28032020
2F
Al
20
61.80
66
46
37
47
12
216
0.32
28032022
47 T 10 22
28032022
2F
Al
22
68.20
75
52
37
47
12
218
0.39
28032024
47 T 10 24
28032024
2F
Al
24
74.55
83
58
37
47
12
219
0.47
28032025
47 T 10 25
28032025
2F
Al
25
77.75
83
60
37
47
12
219
0.53
28032026
47 T 10 26
28032026
2F
Al
26
80.90
87
60
37
47
12
220
0.56
28032027
47 T 10 27
28032027
2F
Al
27
84.10
91
60
37
47
12
221
0.60
28032028
47 T 10 28
28032028
2F
Al
28
87.25
93
60
37
47
12
222
0.64
28032030
47 T 10 30
28032030
2F
Al
30
93.65
97
60
37
47
12
223
0.74
28032032
47 T 10 32
28032032
2F
Al
32
100.00
106
65
37
47
12
224
0.84
28032036
47 T 10 36
28032036
2F
Al
36
112.75
119
70
37
47
16
225
1.06
28032040
47 T 10 40
28032040
2F
Al
40
125.45
131
80
37
47
16
226
1.32
28032044
47 T 10 44
28032044
2
Al
44
138.20
0
88
37
47
16
0
1.61
28032048
47 T 10 48
28032048
2
Al
48
150.95
0
95
37
47
16
0
1.93
28032060
47 T 10 60
28032060
2
Al
60
189.10
0
110
37
47
16
0
3.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表