您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Handle for power circuit breaker [EC000229] Basic version and enhancement
Eaton's CAD
Electrical circuit protection
23142
Moeller series NZM - Molded Case Circuit Breaker
Powered by
CAD模型選擇
{eaton_cad/23128/23142/23202/24247.prj},{NB=118988},{PLID=118988},{NETTO_WEIGHT=2.70000},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/36/c8/d5/24247_preview_630.png},{MANUTYPEDESC=NZM3-XHB-DA},{DESCSHORT=Main switch assembly kit, +additional handle, size 3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF004054
With restart blockage
ⁿ/ₐ
EF026057
With key lock
ⁿ/ₐ
EF001163
Padlock locking
ⁿ/ₐ
EF000007
Colour
ⁿ/ₐ
EF001433
Suitable for emergency stop
ⁿ/ₐ
EF001434
With extension shaft
ⁿ/ₐ
EF005863
Suitable for power circuit breaker
ⁿ/ₐ
EF007252
Suitable for switch disconnector
ⁿ/ₐ
EF011959
Degree of protection (NEMA)
ⁿ/ₐ
260180
260180
NZM2-XTVDVR
Door coupling rotary hand...
Optional accessories for ...
4015082601805
0.82200
Handle for switch devices...
Handle for power circuit ...
false
false
true
Red
true
false
true
true
4X, 12
271451
271451
NZM3-XTVDVR-NA
Door coupling rotary hand...
Optional accessories for ...
4015082714512
1.45400
Handle for switch devices...
Handle for power circuit ...
false
false
true
Red
true
false
true
true
4X, 12
266674
266674
NZM2-XSRM-R
Main switch assembly kit,...
Optional accessories for ...
4015082666743
2.04600
Handle for switch devices...
Handle for power circuit ...
false
false
true
Black
true
true
true
true
4X, 12
289807
289807
NZM4-XS-R
Main switch assembly kit,...
Optional accessories for ...
4015082898076
2.71500
Handle for switch devices...
Handle for power circuit ...
false
false
true
Black
false
true
true
true
4X, 12
271449
271449
NZM1-XTVDVR-NA
Door coupling rotary hand...
Optional accessories for ...
4015082714499
0.62700
Handle for switch devices...
Handle for power circuit ...
false
false
true
Red
true
false
true
true
4X, 12
266656
266656
NZM1-XSR-R
Main switch assembly kit,...
Optional accessories for ...
4015082666569
0.88100
Handle for switch devices...
Handle for power circuit ...
false
false
true
Red
true
true
true
true
4X, 12
271842
271842
NZM4-XHBR
Main switch assembly kit,...
Optional accessories for ...
4015082718428
1.94100
Handle for switch devices...
Handle for power circuit ...
false
false
true
Black
true
true
true
true
4X, 12
260166
260166
NZM1-XTVD
Door coupling rotary hand...
Optional accessories for ...
4015082601669
0.59500
Handle for switch devices...
Handle for power circuit ...
false
false
true
Black
false
false
true
true
4X, 12
266653
266653
NZM1-XSR-L
Main switch assembly kit,...
Optional accessories for ...
4015082666538
0.87700
Handle for switch devices...
Handle for power circuit ...
false
false
true
Red
true
true
true
true
4X, 12
260182
260182
NZM3-XTVDVR
Door coupling rotary hand...
Optional accessories for ...
4015082601829
1.43400
Handle for switch devices...
Handle for power circuit ...
false
false
true
Red
true
false
true
true
4X, 12
279400
279400
NZM1-XTVDVR-0
Door coupling rotary hand...
Optional accessories for ...
4015082794002
0.56400
Handle for switch devices...
Handle for power circuit ...
false
false
true
Red
true
false
true
true
4X, 12
266642
266642
NZM2-XS-L
Main switch assembly kit,...
Optional accessories for ...
4015082666422
0.98900
Handle for switch devices...
Handle for power circuit ...
false
false
true
Black
false
true
true
true
4X, 12
260178
260178
NZM1-XTVDVR
Door coupling rotary hand...
Optional accessories for ...
4015082601782
0.63200
Handle for switch devices...
Handle for power circuit ...
false
false
true
Red
true
false
true
true
4X, 12
279402
279402
NZM3-XTVDVR-0
Door coupling rotary hand...
Optional accessories for ...
4015082794026
1.27500
Handle for switch devices...
Handle for power circuit ...
false
false
true
Red
true
false
true
true
4X, 12
271448
271448
NZM4-XTVD-NA
Door coupling rotary hand...
Optional accessories for ...
4015082714482
1.75300
Handle for switch devices...
Handle for power circuit ...
false
false
true
Black
false
false
true
true
4X, 12
260170
260170
NZM3-XTVD
Door coupling rotary hand...
Optional accessories for ...
4015082601706
1.37300
Handle for switch devices...
Handle for power circuit ...
false
false
true
Black
false
false
true
true
4X, 12
266618
266618
NZM4-XTVDVR
Door coupling rotary hand...
Optional accessories for ...
4015082666187
1.86600
Handle for switch devices...
Handle for power circuit ...
false
false
true
Red
true
false
true
true
4X, 12
271446
271446
NZM2-XTVD-NA
Door coupling rotary hand...
Optional accessories for ...
4015082714468
0.73300
Handle for switch devices...
Handle for power circuit ...
false
false
true
Black
false
false
true
true
4X, 12
271514
271514
NZM3-XTVDVR-60
Door coupling rotary hand...
Optional accessories for ...
4015082715144
1.42300
Handle for switch devices...
Handle for power circuit ...
false
false
true
Black
true
false
true
true
4X, 12
260172
260172
NZM1-XTVDV
Door coupling rotary hand...
Optional accessories for ...
4015082601720
0.63800
Handle for switch devices...
Handle for power circuit ...
false
false
true
Black
false
false
true
true
4X, 12
266634
266634
NZM3-XHBR
Main switch assembly kit,...
Optional accessories for ...
4015082666347
1.65800
Handle for switch devices...
Handle for power circuit ...
false
false
true
Red
true
true
true
true
4X, 12
279401
279401
NZM2-XTVDVR-0
Door coupling rotary hand...
Optional accessories for ...
4015082794019
0.71500
Handle for switch devices...
Handle for power circuit ...
false
false
true
Red
true
false
true
true
4X, 12
266633
266633
NZM2-XHBR
Main switch assembly kit,...
Optional accessories for ...
4015082666330
0.94800
Handle for switch devices...
Handle for power circuit ...
false
false
true
Red
true
true
true
true
4X, 12
266657
266657
NZM2-XSR-R
Main switch assembly kit,...
Optional accessories for ...
4015082666576
0.98900
Handle for switch devices...
Handle for power circuit ...
false
false
true
Red
true
true
true
true
4X, 12
271447
271447
NZM3-XTVD-NA
Door coupling rotary hand...
Optional accessories for ...
4015082714475
1.38200
Handle for switch devices...
Handle for power circuit ...
false
false
true
Black
false
false
true
true
4X, 12
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Power circuit-breaker for trafo/generator/installation protection [EC000228...
Eaton's CAD
05.06.2024
Power contactor, AC switching [EC000066]
Eaton's CAD
05.06.2024
Front element for indicator light [EC000223]
Eaton's CAD
05.06.2024
Handle for power circuit breaker [EC000229]
Eaton's CAD
05.06.2024
Power contactor, AC switching [EC000066]
Eaton's CAD
05.06.2024
Miniature circuit breaker (MCB) [EC000042]
Eaton's CAD
05.06.2024
Accessories/spare parts for low-voltage switch technology [EC002498]
Eaton's CAD
05.06.2024
Wiring set for power circuit breaker [EC002050] Basic version and enhanceme...
Eaton's CAD
05.06.2024
Connection vane/phase spreader [EC002019] Basic version and enhancement
Eaton's CAD
05.06.2024
Switch operating shaft [EC000916]
Eaton's CAD
05.06.2024
140G Molded Case Accessories - 140G Molded Case Accessories
Rockwell Automation
26.07.2023
Combination of contactors [EC000010] Basic version and enhancement
Eaton's CAD
05.06.2024
Power contactor, AC switching [EC000066] Basic version and enhancement
Eaton's CAD
05.06.2024
Accessories/spare parts for low-voltage switch technology [EC002498] Basic ...
Eaton's CAD
05.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表