目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2712-MUFFE - 2/2-way Globe Control Valve,
Buerkert
Products (A - Z)
2712
Powered by
CAD模型選擇
{buerkert/produkteaz/2712/2712-muffe.prj},{NB=2712-MUFFE-DN40-GM88-120-100--},{PPATH=2712sblmuffenanschluss.prj},{DN=40},{D=G 1 1/2},{LTA=GM88},{L=120.00},{ANTG=100},{DWST=EA},{VAR=},{KV=23.8},{SAA=N5},{NR=11},{LTACF=0},{ANTYV=-},{ANTYVB='-','8692, 8693, 8694'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
DN
Orifice size
ⁿ/ₐ
D
Port connection G
[mm]
LTA
Port Connection GM_NM_RC
ⁿ/ₐ
L
overall length
[mm]
ANTG
Actuator size
[mm]
KV
Kv-Value-Water
[m³/h]
2712-MUFFE-DN10-GM83-65-8...
10
G 3/8
GM83
65.00
80
2.7
2712-MUFFE-DN10-GM83-65-1...
10
G 3/8
GM83
65.00
1
2.7
2712-MUFFE-DN15-GM84-65-8...
15
G 1/2
GM84
65.00
80
4.3
2712-MUFFE-DN15-GM84-65-1...
15
G 1/2
GM84
65.00
1
4.3
2712-MUFFE-DN20-GM85-75-8...
20
G 3/4
GM85
75.00
80
7.1
2712-MUFFE-DN20-GM85-75-1...
20
G 3/4
GM85
75.00
1
7.1
2712-MUFFE-DN25-GM86-90-8...
25
G 1
GM86
90.00
80
12
2712-MUFFE-DN25-GM86-90-1...
25
G 1
GM86
90.00
1
12
2712-MUFFE-DN32-GM87-110-...
32
G 1 1/4
GM87
110.00
100
17.8
2712-MUFFE-DN32-GM87-110-...
32
G 1 1/4
GM87
110.00
1
17.8
2712-MUFFE-DN40-GM88-120-...
40
G 1 1/2
GM88
120.00
100
23.8
2712-MUFFE-DN40-GM88-120-...
40
G 1 1/2
GM88
120.00
1
23.8
2712-MUFFE-DN50-GM89-150-...
50
G 2
GM89
150.00
125
37
2712-MUFFE-DN50-GM89-150-...
50
G 2
GM89
150.00
1
37
2712-MUFFE-DN65-GM90-185-...
65
G 2 1/2
GM90
185.00
125
52
2712-MUFFE-DN65-GM90-185-...
65
G 2 1/2
GM90
185.00
175
62
2712-MUFFE-DN80-GM91-205-...
80
G 3
GM91
205.00
175
100
2712-MUFFE-DN80-GM91-205-...
80
G 3
GM91
205.00
225
100
2712-MUFFE-DN100-GM92-240...
100
G 4
GM92
240.00
175
140
2712-MUFFE-DN100-GM92-240...
100
G 4
GM92
240.00
225
140
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表