您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N270 form D - Standard punches according to DIN 9861 / ISO 6752 form D N270
Intercom
Punches dies
Standard punches according to DIN 9861 / ISO 6752 form D N270
Powered by
CAD模型選擇
{intercom/punzoni_matrici/punzoni_di_presizione_forma_d/punzioni_di_presizione_forma_d.prj},{NB=27020460071},{TYPE=N270},{D1=4.60},{D1X=0460},{D2=6.0},{K=0.5},{PROG=0.10},{L=71},{FORMA=Forma D}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
K
[mm]
PROG
Prog.
[mm]
L
[mm]
27020050071
27020050071
N270
0.50
0.9
0.2
0.05
71
27020050100
27020050100
N270
0.50
0.9
0.2
0.05
100
27020050080
27020050080
N270
0.50
0.9
0.2
0.05
80
27020055071
27020055071
N270
0.55
1.0
0.2
0.05
71
27020055100
27020055100
N270
0.55
1.0
0.2
0.05
100
27020055080
27020055080
N270
0.55
1.0
0.2
0.05
80
27020060071
27020060071
N270
0.60
1.1
0.2
0.05
71
27020060100
27020060100
N270
0.60
1.1
0.2
0.05
100
27020060080
27020060080
N270
0.60
1.1
0.2
0.05
80
27020065071
27020065071
N270
0.65
1.2
0.2
0.05
71
27020065100
27020065100
N270
0.65
1.2
0.2
0.05
100
27020065080
27020065080
N270
0.65
1.2
0.2
0.05
80
27020070071
27020070071
N270
0.70
1.3
0.4
0.05
71
27020070100
27020070100
N270
0.70
1.3
0.4
0.05
100
27020070080
27020070080
N270
0.70
1.3
0.4
0.05
80
27020075071
27020075071
N270
0.75
1.3
0.4
0.05
71
27020075100
27020075100
N270
0.75
1.3
0.4
0.05
100
27020075080
27020075080
N270
0.75
1.3
0.4
0.05
80
27020080071
27020080071
N270
0.80
1.4
0.4
0.05
71
27020080100
27020080100
N270
0.80
1.4
0.4
0.05
100
27020080080
27020080080
N270
0.80
1.4
0.4
0.05
80
27020085071
27020085071
N270
0.85
1.4
0.4
0.05
71
27020085100
27020085100
N270
0.85
1.4
0.4
0.05
100
27020085080
27020085080
N270
0.85
1.4
0.4
0.05
80
27020090071
27020090071
N270
0.90
1.6
0.4
0.05
71
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Tappo - Screw plug with conical head
Intercom
15.07.2022
N44 Form E - Punches according to DIN 9844 / ISO 8020 N44 form E
Intercom
15.07.2022
N273 Form D, N274 Form B - Square and rectangular punches N273 form D - N27...
Intercom
15.07.2022
N11 Form C - Die bushes according to DIN 179 / ISO 4247 N10
Intercom
15.07.2022
OP1 - Offset Retract Pin Devices
Tennessee Rand
07.03.2018
RP1 - Straight Retract Pin Devices
Tennessee Rand
07.03.2018
OP1P - Offset Pin Series 1
Tennessee Rand
07.03.2018
GK MPU X63 - Grid-channel universal mounting plate X63
Pflitsch
21.09.2017
CAXX-C-0X - CA Clamp Arms
Tennessee Rand
07.03.2018
GK L X1/GK WL X3 - connecting plate
Pflitsch
21.09.2017
GK HS X11 240-480 - GRID CHANNEL suspended support X11
Pflitsch
21.09.2017
GKX C - GITTER KANAL C-Form
Pflitsch
21.09.2017
GKX 1 - GRID CHANNEL U-shape
Pflitsch
21.09.2017
Accessories extentions brass - metric to metric or Pg to metric
Pflitsch
24.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表