您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Reducing nipples, long type
Riegler
Pneumatic products
Screw fittings and connectors
Standard screw fittings
brass
Powered by
CAD模型選擇
{riegler/hauptkatalog/07_verschraubungen-und-verbindungsteile/standardverschraubungen/messing/reduziernippel_lng_aus.prj},{NB=252.13},{IDNR=},{ARTNR=252.13},{AGW=G 1/4},{AGWX=13.157},{AGWY=0.000},{IGW=G 1/4},{IGWX=13.157},{IGWLENGTH=12.800},{LENGTH=14.99},{L1=28.0},{L2=10.0},{SW=17},{SWCUT=19.0},{ANG=30.0},{ANG2=30.0},{ANBO=4.67},{OT=7.000},{OP=12.200},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
AGW
Male thread
[mm]
IGW
Female thread
[mm]
L1
[mm]
L2
[mm]
SW
[mm]
252.08/1
252.08/1
M5
M5
15.0
5.0
8
252.08/2
252.08/2
M5
G 1/8
17.0
5.0
14
252.08/3
252.08/3
G 1/8
M5
17.0
7.0
14
252.11
252.11
G 1/8
G 1/8
23.0
8.0
14
252.08
252.08
G 1/8
G 1/4
26.0
10.0
17
252.12
252.12
G 1/4
G 1/8
28.0
10.0
17
252.13
252.13
G 1/4
G 1/4
28.0
10.0
17
252.09
252.09
G 1/4
G 3/8
26.0
10.0
19
252.14
252.14
G 3/8
G 1/4
29.0
10.0
19
252.15
252.15
G 3/8
G 3/8
29.0
10.0
19
252.10
252.10
G 3/8
G 1/2
27.0
12.0
24
252.16
252.16
G 1/2
G 3/8
34.0
12.0
24
252.17
252.17
G 1/2
G 1/2
34.0
12.0
24
252.18
252.18
G 1/2
G 3/4
38.0
13.0
32
252.19
252.19
G 3/4
G 1
26.0
11.0
36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Double nipples, parallel male thread
Riegler
15.01.2018
Sockets
Riegler
15.01.2018
Plugs
Riegler
15.01.2018
Elbows, male-female
Riegler
27.01.2016
Reducing nipples, short type
Riegler
15.01.2018
Male connectors, parallel male thread with O-ring
Riegler
15.01.2018
Ball valves with wing lever
Riegler
01.07.2021
Double nipple R
Riegler
02.03.2015
Threaded stems 90º, imperial thread
Riegler
16.11.2015
Male hose fittings with parallel male thread
Riegler
15.01.2018
Detachable double nipples, conical pipe thread
Riegler
15.01.2018
Sockets
Riegler
15.01.2018
Extensions, short, parallel
Riegler
15.01.2018
Silencers, sintered bronze, flat type with male thread 560
Riegler
02.03.2015
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表