您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
русский
中文
中文
QA認證資訊
目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
LED system light - with country-specific sockets
Rittal
系统附件
内部扩装
系统灯具
Powered by
CAD模型選擇
{rittal/sys_zub/innenausbau/systemleuchten/systemleuchte_led_laenderspezifisch_asmtab.prj},{NB=2500.214 (A)},{BEST=2500.214},{INFO=PDF Katalog},{BEZ1=Systemleuchte LED},{BEZ2=mit Steckdose},{VERS=1},{LE=900},{SP=100 V - 240 V, 1~, 50 Hz/60 Hz},{BU=USA/CDN (Typ B, NEMA 5-15)},{AS=Steckdose 90° drehbare Steckverbinder Verstellung Lichtverteilung},{B=437},{H=80},{T=44},{GEW=0.000},{INFOPAGE=sl2017_s1},{CNSECLASS51=27-18-92-41},{CNSECLASS70=27-18-92-41},{CNSECLASS80=27-18-92-41},{CNSETIM40=EC000321},{L=437},{PPATH=assemblies/systemleuchte_led_laenderspezifisch_asmtpl.prj},{VER=4},{DIS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BEST
型号
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 1
ⁿ/ₐ
LE
Luminous flux
[Lumen]
SP
Input voltage
ⁿ/ₐ
BU
Jack
ⁿ/ₐ
B
宽度
[mm]
H
高度
[mm]
T
深度
[mm]
GEW
重量
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
2500.211 (A)
2500.211
LED system light
with socket
900
100 V - 240 V, 1~, 50 Hz/...
GB (type G, BS 1363)
437
80
44
0.000
27-18-92-41
27-18-92-41
27-18-92-41
EC000321
2500.212 (A)
2500.212
LED system light
with socket
900
100 V - 240 V, 1~, 50 Hz/...
F/B (type F, CEE 7/5)
437
80
44
0.000
27-18-92-41
27-18-92-41
27-18-92-41
EC000321
2500.213 (A)
2500.213
LED system light
with socket
900
100 V - 240 V, 1~, 50 Hz/...
CH (type J, SEV 1011)
437
80
44
0.000
27-18-92-41
27-18-92-41
27-18-92-41
EC000321
2500.214 (A)
2500.214
LED system light
with socket
900
100 V - 240 V, 1~, 50 Hz/...
USA/CDN (type B, NEMA 5-1...
437
80
44
0.000
27-18-92-41
27-18-92-41
27-18-92-41
EC000321
2500.311 (A)
2500.311
LED system light
with motion detector, wit...
1200
100 V - 240 V, 1~, 50 Hz/...
GB (type G, BS 1363)
437
85
44
0.000
27-18-92-41
27-18-92-41
27-18-92-41
EC000321
2500.312 (A)
2500.312
LED system light
with motion detector, wit...
1200
100 V - 240 V, 1~, 50 Hz/...
F/B (type F, CEE 7/5)
437
85
44
0.000
27-18-92-41
27-18-92-41
27-18-92-41
EC000321
2500.313 (A)
2500.313
LED system light
with motion detector, wit...
1200
100 V - 240 V, 1~, 50 Hz/...
CH (type J, SEV 1011)
437
85
44
0.000
27-18-92-41
27-18-92-41
27-18-92-41
EC000321
2500.314 (A)
2500.314
LED system light
with motion detector, wit...
1200
100 V - 240 V, 1~, 50 Hz/...
USA/CDN (type B, NEMA 5-1...
437
85
44
0.000
27-18-92-41
27-18-92-41
27-18-92-41
EC000321
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表