您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Standard Shape B
Mitsuboshi Belting
Trapezoidal Tooth
XL
Belt width 9.5mm
Powered by
CAD模型選擇
{mitsuboshi/trapezoidal_tooth/xl/belt_width_9_5mm/standard_shape_b.prj},{NB=26XL037B (,8,0,0,0,0,,No, ,None,None,)},{STDST=Standard stock item},{STDRT=26},{DESCR=XL - Belt Width 9.5 mm},{ORDER=26XL037B},{MATERIAL=Sintered metal},{NT=26},{SOB=},{D1=8},{D2=0},{D3=0},{L1=0},{L2=0},{KW=},{TH=No},{THP= },{THS=None},{THNA=None},{FLA=},{PD=42.04},{OD=41.53},{LA=15},{LB=23},{W=11},{H=2},{HH=1.11},{K=8},{D=29},{T=1.0},{DMIN=8},{DMAX=20},{FL=F-104734},{F=47},{M=34},{FD=43.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
STDST
Standard stock
ⁿ/ₐ
STDRT
Number of Teeth
ⁿ/ₐ
DESCR
Description
ⁿ/ₐ
ORDER
Order Number
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
LA
Pulley width
[mm]
LB
Total width
[mm]
W
Tooth width
[mm]
H
Width of step for the flange
[mm]
HH
Height
[mm]
K
Boss width
[mm]
D
Outside Diameter
[mm]
T
Thickness
[mm]
DMIN
Bore (min.)
[mm]
DMAX
Bore (max.)
[mm]
FL
Flange Number
ⁿ/ₐ
F
Flange outer diameter
[mm]
M
Flange inner diameter
[mm]
FD
Diameter of curve point in the flange
[mm]
16XL037B
Standard stock item
16
XL - Belt Width 9.5 mm
16XL037B
Sintered metal
25.87
25.36
15
23
11
2
1.11
8
17
1.0
6
10
F-103120
31
20
25.5
18XL037B
Standard stock item
18
XL - Belt Width 9.5 mm
18XL037B
Sintered metal
29.11
28.60
15
23
11
2
1.11
8
19
1.0
6
12
F-103322
33
22
29.0
19XL037B
Standard stock item
19
XL - Belt Width 9.5 mm
19XL037B
Sintered metal
30.72
30.22
15
23
11
2
1.11
8
19
1.0
6
12
F-103522
35
22
31.2
20XL037B
Standard stock item
20
XL - Belt Width 9.5 mm
20XL037B
Sintered metal
32.34
31.83
15
23
11
2
1.11
8
22
1.0
8
14
F-103826
38
26
33.0
21XL037B
Standard stock item
21
XL - Belt Width 9.5 mm
21XL037B
Sintered metal
33.96
33.45
15
23
11
2
1.11
8
22
1.0
8
14
F-103826
38
26
33.0
22XL037B
Standard stock item
22
XL - Belt Width 9.5 mm
22XL037B
Sintered metal
35.57
35.07
15
23
11
2
1.11
8
24
1.0
8
16
F-104328
43
28
39.5
24XL037B
Standard stock item
24
XL - Belt Width 9.5 mm
24XL037B
Sintered metal
38.81
38.30
15
23
11
2
1.11
8
27
1.0
8
18
F-104432
44
32
39.0
25XL037B
Standard stock item
25
XL - Belt Width 9.5 mm
25XL037B
Sintered metal
40.43
39.92
15
23
11
2
1.11
8
28
1.0
8
19
F-104432
44
32
39.0
26XL037B
Standard stock item
26
XL - Belt Width 9.5 mm
26XL037B
Sintered metal
42.04
41.53
15
23
11
2
1.11
8
29
1.0
8
20
F-104734
47
34
43.0
28XL037B
Standard stock item
28
XL - Belt Width 9.5 mm
28XL037B
Sintered metal
45.28
44.77
15
23
11
2
1.11
8
30
1.0
8
21
F-104836
48
36
44.0
30XL037B
Standard stock item
30
XL - Belt Width 9.5 mm
30XL037B
Sintered metal
48.51
48.00
15
23
11
2
1.11
8
33
1.0
10
24
F-105539
55
39
48.0
32XL037B
Standard stock item
32
XL - Belt Width 9.5 mm
32XL037B
Steel
51.74
51.24
15
25
11
2
1.11
10
38
1.0
10
26
F-105741
57
41
51.5
34XL037B
Standard stock item
34
XL - Belt Width 9.5 mm
34XL037B
Steel
54.98
54.47
15
25
11
2
1.11
10
38
1.0
10
26
F-106141
61
41
57.9
36XL037B
Standard stock item
36
XL - Belt Width 9.5 mm
36XL037B
Steel
58.21
57.70
15
25
11
2
1.11
10
38
1.0
10
26
F-106141
61
41
57.9
38XL037B
Standard stock item
38
XL - Belt Width 9.5 mm
38XL037B
Steel
61.45
60.94
15
25
11
2
1.11
10
38
1.0
10
26
F-106550
65
50
60.1
40XL037B
Standard stock item
40
XL - Belt Width 9.5 mm
40XL037B
Steel
64.68
64.17
15
25
11
2
1.11
10
38
1.0
10
26
F-106950
69
50
64.4
42XL037B
Standard stock item
42
XL - Belt Width 9.5 mm
42XL037B
Steel
67.91
67.41
15
25
11
2
1.11
10
38
1.0
10
26
F-107453
74
53
68.3
44XL037B
Standard stock item
44
XL - Belt Width 9.5 mm
44XL037B
Steel
71.15
70.64
15
25
11
2
1.11
10
38
1.0
10
26
F-107858
78
58
72.5
46XL037B
-
46
XL - Belt Width 9.5 mm
46XL037B
Steel
74.38
73.87
15
25
11
2
1.11
10
38
1.6
10
26
F-168363
83
63
72.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表