目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2487.12.33.01000. - 带加强型弹簧座的 POWERLINE 气压弹簧
FIBRO
标准件
弹簧
氮气弹簧
POWERLINE, 带加强型弹簧座的
2487.12.33.01000./固定件/备件组
Powered by
CAD模型選擇
{fibro/normalien/f/f12/f12_11/f12_11_07/2487_12_33_01000_asmtab.prj},{NB=2487.12.33.01000.038},{DOC=2487_12_01000_1_pdf},{IER=GDF_Einbaurichtlinien.pdf},{FA=1000},{PA=150},{HUBMAX=38.000},{HUB=0},{ZD=50.200},{SD=28.000},{LN=90.000},{ARN=15.500},{GASVOL=0.070},{PFAKTOR=1.450},{PPATH=f12_11_07_99/2487_12_33_01000_asmsbl.prj},{ZTC=84879090},{GEW=0.890}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BC
订购编号
ⁿ/ₐ
FA
开始弹力
[daN]
PA
充气压力
[bar]
HUBMAX
冲程 max.
[mm]
FMAX
最后的弹簧力
[daN]
FHUB
[daN]
ZD
Cylinder diameter
[mm]
SD
Piston rod diameter
[mm]
LN
Pressed length
[mm]
L
长度
[mm]
LH
[mm]
ARN
[mm]
GASVOL
[l]
PFAKTOR
[mm]
ZTC
海关税号
ⁿ/ₐ
GEW
体重
[kg]
2487.12.33.01000.013
2487.12.33.01000.013
1000
150
13.000
1380.000
1000.000
50.200
28.000
65.000
78.000
78.000
15.500
0.030
1.380
84879090
0.700
2487.12.33.01000.016
2487.12.33.01000.016
1000
150
16.000
1380.000
1000.000
50.200
28.000
68.000
84.000
84.000
15.500
0.040
1.380
84879090
0.720
2487.12.33.01000.019
2487.12.33.01000.019
1000
150
19.000
1400.000
1000.000
50.200
28.000
71.000
90.000
90.000
15.500
0.040
1.400
84879090
0.740
2487.12.33.01000.025
2487.12.33.01000.025
1000
150
25.000
1420.000
1000.000
50.200
28.000
77.000
102.000
102.000
15.500
0.050
1.420
84879090
0.790
2487.12.33.01000.032
2487.12.33.01000.032
1000
150
32.000
1430.000
1000.000
50.200
28.000
84.000
116.000
116.000
15.500
0.060
1.430
84879090
0.840
2487.12.33.01000.038
2487.12.33.01000.038
1000
150
38.000
1450.000
1000.000
50.200
28.000
90.000
128.000
128.000
15.500
0.070
1.450
84879090
0.890
2487.12.33.01000.050
2487.12.33.01000.050
1000
150
50.000
1460.000
1000.000
50.200
28.000
102.000
152.000
152.000
15.500
0.090
1.460
84879090
0.980
2487.12.33.01000.063
2487.12.33.01000.063
1000
150
63.000
1470.000
1000.000
50.200
28.000
115.000
178.000
178.000
15.500
0.110
1.470
84879090
1.090
2487.12.33.01000.075
2487.12.33.01000.075
1000
150
75.000
1470.000
1000.000
50.200
28.000
127.000
202.000
202.000
15.500
0.130
1.470
84879090
1.180
2487.12.33.01000.080
2487.12.33.01000.080
1000
150
80.000
1480.000
1000.000
50.200
28.000
132.000
212.000
212.000
15.500
0.140
1.480
84879090
1.220
2487.12.33.01000.100
2487.12.33.01000.100
1000
150
100.000
1480.000
1000.000
50.200
28.000
152.000
252.000
252.000
15.500
0.170
1.480
84879090
1.410
2487.12.33.01000.125
2487.12.33.01000.125
1000
150
125.000
1480.000
1000.000
50.200
28.000
177.000
302.000
302.000
15.500
0.210
1.480
84879090
1.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表