您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24300. - U-Handle
Halder
Standard Parts
Operating Elements
EH 24300. U-Handles
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2430/eh_2430.prj},{NB=EH 24300.0340 Buegelgriff},{BESTNR=24300.0340},{AUS=Aluminium, schwarz, Aluminium, kunststoffbeschichtet, ähnlich RAL 9005 schwarz},{B=26},{L1=112},{L2=129},{L=112},{A=17},{D=M8},{H=55},{R=17},{T=12},{G=167},{NDM=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
B
[mm]
L1
± 0.25
[mm]
L2
[mm]
A
[mm]
D
thread
ⁿ/ₐ
H
[mm]
R
[mm]
T
[mm]
G
weight
[g]
24300.0100 U-Handle
24300.0100
Aluminium, bright, Alumin...
20
100
113
13
M6
49
13
10
90
24300.0110 U-Handle
24300.0110
Aluminium, bright, Alumin...
20
112
125
13
M6
49
13
10
97
24300.0112 U-Handle
24300.0112
Aluminium, bright, Alumin...
20
117
130
13
M6
49
13
10
100
24300.0114 U-Handle
24300.0114
Aluminium, bright, Alumin...
20
120
133
13
M6
49
13
10
97
24300.0120 U-Handle
24300.0120
Aluminium, bright, Alumin...
20
128
141
13
M6
51
13
10
107
24300.0130 U-Handle
24300.0130
Aluminium, bright, Alumin...
20
160
173
13
M6
51
13
10
122
24300.0132 U-Handle
24300.0132
Aluminium, bright, Alumin...
20
180
193
13
M6
51
13
10
128
24300.0134 U-Handle
24300.0134
Aluminium, bright, Alumin...
20
200
213
13
M6
51
13
10
150
24300.0136 U-Handle
24300.0136
Aluminium, bright, Alumin...
20
235
248
13
M6
51
13
10
180
24300.0140 U-Handle
24300.0140
Aluminium, bright, Alumin...
26
112
129
17
M8
55
17
12
163
24300.0142 U-Handle
24300.0142
Aluminium, bright, Alumin...
26
117
134
17
M8
55
17
12
166
24300.0144 U-Handle
24300.0144
Aluminium, bright, Alumin...
26
120
137
17
M8
55
17
12
200
24300.0146 U-Handle
24300.0146
Aluminium, bright, Alumin...
26
125
142
17
M8
55
17
12
176
24300.0150 U-Handle
24300.0150
Aluminium, bright, Alumin...
26
128
154
17
M8
55
17
12
180
24300.0160 U-Handle
24300.0160
Aluminium, bright, Alumin...
26
160
177
17
M8
57
17
12
217
24300.0162 U-Handle
24300.0162
Aluminium, bright, Alumin...
26
179
196
17
M8
57
17
12
234
24300.0170 U-Handle
24300.0170
Aluminium, bright, Alumin...
26
192
209
17
M8
57
17
12
240
24300.0180 U-Handle
24300.0180
Aluminium, bright, Alumin...
26
300
317
17
M8
57
17
12
344
24300.0190 U-Handle
24300.0190
Aluminium, bright, Alumin...
26
400
417
17
M8
57
17
12
436
24300.0200 U-Handle
24300.0200
Aluminium, bright, Alumin...
26
500
517
17
M8
57
17
12
538
24300.0300 U-Handle
24300.0300
Aluminium, black, Alumini...
20
100
113
13
M6
49
13
10
100
24300.0310 U-Handle
24300.0310
Aluminium, black, Alumini...
20
112
125
13
M6
49
13
10
98
24300.0312 U-Handle
24300.0312
Aluminium, black, Alumini...
20
117
130
13
M6
49
13
10
100
24300.0314 U-Handle
24300.0314
Aluminium, black, Alumini...
20
120
133
13
M6
49
13
10
104
24300.0320 U-Handle
24300.0320
Aluminium, black, Alumini...
20
128
141
13
M6
51
13
10
110
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH 24470. - Clamping Levers DIN 99 / with smooth bore
Halder
22.12.2022
EH 24450. - Rotating Machine Handles DIN 98 with smooth plug
Halder
22.12.2022
EH 22120. - Index Plungers with hexagon collar and locking / Index Plunger
Halder
22.12.2022
EH 24300. - U-Handles, front mounting
Halder
14.03.2024
EH 23111. - Bushings for positioning clamping pins, centrical
Halder
22.12.2022
EH 25150. - Rubber Endstop Buffers, cylindric / with screw
Halder
22.12.2022
EH 22620. - Grippers round with hard metal insert, ribbed
Halder
22.12.2022
EH 24310. - U-Handles
Halder
14.03.2024
06902 - Pull handles
norelem
30.05.2024
EH 22720. - Ball-Ended Thrust Screws, headless / round ball
Halder
22.12.2022
EH 25160. - Hinges
Halder
22.12.2022
EH 24320. - U-Handles plastic
Halder
22.12.2022
EH 22080. - Spring Plungers, smooth, with collar and ball
Halder
14.03.2024
EH 22370. - Ball Lock Pins self-locking, with combination handle
Halder
22.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表