您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
24226 - Straight female adaptor - BSP parallel
IMI Norgren
Fittings
24 Series
Powered by
CAD模型選擇
{imi_precision/3_fittings/24_series/24226_straight_female_adaptor_bsp_parallel.prj},{NB=242260828},{CNSORDERNO=242260828},{PS=8},{TH=POF},{PS2=1/4\"},{TH2=G- ISO G Parallel},{INFOWWW=Link},{INFOPATH=http://d25g25bk48as5o.cloudfront.net/pdf/en_9_1_420_24_series_push_on.pdf},{STEP=Norgren-242260828.step},{NAME=Norgren-242260828},{INAME=Norgren2d242260828},{SHA256=fcbAyFnC0E85zjCfA6V06oBQDuG2EN7Ubce6V9I+szc=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
PS
Port Size
ⁿ/ₐ
TH
Thread form
ⁿ/ₐ
PS2
Port Size
ⁿ/ₐ
TH2
Thread form
ⁿ/ₐ
242260618
242260618
6
POF
1/8"
G- ISO G Parallel
242260628
242260628
6
POF
1/4"
G- ISO G Parallel
242260638
242260638
6
POF
3/8"
G- ISO G Parallel
242260818
242260818
8
POF
1/8"
G- ISO G Parallel
242260828
242260828
8
POF
1/4"
G- ISO G Parallel
242260838
242260838
8
POF
3/8"
G- ISO G Parallel
242260848
242260848
8
POF
1/2"
G- ISO G Parallel
242261028
242261028
10
POF
1/4"
G- ISO G Parallel
242261038
242261038
10
POF
3/8"
G- ISO G Parallel
242261048
242261048
10
POF
1/2"
G- ISO G Parallel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
24020 - Straight male adaptor - tube to tube
IMI Norgren
25.04.2024
24125 - Straight male adaptor - BSP taper
IMI Norgren
25.04.2024
C0224 - Straight adaptor
IMI Norgren
17.11.2023
16023 - ISO G - Reducing connector
IMI Norgren
25.04.2024
24225 - Straight male adaptor with seal - BSP parallel
IMI Norgren
25.04.2024
24060 - Tee connector - tube to tube
IMI Norgren
25.04.2024
16023 - ISO G - Expanding connector
IMI Norgren
25.04.2024
43125 - Straight male adaptor - BSP taper
IMI Norgren
25.04.2024
Manometer coupling, normal coupling connection - Inside thread: Whitworth t...
VOSS
11.04.2023
207151 - 90° (ADJ) ELBOW SWIVEL NUT BSP - MALE METRIC WITH O.R. AND RETAINI...
FOR Fittings
10.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表