您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
P 9 - Merkel® Double wiper
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Double Wipers
Powered by
CAD模型選擇
{freudenberg/hydraulics/double_wipers/p9_asmtab.prj},{NB=49018767 P9 730 760 27 (0)},{IDNR=},{ARTIKELNR=49018767},{DD=730.0},{D=760.0},{NUT=0},{L=18.0},{H=27.0},{D1=745.0},{L1=27.0},{R2=3.0},{PPATH=p9/p9_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
DD
d
[mm]
D
[mm]
L
[mm]
H
[mm]
D1
[mm]
L1
[mm]
R2
[mm]
24212749 P9 200 220 18
24212749
200.0
220.0
10.2
18.0
210.0
18.0
1.5
24224920 P9 210 230 18
24224920
210.0
230.0
10.2
18.0
220.0
18.0
1.5
24224959 P9 220 240 18
24224959
220.0
240.0
10.2
18.0
230.0
18.0
1.5
24224931 P9 230 250 18
24224931
230.0
250.0
10.2
18.0
240.0
18.0
1.5
24193882 P9 240 260 18
24193882
240.0
260.0
10.2
18.0
250.0
18.0
1.5
24175461 P9 250 275 22.5
24175461
250.0
275.0
16.0
22.5
262.6
22.5
2.0
24224921 P9 260 285 22.5
24224921
260.0
285.0
16.0
22.5
272.6
22.5
2.0
24213404 P9 270 295 22.5
24213404
270.0
295.0
16.0
22.5
282.6
22.5
2.0
24183892 P9 280 305 22.5
24183892
280.0
305.0
16.0
22.5
292.6
22.5
2.0
24224938 P9 290 315 22.5
24224938
290.0
315.0
16.0
22.5
302.6
22.5
2.0
24173146 P9 300 325 22.5
24173146
300.0
325.0
16.0
22.5
312.6
22.5
2.0
24224922 P9 310 340 27
24224922
310.0
340.0
18.0
27.0
325.0
27.0
3.0
24224937 P9 320 350 27
24224937
320.0
350.0
18.0
27.0
335.0
27.0
3.0
24146278 P9 330 360 27
24146278
330.0
360.0
18.0
27.0
345.0
27.0
3.0
24224930 P9 340 370 27
24224930
340.0
370.0
18.0
27.0
355.0
27.0
3.0
24147758 P9 350 380 27
24147758
350.0
380.0
18.0
27.0
365.0
27.0
3.0
24224923 P9 360 390 27
24224923
360.0
390.0
18.0
27.0
375.0
27.0
3.0
24224929 P9 370 400 27
24224929
370.0
400.0
18.0
27.0
385.0
27.0
3.0
24149422 P9 380 410 27
24149422
380.0
410.0
18.0
27.0
395.0
27.0
3.0
24224940 P9 390 420 27
24224940
390.0
420.0
18.0
27.0
405.0
27.0
3.0
24170712 P9 400 430 27
24170712
400.0
430.0
18.0
27.0
415.0
27.0
3.0
24224936 P9 410 440 27
24224936
410.0
440.0
18.0
27.0
425.0
27.0
3.0
24170651 P9 420 450 27
24170651
420.0
450.0
18.0
27.0
435.0
27.0
3.0
24178040 P9 430 460 27
24178040
430.0
460.0
18.0
27.0
445.0
27.0
3.0
24224924 P9 440 470 27
24224924
440.0
470.0
18.0
27.0
455.0
27.0
3.0
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表