您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Earth leakage circuit breaker [EC000905]
Eaton's CAD
Electrical circuit protection
23188
Moeller series xPole - PKN6/M RCBO - residual-current circuit breaker with overcurrent protection
Powered by
CAD模型選擇
{eaton_cad/23128/23188/23364/23905.prj},{NB=236633},{PLID=236633},{NETTO_WEIGHT=0.20300},{EF008618=2},{EF005548=1},{EF000228=230},{EF001366=440},{EF011980=4},{EF000227=16},{EF002358=0.03},{EF002568=3},{EF012628=6},{EF006065=0},{EF011981=6},{EF002564=0.25},{EF002569=3},{EF002570=2},{EF002950=2},{EF000218=69.5},{CUSTOMS_TARIFF_NUMBER1=85362010},{PREVIEW=../../../_pool_/b8/f2/ca/23905_preview_320.png},{MANUTYPEDESC=PKN6-16/1N/B/003-A-MW},{DESCSHORT=RCD/MCB combination, 16 A, 30 mA, MCB trip characteristic: B, 1p+N, RCD trip characteristic: A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF008618
Number of poles (total)
ⁿ/ₐ
EF005548
Number of protected poles
ⁿ/ₐ
EF000228
Rated voltage
[V]
EF001366
Rated insulation voltage Ui
[V]
EF011980
Rated impulse withstand voltage Uimp
[kV]
EF000227
Rated current
[A]
EF002358
Rated fault current
[A]
EF002560
Leakage current type
ⁿ/ₐ
EF002568
Current limiting class
ⁿ/ₐ
EF005387
Power loss
[W]
EF012628
Rated short-circuit breaking capacity according to EN 61009
[kA]
EF006065
Rated short-circuit breaking capacity according to IEC 60947-2
[kA]
EF011981
Rated short-circuit breaking capacity Icn according to EN 61009-1
[kA]
EF012587
Disconnection characteristic
ⁿ/ₐ
EF002564
Surge current capacity
[kA]
EF000187
Voltage type
ⁿ/ₐ
EF005455
Frequency
ⁿ/ₐ
EF000889
Release characteristic
ⁿ/ₐ
EF005997
Concurrently switching neutral conductor
ⁿ/ₐ
EF007385
With interlocking device
ⁿ/ₐ
EF002569
Over voltage category
ⁿ/ₐ
EF002570
Pollution degree
ⁿ/ₐ
EF007515
Ambient temperature during operating
[°C]
EF002950
Width in number of modular spacings
ⁿ/ₐ
EF000218
Built-in depth
[mm]
EF007517
Flush-mounted installation
ⁿ/ₐ
EF009497
Anti-nuisance tripping version
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF007337
Connectable conductor cross section solid-core
[mm²]
EF007343
Connectable conductor cross section multi-wired
[mm²]
236450
236450
PKN6-6/1N/C/003-A-MW
RCD/MCB combination, 6 A,...
High-quality residual cur...
4015082364502
0.20300
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
2
1
230
440
4
6
0.03
A
3
-
6
0
6
Undelayed
0.25
AC
50 Hz
C
true
false
3
2
-25 - 40
2
69.5
false
false
IP20
1 - 25
1 - 25
236447
236447
PKN6-6/1N/C/03-MW
RCD/MCB combination, 6 A,...
RCBO (residual-current ci...
4015082364472
0.20300
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
2
1
230
440
4
6
0.30
AC
3
-
6
0
6
Undelayed
0.25
AC
50 Hz
C
true
false
3
2
-25 - 40
2
69.5
false
false
IP20
1 - 25
1 - 25
236703
236703
PKN6-25/1N/C/003-MW
RCD/MCB combination, 25 A...
RCBO (residual-current ci...
4015082367039
0.20300
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
2
1
230
440
4
25
0.03
AC
3
-
6
0
6
Undelayed
0.25
AC
50 Hz
C
true
false
3
2
-25 - 40
2
69.5
false
false
IP20
1 - 25
1 - 25
236669
236669
PKN6-20/1N/B/03-A-MW
RCD/MCB combination, 20 A...
High-quality residual cur...
4015082366698
0.20300
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
2
1
230
440
4
20
0.30
A
3
-
6
0
6
Undelayed
0.25
AC
50 Hz
B
true
false
3
2
-25 - 40
2
69.5
false
false
IP20
1 - 25
1 - 25
236667
236667
PKN6-20/1N/B/003-A-MW
RCD/MCB combination, 20 A...
High-quality residual cur...
4015082366674
0.20300
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
2
1
230
440
4
20
0.03
A
3
-
6
0
6
Undelayed
0.25
AC
50 Hz
B
true
false
3
2
-25 - 40
2
60.0
false
false
IP20
1 - 25
1 - 25
236673
236673
PKN6-20/1N/C/003-MW
RCD/MCB combination, 20 A...
RCBO (residual-current ci...
4015082366735
0.20300
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
2
1
230
440
4
20
0.03
AC
3
-
6
0
6
Undelayed
0.25
AC
50 Hz
C
true
false
3
2
-25 - 40
2
69.5
false
false
IP20
1 - 25
1 - 25
236568
236568
PKN6-13/1N/C/003-MW
RCD/MCB combination, 13 A...
RCBO (residual-current ci...
4015082365684
0.20300
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
2
1
230
440
4
13
0.03
AC
3
-
6
0
6
Undelayed
0.25
AC
50 Hz
C
true
false
3
2
-25 - 40
2
69.5
false
false
IP20
1 - 25
1 - 25
236445
236445
PKN6-6/1N/C/003-MW
RCD/MCB combination, 6 A,...
RCBO (residual-current ci...
4015082364458
0.20300
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
2
1
230
440
4
6
0.03
AC
3
-
6
0
6
Undelayed
0.25
AC
50 Hz
C
true
false
3
2
-25 - 40
2
69.5
false
false
IP20
1 - 25
1 - 25
236452
236452
PKN6-6/1N/C/03-A-MW
RCD/MCB combination, 6 A,...
High-quality residual cur...
4015082364526
0.20300
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
2
1
230
440
4
6
0.30
A
3
-
6
0
6
Undelayed
0.25
AC
50 Hz
C
true
false
3
2
-25 - 40
2
69.5
false
false
IP20
1 - 25
1 - 25
236697
236697
PKN6-25/1N/B/003-A-MW
RCD/MCB combination, 25 A...
High-quality residual cur...
4015082366971
0.20300
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
2
1
230
440
4
25
0.03
A
3
-
6
0
6
Undelayed
0.25
AC
50 Hz
B
true
false
3
2
-25 - 40
2
60.0
false
false
IP20
1 - 25
1 - 25
236512
236512
PKN6-10/1N/C/03-A-MW
RCD/MCB combination, 10 A...
High-quality residual cur...
4015082365127
0.20300
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
2
1
230
440
4
10
0.30
A
3
-
6
0
6
Undelayed
0.25
AC
50 Hz
C
true
false
3
2
-25 - 40
2
69.5
false
false
IP20
1 - 25
1 - 25
236642
236642
PKN6-16/1N/C/03-MW
RCD/MCB combination, 16 A...
RCBO (residual-current ci...
4015082366421
0.20300
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
2
1
230
440
4
16
0.30
AC
3
-
6
0
6
Undelayed
0.25
AC
50 Hz
C
true
false
3
2
-25 - 40
2
69.5
false
false
IP20
1 - 25
1 - 25
236693
236693
PKN6-25/1N/B/003-MW
RCD/MCB combination, 25 A...
RCBO (residual-current ci...
4015082366933
0.20300
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
2
1
230
440
4
25
0.03
AC
3
-
6
0
6
Undelayed
0.25
AC
50 Hz
B
true
false
3
2
-25 - 40
2
69.5
false
false
IP20
1 - 25
1 - 25
236505
236505
PKN6-10/1N/C/003-MW
RCD/MCB combination, 10 A...
RCBO (residual-current ci...
4015082365059
0.20300
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
2
1
230
440
4
10
0.03
AC
3
-
6
0
6
Undelayed
0.25
AC
50 Hz
C
true
false
3
2
-25 - 40
2
69.5
false
false
IP20
1 - 25
1 - 25
236663
236663
PKN6-20/1N/B/003-MW
RCD/MCB combination, 20 A...
RCBO (residual-current ci...
4015082366636
0.20300
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
2
1
230
440
4
20
0.03
AC
3
-
6
0
6
Undelayed
0.25
AC
50 Hz
B
true
false
3
2
-25 - 40
2
69.5
false
false
IP20
1 - 25
1 - 25
236575
236575
PKN6-13/1N/C/03-A-MW
RCD/MCB combination, 13 A...
High-quality residual cur...
4015082365752
0.20300
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
2
1
230
440
4
13
0.30
A
3
-
6
0
6
Undelayed
0.25
AC
50 Hz
C
true
false
3
2
-25 - 40
2
69.5
false
false
IP20
1 - 25
1 - 25
236558
236558
PKN6-13/1N/B/03-MW
RCD/MCB combination, 13 A...
RCBO (residual-current ci...
4015082365585
0.20300
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
2
1
230
440
4
13
0.30
AC
3
-
6
0
6
Undelayed
0.25
AC
50 Hz
B
true
false
3
2
-25 - 40
2
69.5
false
false
IP20
1 - 25
1 - 25
236695
236695
PKN6-25/1N/B/03-MW
RCD/MCB combination, 25 A...
RCBO (residual-current ci...
4015082366957
0.20300
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
2
1
230
440
4
25
0.30
AC
3
-
6
0
6
Undelayed
0.25
AC
50 Hz
B
true
false
3
2
-25 - 40
2
69.5
false
false
IP20
1 - 25
1 - 25
236699
236699
PKN6-25/1N/B/03-A-MW
RCD/MCB combination, 25 A...
High-quality residual cur...
4015082366995
0.20300
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
2
1
230
440
4
25
0.30
A
3
-
6
0
6
Undelayed
0.25
AC
50 Hz
B
true
false
3
2
-25 - 40
2
69.5
false
false
IP20
1 - 25
1 - 25
236635
236635
PKN6-16/1N/B/03-A-MW
RCD/MCB combination, 16 A...
High-quality residual cur...
4015082366353
0.20300
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
2
1
230
440
4
16
0.30
A
3
-
6
0
6
Undelayed
0.25
AC
50 Hz
B
true
false
3
2
-25 - 40
2
69.5
false
false
IP20
1 - 25
1 - 25
236640
236640
PKN6-16/1N/C/003-MW
RCD/MCB combination, 16 A...
RCBO (residual-current ci...
4015082366407
0.20300
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
2
1
230
440
4
16
0.03
AC
3
-
6
0
6
Undelayed
0.25
AC
50 Hz
C
true
false
3
2
-25 - 40
2
69.5
false
false
IP20
1 - 25
1 - 25
236675
236675
PKN6-20/1N/C/03-MW
RCD/MCB combination, 20 A...
RCBO (residual-current ci...
4015082366759
0.20300
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
2
1
230
440
4
20
0.30
AC
3
-
6
0
6
Undelayed
0.25
AC
50 Hz
C
true
false
3
2
-25 - 40
2
69.5
false
false
IP20
1 - 25
1 - 25
236563
236563
PKN6-13/1N/B/03-A-MW
RCD/MCB combination, 13 A...
High-quality residual cur...
4015082365639
0.20300
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
2
1
230
440
4
13
0.30
A
3
-
6
0
6
Undelayed
0.25
AC
50 Hz
B
true
false
3
2
-25 - 40
2
69.5
false
false
IP20
1 - 25
1 - 25
236677
236677
PKN6-20/1N/C/003-A-MW
RCD/MCB combination, 20 A...
High-quality residual cur...
4015082366773
0.20300
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
2
1
230
440
4
20
0.03
A
3
-
6
0
6
Undelayed
0.25
AC
50 Hz
C
true
false
3
2
-25 - 40
2
60.0
false
false
IP20
1 - 25
1 - 25
236500
236500
PKN6-10/1N/B/003-A-MW
RCD/MCB combination, 10 A...
High-quality residual cur...
4015082365004
0.20300
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
2
1
230
440
4
10
0.03
A
3
-
6
0
6
Undelayed
0.25
AC
50 Hz
B
true
false
3
2
-25 - 40
2
69.5
false
false
IP20
1 - 25
1 - 25
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表