您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
2345C
EMUGE-FRANKEN
FRANKEN
HSS End Mills and Slot Drills
Powered by
CAD模型選擇
{emuge/franken/hss-schaft-20und20langlochfre4ser/2345c.prj},{NB=2345C.0105},{SHA256=yAZ6i3gvX6WFxSzRuQ5izPQCTqoyRqXcfYbtJX9aNkw=},{INAME=2345C_010500_gen},{NAME=2345C_010500_gen},{DOC=2345c/2345c_010500.pdf},{NSM=DIN4000-82},{J21=2345C.0105},{J22=Langlochfräser},{J3=F},{BLD=2},{H3=HSS},{J1=WN},{J11=},{J6=ZYL01201005},{J8=FNB, FNU, FDR, FEC},{A1=10.5},{B2=22},{B3=34},{B5=79},{B71=22},{C11=ZYL},{C12=10},{C2=120},{C3=12},{C31=h6},{F1=R},{F21=3},{F22=3},{F3=R},{H11=HSSE},{H22=0},{H5=TICN},{DXF=2345c/2345c_010500.dxf},{XML=2345c/2345c_010500.xml},{CSV=2345c/2345c_010500.csv},{STP=2345c/2345c_010500_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J11
Standard Code Letter
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A1
Cutting Diameter
[mm]
B2
Cuttingedge Length, max.
[mm]
B3
Protruding Length
[mm]
B5
Overall Length
ⁿ/ₐ
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F22
Peripheral Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
2345C.002
DIN4000-82
2345C.002
Langlochfräser
F
2
HSS
WN
ZYL00601005
FNB, FNU, FDR, FEC
2.0
7
15
51
7
ZYL
10
60
6
h6
R
3
3
R
HSSE
0
TICN
2345C.0025
DIN4000-82
2345C.0025
Langlochfräser
F
2
HSS
WN
ZYL00601005
FNB, FNU, FDR, FEC
2.5
8
16
52
8
ZYL
10
60
6
h6
R
3
3
R
HSSE
0
TICN
2345C.003
DIN4000-82
2345C.003
Langlochfräser
F
2
HSS
WN
ZYL00601005
FNB, FNU, FDR, FEC
3.0
8
16
52
8
ZYL
10
60
6
h6
R
3
3
R
HSSE
0
TICN
2345C.0035
DIN4000-82
2345C.0035
Langlochfräser
F
2
HSS
WN
ZYL00601005
FNB, FNU, FDR, FEC
3.5
10
18
54
10
ZYL
10
60
6
h6
R
3
3
R
HSSE
0
TICN
2345C.004
DIN4000-82
2345C.004
Langlochfräser
F
2
HSS
WN
ZYL00601005
FNB, FNU, FDR, FEC
4.0
11
19
55
11
ZYL
10
60
6
h6
R
3
3
R
HSSE
0
TICN
2345C.0045
DIN4000-82
2345C.0045
Langlochfräser
F
2
HSS
WN
ZYL00601005
FNB, FNU, FDR, FEC
4.5
11
19
55
11
ZYL
10
60
6
h6
R
3
3
R
HSSE
0
TICN
2345C.005
DIN4000-82
2345C.005
Langlochfräser
F
2
HSS
WN
ZYL00601005
FNB, FNU, FDR, FEC
5.0
13
21
57
13
ZYL
10
60
6
h6
R
3
3
R
HSSE
0
TICN
2345C.0055
DIN4000-82
2345C.0055
Langlochfräser
F
2
HSS
WN
ZYL00601005
FNB, FNU, FDR, FEC
5.5
13
21
57
13
ZYL
10
60
6
h6
R
3
3
R
HSSE
0
TICN
2345C.006
DIN4000-82
2345C.006
Langlochfräser
F
2
HSS
WN
ZYL00601005
FNB, FNU, FDR, FEC
6.0
13
21
57
13
ZYL
10
60
6
h6
R
3
3
R
HSSE
0
TICN
2345C.0065
DIN4000-82
2345C.0065
Langlochfräser
F
2
HSS
WN
ZYL01001005
FNB, FNU, FDR, FEC
6.5
16
26
66
16
ZYL
10
100
10
h6
R
3
3
R
HSSE
0
TICN
2345C.007
DIN4000-82
2345C.007
Langlochfräser
F
2
HSS
WN
ZYL01001005
FNB, FNU, FDR, FEC
7.0
16
26
66
16
ZYL
10
100
10
h6
R
3
3
R
HSSE
0
TICN
2345C.0075
DIN4000-82
2345C.0075
Langlochfräser
F
2
HSS
WN
ZYL01001005
FNB, FNU, FDR, FEC
7.5
16
26
66
16
ZYL
10
100
10
h6
R
3
3
R
HSSE
0
TICN
2345C.008
DIN4000-82
2345C.008
Langlochfräser
F
2
HSS
WN
ZYL01001005
FNB, FNU, FDR, FEC
8.0
19
29
69
19
ZYL
10
100
10
h6
R
3
3
R
HSSE
0
TICN
2345C.0085
DIN4000-82
2345C.0085
Langlochfräser
F
2
HSS
WN
ZYL01001005
FNB, FNU, FDR, FEC
8.5
19
29
69
19
ZYL
10
100
10
h6
R
3
3
R
HSSE
0
TICN
2345C.009
DIN4000-82
2345C.009
Langlochfräser
F
2
HSS
WN
ZYL01001005
FNB, FNU, FDR, FEC
9.0
19
29
69
19
ZYL
10
100
10
h6
R
3
3
R
HSSE
0
TICN
2345C.0095
DIN4000-82
2345C.0095
Langlochfräser
F
2
HSS
WN
ZYL01001005
FNB, FNU, FDR, FEC
9.5
19
29
69
19
ZYL
10
100
10
h6
R
3
3
R
HSSE
0
TICN
2345C.010
DIN4000-82
2345C.010
Langlochfräser
F
2
HSS
WN
ZYL01001005
FNB, FNU, FDR, FEC
10.0
22
32
72
22
ZYL
10
100
10
h6
R
3
3
R
HSSE
0
TICN
2345C.0105
DIN4000-82
2345C.0105
Langlochfräser
F
2
HSS
WN
ZYL01201005
FNB, FNU, FDR, FEC
10.5
22
34
79
22
ZYL
10
120
12
h6
R
3
3
R
HSSE
0
TICN
2345C.011
DIN4000-82
2345C.011
Langlochfräser
F
2
HSS
WN
ZYL01201005
FNB, FNU, FDR, FEC
11.0
22
34
79
22
ZYL
10
120
12
h6
R
3
3
R
HSSE
0
TICN
2345C.0115
DIN4000-82
2345C.0115
Langlochfräser
F
2
HSS
WN
ZYL01201005
FNB, FNU, FDR, FEC
11.5
22
34
79
22
ZYL
10
120
12
h6
R
3
3
R
HSSE
0
TICN
2345C.012
DIN4000-82
2345C.012
Langlochfräser
F
2
HSS
WN
ZYL01201005
FNB, FNU, FDR, FEC
12.0
26
38
83
26
ZYL
10
120
12
h6
R
3
3
R
HSSE
0
TICN
2345C.013
DIN4000-82
2345C.013
Langlochfräser
F
2
HSS
WN
ZYL01201005
FNB, FNU, FDR, FEC
13.0
26
38
83
26
ZYL
10
120
12
h6
R
3
3
R
HSSE
0
TICN
2345C.014
DIN4000-82
2345C.014
Langlochfräser
F
2
HSS
WN
ZYL01201005
FNB, FNU, FDR, FEC
14.0
26
38
83
26
ZYL
10
120
12
h6
R
3
3
R
HSSE
0
TICN
2345C.015
DIN4000-82
2345C.015
Langlochfräser
F
2
HSS
WN
ZYL01201005
FNB, FNU, FDR, FEC
15.0
26
38
83
26
ZYL
10
120
12
h6
R
3
3
R
HSSE
0
TICN
2345C.0155
DIN4000-82
2345C.0155
Langlochfräser
F
2
HSS
WN
ZYL01601005
FNB, FNU, FDR, FEC
15.5
32
44
92
32
ZYL
10
160
16
h6
R
3
3
R
HSSE
0
TICN
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2537TZ
EMUGE-FRANKEN
23.11.2017
3367 - WN SC END MILL
Gühring
11.02.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表