您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
6-280 - Heavy Duty Latch System for HVAC applications
Dirak
Latches
Powered by
CAD模型選擇
{dirak/verschluesse/6_280_asmtab.prj},{NB=232-9406.00-00000(,0,,,)},{BEST=232-9406.00-00000},{L=130},{VA=Betätigung Dreikant 7mm},{MAT=PA},{BF=Zylinderschraube M8},{R=},{A=0},{R2=},{Z=},{H=},{INFO=Product page DIRAK.com},{PPATH=2018/assemblies/6_280_asmtpl.prj},{VERS=4}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
L
Handle length
[mm]
VA
Lock Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BF
Fastening
ⁿ/ₐ
232-0201.00-00000
232-0201.00-00000
130
-
PA
Cap screw M8
232-0202.00-00000
232-0202.00-00000
176
-
PA
Cap screw M8
232-0207.00-00000
232-0207.00-00000
130
-
PA with steel core
Cap screw M8
232-0208.00-00000
232-0208.00-00000
176
-
PA with steel core
Cap screw M8
232-9303.00-00000
232-9303.00-00000
130
keyed alike DIRAK 1333
PA
Cap screw M8
532-9303.00-00000
532-9303.00-00000
130
keyed alike DS200
PA
Cap screw M8
232-9304.00-00000
232-9304.00-00000
130
keyed different
PA
Cap screw M8
232-9401.00-00000
232-9401.00-00000
130
Insert Square 6mm
PA
Cap screw M8
232-9402.00-00000
232-9402.00-00000
130
Insert Square 7mm
PA
Cap screw M8
232-9403.00-00000
232-9403.00-00000
130
Insert Square 8mm
PA
Cap screw M8
232-9404.00-00000
232-9404.00-00000
130
Insert Square 8mm, slotte...
PA
Cap screw M8
232-9405.00-00000
232-9405.00-00000
130
Insert Triangular 6.5mm C...
PA
Cap screw M8
232-9406.00-00000
232-9406.00-00000
130
Insert Triangular 7mm
PA
Cap screw M8
232-9407.00-00000
232-9407.00-00000
130
Insert Triangular 8mm
PA
Cap screw M8
232-9408.00-00000
232-9408.00-00000
130
Insert Triangular 9mm EDF
PA
Cap screw M8
232-9409.00-00000
232-9409.00-00000
130
Insert Double bit 3mm pin
PA
Cap screw M8
232-9410.00-00000
232-9410.00-00000
130
Insert Double bit 5mm pin
PA
Cap screw M8
232-9411.00-00000
232-9411.00-00000
130
Insert Socket hex. 6mm
PA
Cap screw M8
232-9412.00-00000
232-9412.00-00000
130
Insert Socket hex. 10mm
PA
Cap screw M8
232-9413.00-00000
232-9413.00-00000
130
Insert Socket hex. 6mm
PA
Cap screw M8
232-9414.00-00000
232-9414.00-00000
130
Insert Square socket 7mm
PA
Cap screw M8
232-9415.00-00000
232-9415.00-00000
130
Insert Square socket 8mm
PA
Cap screw M8
232-9416.00-00000
232-9416.00-00000
130
Insert Daimler Benz type
PA
Cap screw M8
232-9417.00-00000
232-9417.00-00000
130
Insert Slotted 2x4mm
PA
Cap screw M8
232-9418.00-00000
232-9418.00-00000
130
Insert Crown type
PA
Cap screw M8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表