您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23112. - Positioning bushings with collar
Halder
Standard Parts
Clamping Elements
EH 23112. Positioning bushings
Positioning bushings with collar
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh23112/eh_23112_mb/eh_23112_mb.prj},{NB=23112.0098 Positionierbuchse},{BESTNR=23112.0098},{MAT=Einsatzstahl, einsatzgehärtet},{D1=9.5},{L1=25},{D2=15},{D3=18},{L2=3.0},{R=2.0},{D=15},{G=22.0},{VERS=1},{R1=0.400},{T1=0.200},{F1=2.000},{G1=1.100},{T2=0.100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
F7
[mm]
L1
[mm]
D2
n6
[mm]
D3
[mm]
L2
[mm]
R
[mm]
D
Location hole H7
[mm]
G
Weight
[g]
23112.0020 positioning bu...
23112.0020
2.0
6
5
8
2.0
1.0
5
1.2
23112.0021 positioning bu...
23112.0021
2.0
9
5
8
2.0
1.0
5
1.6
23112.0022 positioning bu...
23112.0022
2.1
6
5
8
2.0
1.0
5
1.2
23112.0023 positioning bu...
23112.0023
2.1
9
5
8
2.0
1.0
5
1.5
23112.0024 positioning bu...
23112.0024
2.5
6
5
8
2.0
1.0
5
1.1
23112.0025 positioning bu...
23112.0025
2.5
9
5
8
2.0
1.0
5
1.4
23112.0030 positioning bu...
23112.0030
3.0
8
6
9
2.5
1.0
6
1.9
23112.0031 positioning bu...
23112.0031
3.0
12
6
9
2.5
1.0
6
2.6
23112.0032 positioning bu...
23112.0032
3.0
16
6
9
2.5
1.0
6
3.2
23112.0033 positioning bu...
23112.0033
3.1
8
6
9
2.5
1.0
6
1.9
23112.0034 positioning bu...
23112.0034
3.1
12
6
9
2.5
1.0
6
2.5
23112.0035 positioning bu...
23112.0035
3.1
16
6
9
2.5
1.0
6
3.2
23112.0036 positioning bu...
23112.0036
3.5
8
7
10
2.5
1.0
7
2.4
23112.0037 positioning bu...
23112.0037
3.5
12
7
10
2.5
1.0
7
3.4
23112.0038 positioning bu...
23112.0038
3.5
16
7
10
2.5
1.0
7
4.3
23112.0040 positioning bu...
23112.0040
4.0
8
7
10
2.5
1.0
7
2.3
23112.0041 positioning bu...
23112.0041
4.0
12
7
10
2.5
1.0
7
3.1
23112.0042 positioning bu...
23112.0042
4.0
16
7
10
2.5
1.0
7
3.9
23112.0043 positioning bu...
23112.0043
4.1
8
8
11
2.5
1.0
8
3.0
23112.0044 positioning bu...
23112.0044
4.1
12
8
11
2.5
1.0
8
4.2
23112.0045 positioning bu...
23112.0045
4.1
16
8
11
2.5
1.0
8
5.3
23112.0046 positioning bu...
23112.0046
4.5
8
8
11
2.5
1.0
8
2.9
23112.0047 positioning bu...
23112.0047
4.5
12
8
11
2.5
1.0
8
3.9
23112.0048 positioning bu...
23112.0048
4.5
16
8
11
2.5
1.0
8
5.0
23112.0050 positioning bu...
23112.0050
5.0
8
8
11
2.5
1.0
8
2.6
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表