您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Standard Shape A
Mitsuboshi Belting
Trapezoidal Tooth
L, StarQuick (Quick delivery)
Belt width 12.7mm : StarQuick (Quick delivery)
Powered by
CAD模型選擇
{mitsuboshi/trapezoidal_tooth/l_starquick_q_d/belt_width_12_7mm_starquick_q_d/standard_shape_a.prj},{NB=22L050A (,12,0,0,0,0,,No,None,None,)},{STDST=Standard stock item},{STDRT=22},{DESCR=L - Belt Width 12.7 mm},{ORDER=22L050A},{MATERIAL=Steel},{NT=22},{SOB=},{D1=12.00},{D2=0.00},{D3=0.00},{L1=0.00},{L2=0.00},{KW=},{TH=No},{THS=None},{THNA=None},{FLA=},{PD=66.70},{OD=65.94},{LA=19},{W=14},{H=2.5},{HH=1.77},{T=1.6},{DMIN=12},{DMAX=28},{FL=F-167453},{F=74},{M=53},{FD=68.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
STDST
Standard stock
ⁿ/ₐ
STDRT
Number of Teeth
ⁿ/ₐ
DESCR
Description
ⁿ/ₐ
ORDER
Order Number
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
LA
Pulley width
[mm]
W
Tooth width
[mm]
H
Width of step for the flange
[mm]
HH
Height
[mm]
T
Thickness
[mm]
DMIN
Bore (min.)
[mm]
DMAX
Bore (max.)
[mm]
FL
Flange Number
ⁿ/ₐ
F
Flange outer diameter
[mm]
M
Flange inner diameter
[mm]
FD
Diameter of curve point in the flange
[mm]
10L050A
Standard stock item
10
L- Belt Width 12.7 mm
10L050A
Steel
30.32
29.56
19
14
2.5
1.77
1.0
6
14
F-103522
35
22
31.2
12L050A
Standard stock item
12
L- Belt Width 12.7 mm
12L050A
Steel
36.38
35.62
19
14
2.5
1.77
1.0
8
18
F-104328
43
28
39.5
14L050A
Standard stock item
14
L- Belt Width 12.7 mm
14L050A
Steel
42.45
41.68
19
14
2.5
1.77
1.0
10
20
F-104734
47
34
43.0
15L050A
Standard stock item
15
L- Belt Width 12.7 mm
15L050A
Steel
45.48
44.72
19
14
2.5
1.77
1.6
10
20
F-165136
51
36
47.1
16L050A
Standard stock item
16
L- Belt Width 12.7 mm
16L050A
Steel
48.51
47.75
19
14
2.5
1.77
1.6
12
22
F-165539
55
39
48.0
17L050A
Standard stock item
17
L- Belt Width 12.7 mm
17L050A
Steel
51.54
50.78
19
14
2.5
1.77
1.6
12
22
F-165741
57
41
51.5
18L050A
Standard stock item
18
L- Belt Width 12.7 mm
18L050A
Steel
54.57
53.81
19
14
2.5
1.77
1.6
12
24
F-166141
61
41
57.9
19L050A
Standard stock item
19
L- Belt Width 12.7 mm
19L050A
Steel
57.61
56.84
19
14
2.5
1.77
1.6
12
24
F-166550
65
50
60.1
20L050A
Standard stock item
20
L- Belt Width 12.7 mm
20L050A
Steel
60.64
59.88
19
14
2.5
1.77
1.6
12
26
F-166550
65
50
60.1
21L050A
Standard stock item
21
L- Belt Width 12.7 mm
21L050A
Steel
63.67
62.91
19
14
2.5
1.77
1.6
12
26
F-166950
69
50
64.4
22L050A
Standard stock item
22
L- Belt Width 12.7 mm
22L050A
Steel
66.70
65.94
19
14
2.5
1.77
1.6
12
28
F-167453
74
53
68.3
24L050A
Standard stock item
24
L- Belt Width 12.7 mm
24L050A
Steel
72.77
72.00
19
14
2.5
1.77
1.6
12
28
F-167858
78
58
72.5
25L050A
Standard stock item
25
L- Belt Width 12.7 mm
25L050A
Steel
75.80
75.04
19
14
2.5
1.77
1.6
12
28
F-168363
83
63
75.7
26L050A
Standard stock item
26
L- Belt Width 12.7 mm
26L050A
Steel
78.83
78.07
19
14
2.5
1.77
1.6
12
28
F-168666
86
66
81.1
28L050A
Standard stock item
28
L- Belt Width 12.7 mm
28L050A
Steel
84.89
84.13
19
14
2.5
1.77
1.6
12
30
F-169375
93
75
87.8
30L050A
Standard stock item
30
L- Belt Width 12.7 mm
30L050A
Steel
90.96
90.20
19
14
2.5
1.77
1.6
12
30
F-169978
99
78
93.8
32L050A
Standard stock item
32
L- Belt Width 12.7 mm
32L050A
Steel
97.02
96.26
19
14
2.5
1.77
1.6
16
30
F-1610584
105
84
100.2
34L050A
Standard stock item
34
L- Belt Width 12.7 mm
34L050A
Steel
103.08
102.32
19
14
2.5
1.77
1.6
16
32
F-1611290
112
90
104.0
36L050A
Standard stock item
36
L- Belt Width 12.7 mm
36L050A
Steel
109.15
108.39
19
14
2.5
1.77
1.6
16
32
F-1611590
115
90
108.7
38L050A
Standard stock item
38
L- Belt Width 12.7 mm
38L050A
Steel
115.21
114.45
19
14
2.5
1.77
1.6
16
34
F-16126100
126
100
120.8
40L050A
Standard stock item
40
L- Belt Width 12.7 mm
40L050A
Steel
121.28
120.51
19
14
2.5
1.77
1.6
16
34
F-16126100
126
100
120.8
42L050A
-
42
L- Belt Width 12.7 mm
42L050A
Steel
127.34
126.58
19
14
2.5
1.77
1.6
16
34
F-16131101
131
101
125.6
44L050A
Standard stock item
44
L- Belt Width 12.7 mm
44L050A
Steel
133.40
132.64
19
14
2.5
1.77
1.6
16
38
F-16138125
138
125
132.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Standard Shape B
Mitsuboshi Belting
10.03.2014
StarQuick Quick delivery / Shape A
Mitsuboshi Belting
03.02.2014
Standard Shape B
Mitsuboshi Belting
10.03.2014
12.7mm
Bando
06.03.2023
Steel, Spur Gears (SS)
KHK KOHARA GEAR
12.04.2024
Standard Shape A
Mitsuboshi Belting
10.03.2014
Standard Shape A
Mitsuboshi Belting
10.03.2014
Standard Shape W
Mitsuboshi Belting
10.03.2014
SCS- Black,(Steel S45C)
IWATA MFG. CO., LTD.
21.09.2023
Standard Shape A
Mitsuboshi Belting
10.03.2014
Standard
NTN Corporation
17.10.2023
StarQuick Quick delivery / Shape B
Mitsuboshi Belting
03.02.2014
Worms, Worm Gears (CG)
KHK KOHARA GEAR
12.04.2024
Standard Shape B
Mitsuboshi Belting
10.03.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表