您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22370. - Ball Lock Pins,self-locking, with standard handle
Halder
Standard Parts
Machine and Fixture Elements
EH 22370. / 22380. Ball Lock Pins,self-locking, with standard handle
EH 22370. Single-Acting Ball Lock Pins, self-locking, simple finish
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2237_2238_kugelsperrbolzen_selbstsichernd_einfa/eh_2237_kugelsperrbolzen_selbstsichernd_einfache_a/eh_2237_012.prj},{NB=22370.0057 Kugelsperrbolzen selbstsichernd, mit Standardgriff},{BESTNR=22370.0057},{BESTNR1=0},{MAT=Rostfreier Stahl 1.4305},{D1=10},{L1=110},{D2=12.0},{D3=14},{L2=9.6},{L3=33.1},{H11=10},{SG=60},{TEMP=250},{G=92},{VERS=MIN},{RK=0.300},{RG=30.000},{D3X=14.000},{D4=11.600},{D5=11.600},{D8=10.000},{D9=10.000},{D10=8.330},{DK=7.000},{F=B},{Z1=19.000},{XX=0.200},{Z2=1.200},{Z4=2.600},{Z5=1.900},{Z6=1.000},{Z7=6.100},{Z10=27.000},{Z11=0.500},{L5=4.000},{L6=2.500},{L7=0.000},{L8=0.000},{L14=6.870},{L10=13.480},{L11=15.660},{L12=3.990},{R1=0.910},{L13=24.610},{L15=6.100},{L16=13.830},{H1=1.200},{FUNC=Positioning, Safety, Closing, Connecting, Locking, Re-Adjusting}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
material
ⁿ/ₐ
D1
-0.04/-0.08
[mm]
L1
+0.6
[mm]
D2
[mm]
D3
[mm]
L2
±1
[mm]
L3
[mm]
H11
location hole H11
ⁿ/ₐ
SG
shearing resistance, double, 1.4305 min.
[kN]
TEMP
Temperature max.
[°C]
G
weight
[g]
22370.0012 Ball Lock Pins...
22370.0012
Stainless steel 1.4305
5
10
5.5
10
6.0
26.2
5
14
250
15
22370.0013 Ball Lock Pins...
22370.0013
Stainless steel 1.4305
5
15
5.5
10
6.0
26.2
5
14
250
16
22370.0014 Ball Lock Pins...
22370.0014
Stainless steel 1.4305
5
20
5.5
10
6.0
26.2
5
14
250
17
22370.0015 Ball Lock Pins...
22370.0015
Stainless steel 1.4305
5
25
5.5
10
6.0
26.2
5
14
250
18
22370.0016 Ball Lock Pins...
22370.0016
Stainless steel 1.4305
5
30
5.5
10
6.0
26.2
5
14
250
19
22370.0017 Ball Lock Pins...
22370.0017
Stainless steel 1.4305
5
35
5.5
10
6.0
26.2
5
14
250
14
22370.0018 Ball Lock Pins...
22370.0018
Stainless steel 1.4305
5
40
5.5
10
6.0
26.2
5
14
250
15
22370.0007 Ball Lock Pins...
22370.0007
Stainless steel 1.4305
5
45
5.5
10
6.0
26.2
5
14
250
15
22370.0008 Ball Lock Pins...
22370.0008
Stainless steel 1.4305
5
50
5.5
10
6.0
26.2
5
14
250
16
22370.0009 Ball Lock Pins...
22370.0009
Stainless steel 1.4305
5
60
5.5
10
6.0
26.2
5
14
250
17
22370.0010 Ball Lock Pins...
22370.0010
Stainless steel 1.4305
5
70
5.5
10
6.0
26.2
5
14
250
19
22370.0011 Ball Lock Pins...
22370.0011
Stainless steel 1.4305
5
80
5.5
10
6.0
26.2
5
14
250
20
22370.0022 Ball Lock Pins...
22370.0022
Stainless steel 1.4305
6
10
7.0
10
7.0
26.2
6
21
250
17
22370.0023 Ball Lock Pins...
22370.0023
Stainless steel 1.4305
6
15
7.0
10
7.0
26.2
6
21
250
18
22370.0024 Ball Lock Pins...
22370.0024
Stainless steel 1.4305
6
20
7.0
10
7.0
26.2
6
21
250
19
22370.0025 Ball Lock Pins...
22370.0025
Stainless steel 1.4305
6
25
7.0
10
7.0
26.2
6
21
250
20
22370.0026 Ball Lock Pins...
22370.0026
Stainless steel 1.4305
6
30
7.0
10
7.0
26.2
6
21
250
21
22370.0027 Ball Lock Pins...
22370.0027
Stainless steel 1.4305
6
35
7.0
10
7.0
26.2
6
21
250
22
22370.0028 Ball Lock Pins...
22370.0028
Stainless steel 1.4305
6
40
7.0
10
7.0
26.2
6
21
250
23
22370.0029 Ball Lock Pins...
22370.0029
Stainless steel 1.4305
6
45
7.0
10
7.0
26.2
6
21
250
24
22370.0030 Ball Lock Pins...
22370.0030
Stainless steel 1.4305
6
50
7.0
10
7.0
26.2
6
21
250
25
22370.0019 Ball Lock Pins...
22370.0019
Stainless steel 1.4305
6
60
7.0
10
7.0
26.2
6
21
250
21
22370.0020 Ball Lock Pins...
22370.0020
Stainless steel 1.4305
6
70
7.0
10
7.0
26.2
6
21
250
23
22370.0021 Ball Lock Pins...
22370.0021
Stainless steel 1.4305
6
80
7.0
10
7.0
26.2
6
21
250
25
22370.0032 Ball Lock Pins...
22370.0032
Stainless steel 1.4305
8
10
9.6
14
8.2
33.1
8
38
250
29
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表