您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22340. / EH 22350. - Ball Lock Pins, self-locking, with Safety-Handle
Halder
Standard Parts
Machine and Fixture Elements
EH 22340. / EH 22350. Ball Lock Pins, self-locking, with Safety-Handle
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22340_22350_mit_schgriff/eh_22340_sch.prj},{NB=22340.1110 Kugelsperrbolzen selbstsichernd},{BESTNR=22340.1110},{MAT=Rostfreier Stahl 1.4305},{D1=25},{L1=150},{D2=31.0},{D3=30.4},{D4=50},{L2=22.0},{L3=36.8},{L4=54.8},{H11=25},{SZ=386},{G=898},{A1=20.1640},{A2=1.59},{A3=2.3811},{A4=27.1592},{A5=28},{A6=28.6},{A7=1.155},{A8=1.155},{A9=2.8461},{A10=3.30},{A11=0.56},{A12=0.420},{A13=19.00},{A14=21.0},{A15=1.5},{A16=20.2},{A17=1.1315},{A18=19.9045},{A19=4.66},{A20=24.44},{A21=0.56},{FUNC=},{A22=53.0},{A23=3.30},{FASE=5.000},{KUGEL=9.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No. Stainless steel
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
L1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
H11
Location hole
ⁿ/ₐ
SZ
Shearing resistance,double min. 1.4305
[kN]
G
Thread
[g]
22340.1012 Ball Lock Pins...
22340.1012
Stainless steel 1.4305
5
10
5.5
10.3
20
6.0
11.6
21.0
5
14
18
22340.1013 Ball Lock Pins...
22340.1013
Stainless steel 1.4305
5
15
5.5
10.3
20
6.0
11.6
21.0
5
14
19
22340.1014 Ball Lock Pins...
22340.1014
Stainless steel 1.4305
5
20
5.5
10.3
20
6.0
11.6
21.0
5
14
20
22340.1015 Ball Lock Pins...
22340.1015
Stainless steel 1.4305
5
25
5.5
10.3
20
6.0
11.6
21.0
5
14
21
22340.1016 Ball Lock Pins...
22340.1016
Stainless steel 1.4305
5
30
5.5
10.3
20
6.0
11.6
21.0
5
14
21
22340.1017 Ball Lock Pins...
22340.1017
Stainless steel 1.4305
5
35
5.5
10.3
20
6.0
11.6
21.0
5
14
22
22340.1018 Ball Lock Pins...
22340.1018
Stainless steel 1.4305
5
40
5.5
10.3
20
6.0
11.6
21.0
5
14
23
22340.1007 Ball Lock Pins...
22340.1007
Stainless steel 1.4305
5
45
5.5
10.3
20
6.0
11.6
21.0
5
14
24
22340.1008 Ball Lock Pins...
22340.1008
Stainless steel 1.4305
5
50
5.5
10.3
20
6.0
11.6
21.0
5
14
25
22340.1009 Ball Lock Pins...
22340.1009
Stainless steel 1.4305
5
60
5.5
10.3
20
6.0
11.6
21.0
5
14
26
22340.1010 Ball Lock Pins...
22340.1010
Stainless steel 1.4305
5
70
5.5
10.3
20
6.0
11.6
21.0
5
14
27
22340.1011 Ball Lock Pins...
22340.1011
Stainless steel 1.4305
5
80
5.5
10.3
20
6.0
11.6
21.0
5
14
29
22340.1022 Ball Lock Pins...
22340.1022
Stainless steel 1.4305
6
10
7.0
10.3
20
7.0
11.6
21.0
6
21
19
22340.1023 Ball Lock Pins...
22340.1023
Stainless steel 1.4305
6
15
7.0
10.3
20
7.0
11.6
21.0
6
21
20
22340.1024 Ball Lock Pins...
22340.1024
Stainless steel 1.4305
6
20
7.0
10.3
20
7.0
11.6
21.0
6
21
22
22340.1025 Ball Lock Pins...
22340.1025
Stainless steel 1.4305
6
25
7.0
10.3
20
7.0
11.6
21.0
6
21
23
22340.1026 Ball Lock Pins...
22340.1026
Stainless steel 1.4305
6
30
7.0
10.3
20
7.0
11.6
21.0
6
21
24
22340.1027 Ball Lock Pins...
22340.1027
Stainless steel 1.4305
6
35
7.0
10.3
20
7.0
11.6
21.0
6
21
25
22340.1028 Ball Lock Pins...
22340.1028
Stainless steel 1.4305
6
40
7.0
10.3
20
7.0
11.6
21.0
6
21
26
22340.1029 Ball Lock Pins...
22340.1029
Stainless steel 1.4305
6
45
7.0
10.3
20
7.0
11.6
21.0
6
21
27
22340.1030 Ball Lock Pins...
22340.1030
Stainless steel 1.4305
6
50
7.0
10.3
20
7.0
11.6
21.0
6
21
28
22340.1019 Ball Lock Pins...
22340.1019
Stainless steel 1.4305
6
60
7.0
10.3
20
7.0
11.6
21.0
6
21
30
22340.1020 Ball Lock Pins...
22340.1020
Stainless steel 1.4305
6
70
7.0
10.3
20
7.0
11.6
21.0
6
21
32
22340.1021 Ball Lock Pins...
22340.1021
Stainless steel 1.4305
6
80
7.0
10.3
20
7.0
11.6
21.0
6
21
34
22340.1032 Ball Lock Pins...
22340.1032
Stainless steel 1.4305
8
10
9.5
13.3
24
8.2
17.4
27.5
8
38
36
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH 22340. / EH 22350. - Ball Lock Pins, self-locking, with button handle
Halder
22.12.2022
EH 22370. - Ball Lock Pins,self-locking, with standard handle
Halder
22.12.2022
EH 22400. - Locating Bushings for ball-lock pins, with internal hexagon
Halder
22.12.2022
EH 22340. / EH 22350. - Ball Lock Pins, self-locking, with L-Handle
Halder
22.12.2022
EH 22340. / EH 22350. - Ball Lock Pins, self-locking, with T-Handle
Halder
22.12.2022
EH 22380. - Ball Lock Pins,self-locking, with standard handle, precipitatio...
Halder
22.12.2022
07812 - Shaft collars two-piece
norelem
30.05.2024
EH 24591. - Handwheel similar to DIN 950, with keyway, without handle
Halder
22.12.2022
K1564 - Clamping pin stainless steel
KIPP
27.05.2024
K1562 - Lift and turn latches stainless steel
KIPP
27.05.2024
EH 22690. - Pin with male thread, plain surface
Halder
22.12.2022
EH 22400. - stainless steel, with 2 holding rings
Halder
22.12.2022
EH 24470. - Clamping Levers DIN 99 / with thread
Halder
22.12.2022
EH 22630. - Locating and Seating Pins DIN 6321 / Locating Pins, cylindric, ...
Halder
22.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表