您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22120. - Distance Collars for Index Plungers
Halder
Standard Parts
Machine and Fixture Elements
EH 22120. Distance Collars for Index Plungers
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2212_1/eh_2212_1.prj},{NB=EH 22120.0674 Distanzring},{BESTNR=22120.0674},{MAT=Rostfreier Stahl},{BESTNR1=2212.674},{D1=12},{L=4},{D2=17},{RG=M12},{AB=3/4},{G=3.40},{FUNC=Arresting, Indexing, Positioning, Resting, Locking, Re-Adjusting}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
material
ⁿ/ₐ
D1
H12
[mm]
L
±0.1
[mm]
D2
-0,1
[mm]
RG
for Index Plungers size
ⁿ/ₐ
AB
for finish picture
ⁿ/ₐ
G
weight
[g]
22120.0632 Distance Colla...
22120.0632
Rostfreier Stahl
8
2
10
M8
1/2
0.52
22120.0633 Distance Colla...
22120.0633
Rostfreier Stahl
8
3
10
M8
1
0.61
22120.0634 Distance Colla...
22120.0634
Rostfreier Stahl
8
4
10
M8
1
1.10
22120.0636 Distance Colla...
22120.0636
Rostfreier Stahl
8
6
10
M8
1
1.23
22120.0638 Distance Colla...
22120.0638
Rostfreier Stahl
8
8
10
M8
1
1.60
22120.0640 Distance Colla...
22120.0640
Rostfreier Stahl
8
10
10
M8
1
2.00
22120.0642 Distance Colla...
22120.0642
Rostfreier Stahl
10
2
12
M10
1/2/3
0.62
22120.0644 Distance Colla...
22120.0644
Rostfreier Stahl
10
4
12
M10
1/2/3
1.10
22120.0646 Distance Colla...
22120.0646
Rostfreier Stahl
10
6
12
M10
1/3
1.50
22120.0648 Distance Colla...
22120.0648
Rostfreier Stahl
10
8
12
M10
1/3
2.10
22120.0650 Distance Colla...
22120.0650
Rostfreier Stahl
10
10
12
M10
1/3
2.32
22120.0652 Distance Colla...
22120.0652
Rostfreier Stahl
10
12
12
M10
1/3
3.00
22120.0662 Distance Colla...
22120.0662
Rostfreier Stahl
12
2
14
M12
1
0.60
22120.0664 Distance Colla...
22120.0664
Rostfreier Stahl
12
4
14
M12
1
1.30
22120.0666 Distance Colla...
22120.0666
Rostfreier Stahl
12
6
14
M12
1
1.90
22120.0668 Distance Colla...
22120.0668
Rostfreier Stahl
12
8
14
M12
1
2.50
22120.0672 Distance Colla...
22120.0672
Rostfreier Stahl
12
2
17
M12
3/4
2.00
22120.0674 Distance Colla...
22120.0674
Rostfreier Stahl
12
4
17
M12
3/4
3.40
22120.0675 Distance Colla...
22120.0675
Rostfreier Stahl
12
5
17
M12
3/4
4.40
22120.0676 Distance Colla...
22120.0676
Rostfreier Stahl
16
4
17
M16
1
0.70
22120.0677 Distance Colla...
22120.0677
Rostfreier Stahl
16
6
17
M16
1
1.00
22120.0678 Distance Colla...
22120.0678
Rostfreier Stahl
16
8
17
M16
1
1.40
22120.0679 Distance Colla...
22120.0679
Rostfreier Stahl
16
10
17
M16
1
2.00
22120.0680 Distance Colla...
22120.0680
Rostfreier Stahl
16
12
17
M16
1
2.10
22120.0682 Distance Colla...
22120.0682
Rostfreier Stahl
16
2
19
M16
3/4
1.20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表