您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
suomi
français
italiano
Nederlands
polski
português
русский
slovenščina
svenska
English
QA認證資訊
目錄: Wilo
Created: 23.04.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wilo
-S1 (1~230 V)
Wilo
Single-stage in-line pumps
Yonos GIGA2.0-I
Powered by
CAD模型選擇
{wilo/40288a8a54ce361f0154de0829c75d66/8ae2819c7dbd706e017ddd7468a54b8d/8ae2819c85042fa70185062666f04e6a.prj},{NB=Yonos GIGA2.0-I 50/1-10/M-1,1-S1 2207061(350)},{A1=45.0},{A2=45.0},{A3=0},{B1=20},{B2=20},{D1=165},{D2=165},{D21=19},{D22=19},{D41=99},{D42=99},{DM=130},{DN1=50},{DN2=50},{DO1=56},{DO2=56},{F1=3},{F2=3},{HD=260},{K1=125},{K2=125},{L1=170},{L2=170},{LE1=133},{LE2=376},{LE3=347},{LE4=51.0},{LE5=82},{LE6=101},{LE7=240},{LE8=234},{N1=4},{N2=4},{Z1=170},{Z2=170},{DIAMD1=188.0},{H1=0.0},{X=300},{DA1=0.000},{C=104},{D3=25.0},{S1=10},{S2=20},{Y1=50},{Y2=40},{FD=82},{L5=85.0},{HB1=114.000},{HB2=130.000},{LA=10.000},{LC=0.000},{LC2=15.0},{LD1=188.000},{ELECPOSITION=6},{PRODUKTABBILDUNG=wilo31786816.png},{ARTICLE_ID=2207061},{ARTICLE_NAME=Yonos GIGA2.0-I 50/1-10/M-1,1-S1},{LOD=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTICLE_ID
Article number
ⁿ/ₐ
ARTICLE_NAME
Type code
ⁿ/ₐ
MANUFACTURER_NAME
Manufacturer
ⁿ/ₐ
DESCRIPTION_SHORT
Short text
ⁿ/ₐ
DESCRIPTION_LONG
Tender text
ⁿ/ₐ
EF023103
With oval counterflanges
ⁿ/ₐ
A1
Angle to first bolt hole
[°]
A2
Angle to first bolt hole
[°]
A3
Angle electrical cabinet 1
ⁿ/ₐ
B1
Thickness flange (incl. sealing edge)
[mm]
B2
Thickness flange (incl. sealing edge)
[mm]
D1
Outer diameter of flange
[mm]
D2
Outer diameter of flange
[mm]
D21
Diameter bolt hole
[mm]
D22
Diameter bolt hole
[mm]
D41
Diameter sealing edge
[mm]
D42
Diameter sealing edge
[mm]
DM
Diameter motor
[mm]
DN1
Nominal inner diameter
[mm]
DN2
Nominal inner diameter
[mm]
DO1
Outer pipe diameter connection
[mm]
DO2
Outer pipe diameter connection
[mm]
F1
Thickness sealing edge
[mm]
F2
Thickness sealing edge
[mm]
HD
Diameter pump housing
[mm]
K1
Pitch circle
[mm]
K2
Pitch circle
[mm]
L1
Connection length
[mm]
L2
Connection length
[mm]
LE1
Height pump housing
[mm]
LE2
Centre connection to end motor
[mm]
LE3
Length electrical cabinet
[mm]
LE4
Distance connection to beginning of motor
[mm]
LE5
Distance to centre connection
[mm]
LE6
Distance connection to electrical cabinet
[mm]
LE7
Length to top side electrical cabinet
[mm]
LE8
Width electrical cabinet
[mm]
N1
Number of bolt holes
ⁿ/ₐ
N2
Number of bolt holes
ⁿ/ₐ
Z1
Working length
[mm]
Z2
Working length
[mm]
DIAMD1
Dimensions
[mm]
H1
Dimensions
[mm]
X
Dimensions
[mm]
DA1
Dimensions
[mm]
C
Dimensions
[mm]
D3
Dimensions
ⁿ/ₐ
S1
Dimensions
ⁿ/ₐ
S2
Dimensions
[mm]
Y1
Dimensions
[mm]
Y2
Dimensions
[mm]
FD
Dimensions
ⁿ/ₐ
L5
Dimensions
[mm]
HB1
Dimensions
[mm]
HB2
Dimensions
[mm]
LA
Dimensions
[mm]
LC
[mm]
LC2
ⁿ/ₐ
LD1
[mm]
2207050
2207050
Yonos GIGA2.0-I 32/1-24/M...
WILO SE
In-line pump with high ef...
In-line pump with high en...
no
45.0
45.0
0
18
18
140
140
19
19
76
76
130
32
32
38
38
3
3
192
100
100
130
130
119
312
347
52.0
67
99
240
234
4
4
130
130
188.0
0.0
300
0.000
90
25.0
10
20
50
40
67
70.0
94.000
96.000
10.000
0.000
15.0
188.000
2207051
2207051
Yonos GIGA2.0-I 32/1-19/M...
WILO SE
In-line pump with high ef...
In-line pump with high en...
no
45.0
45.0
0
18
18
140
140
19
19
76
76
130
32
32
38
38
3
3
192
100
100
130
130
119
312
347
52.0
67
99
240
234
4
4
130
130
188.0
0.0
300
0.000
90
25.0
10
20
50
40
67
70.0
94.000
96.000
10.000
0.000
15.0
188.000
2207052
2207052
Yonos GIGA2.0-I 32/1-15/M...
WILO SE
In-line pump with high ef...
In-line pump with high en...
no
45.0
45.0
0
18
18
140
140
19
19
76
76
130
32
32
38
38
3
3
192
100
100
130
130
119
312
347
52.0
67
99
240
234
4
4
130
130
188.0
0.0
300
0.000
90
25.0
10
20
50
40
67
70.0
94.000
96.000
10.000
0.000
15.0
188.000
2207053
2207053
Yonos GIGA2.0-I 32/1-12/M...
WILO SE
In-line pump with high ef...
In-line pump with high en...
no
45.0
45.0
0
18
18
140
140
19
19
76
76
130
32
32
38
38
3
3
192
100
100
130
130
119
312
347
52.0
67
99
240
234
4
4
130
130
188.0
0.0
300
0.000
90
25.0
10
20
50
40
67
70.0
94.000
96.000
10.000
0.000
15.0
188.000
2207054
2207054
Yonos GIGA2.0-I 32/1-9/M-...
WILO SE
In-line pump with high ef...
In-line pump with high en...
no
45.0
45.0
0
18
18
140
140
19
19
76
76
130
32
32
38
38
3
3
192
100
100
130
130
119
312
347
52.0
67
99
240
234
4
4
130
130
188.0
0.0
300
0.000
90
25.0
10
20
50
40
67
70.0
94.000
96.000
10.000
0.000
15.0
188.000
2207055
2207055
Yonos GIGA2.0-I 40/1-16/M...
WILO SE
In-line pump with high ef...
In-line pump with high en...
no
45.0
45.0
0
18
18
150
150
19
19
84
84
130
40
40
46
46
3
3
242
110
110
160
160
120
308
347
48.0
72
95
240
234
4
4
160
160
188.0
0.0
300
0.000
90
25.0
10
20
50
40
72
75.0
109.000
121.000
10.000
0.000
15.0
188.000
2207056
2207056
Yonos GIGA2.0-I 40/1-13/M...
WILO SE
In-line pump with high ef...
In-line pump with high en...
no
45.0
45.0
0
18
18
150
150
19
19
84
84
130
40
40
46
46
3
3
242
110
110
160
160
120
308
347
48.0
72
95
240
234
4
4
160
160
188.0
0.0
300
0.000
90
25.0
10
20
50
40
72
75.0
109.000
121.000
10.000
0.000
15.0
188.000
2207057
2207057
Yonos GIGA2.0-I 40/1-10/M...
WILO SE
In-line pump with high ef...
In-line pump with high en...
no
45.0
45.0
0
18
18
150
150
19
19
84
84
130
40
40
46
46
3
3
242
110
110
160
160
120
308
347
48.0
72
95
240
234
4
4
160
160
188.0
0.0
300
0.000
90
25.0
10
20
50
40
72
75.0
109.000
121.000
10.000
0.000
15.0
188.000
2207058
2207058
Yonos GIGA2.0-I 40/1-8/M-...
WILO SE
In-line pump with high ef...
In-line pump with high en...
no
45.0
45.0
0
18
18
150
150
19
19
84
84
130
40
40
46
46
3
3
242
110
110
160
160
120
308
347
48.0
72
95
240
234
4
4
160
160
188.0
0.0
300
0.000
90
25.0
10
20
50
40
72
75.0
109.000
121.000
10.000
0.000
15.0
188.000
2207059
2207059
Yonos GIGA2.0-I 40/1-6/M-...
WILO SE
In-line pump with high ef...
In-line pump with high en...
no
45.0
45.0
0
18
18
150
150
19
19
84
84
130
40
40
46
46
3
3
242
110
110
160
160
120
308
347
48.0
72
95
240
234
4
4
160
160
188.0
0.0
300
0.000
90
25.0
10
20
50
40
72
75.0
109.000
121.000
10.000
0.000
15.0
188.000
2207060
2207060
Yonos GIGA2.0-I 50/1-13/M...
WILO SE
In-line pump with high ef...
In-line pump with high en...
no
45.0
45.0
0
20
20
165
165
19
19
99
99
130
50
50
56
56
3
3
260
125
125
170
170
133
376
347
51.0
82
101
240
234
4
4
170
170
188.0
0.0
300
0.000
104
25.0
10
20
50
40
82
85.0
114.000
130.000
10.000
0.000
15.0
188.000
2207061
2207061
Yonos GIGA2.0-I 50/1-10/M...
WILO SE
In-line pump with high ef...
In-line pump with high en...
no
45.0
45.0
0
20
20
165
165
19
19
99
99
130
50
50
56
56
3
3
260
125
125
170
170
133
376
347
51.0
82
101
240
234
4
4
170
170
188.0
0.0
300
0.000
104
25.0
10
20
50
40
82
85.0
114.000
130.000
10.000
0.000
15.0
188.000
2207062
2207062
Yonos GIGA2.0-I 50/1-8/M-...
WILO SE
In-line pump with high ef...
In-line pump with high en...
no
45.0
45.0
0
20
20
165
165
19
19
99
99
130
50
50
56
56
3
3
260
125
125
170
170
133
311
347
51.0
82
98
240
234
4
4
170
170
188.0
0.0
300
0.000
104
25.0
10
20
50
40
82
85.0
114.000
130.000
10.000
0.000
15.0
188.000
2207063
2207063
Yonos GIGA2.0-I 50/1-6/M-...
WILO SE
In-line pump with high ef...
In-line pump with high en...
no
45.0
45.0
0
20
20
165
165
19
19
99
99
130
50
50
56
56
3
3
260
125
125
170
170
133
311
347
51.0
82
98
240
234
4
4
170
170
188.0
0.0
300
0.000
104
25.0
10
20
50
40
82
85.0
114.000
130.000
10.000
0.000
15.0
188.000
2207064
2207064
Yonos GIGA2.0-I 50/1-5/M-...
WILO SE
In-line pump with high ef...
In-line pump with high en...
no
45.0
45.0
0
20
20
165
165
19
19
99
99
130
50
50
56
56
3
3
260
125
125
170
170
133
311
347
51.0
82
98
240
234
4
4
170
170
188.0
0.0
300
0.000
104
25.0
10
20
50
40
82
85.0
114.000
130.000
10.000
0.000
15.0
188.000
2207065
2207065
Yonos GIGA2.0-I 65/1-10/M...
WILO SE
In-line pump with high ef...
In-line pump with high en...
no
45.0
45.0
0
20
20
185
185
19
19
118
118
130
65
65
71
71
3
3
264
145
145
178
162
144
315
347
55.0
89
102
240
234
4
4
178
162
188.0
0.0
300
0.000
135
25.0
10
20
63
32
89
92.0
111.000
132.000
10.000
0.000
15.0
188.000
2207066
2207066
Yonos GIGA2.0-I 65/1-8/M-...
WILO SE
In-line pump with high ef...
In-line pump with high en...
no
45.0
45.0
0
20
20
185
185
19
19
118
118
130
65
65
71
71
3
3
264
145
145
178
162
144
315
347
55.0
89
102
240
234
4
4
178
162
188.0
0.0
300
0.000
135
25.0
10
20
63
32
89
92.0
111.000
132.000
10.000
0.000
15.0
188.000
2207067
2207067
Yonos GIGA2.0-I 65/1-6/M-...
WILO SE
In-line pump with high ef...
In-line pump with high en...
no
45.0
45.0
0
20
20
185
185
19
19
118
118
130
65
65
71
71
3
3
264
145
145
178
162
144
315
347
55.0
89
102
240
234
4
4
178
162
188.0
0.0
300
0.000
135
25.0
10
20
63
32
89
92.0
111.000
132.000
10.000
0.000
15.0
188.000
2207068
2207068
Yonos GIGA2.0-I 65/1-5/M-...
WILO SE
In-line pump with high ef...
In-line pump with high en...
no
45.0
45.0
0
20
20
185
185
19
19
118
118
130
65
65
71
71
3
3
264
145
145
178
162
144
315
347
55.0
89
102
240
234
4
4
178
162
188.0
0.0
300
0.000
135
25.0
10
20
63
32
89
92.0
111.000
132.000
10.000
0.000
15.0
188.000
2207069
2207069
Yonos GIGA2.0-I 65/1-4/M-...
WILO SE
In-line pump with high ef...
In-line pump with high en...
no
45.0
45.0
0
20
20
185
185
19
19
118
118
130
65
65
71
71
3
3
264
145
145
178
162
144
315
347
55.0
89
102
240
234
4
4
178
162
188.0
0.0
300
0.000
135
25.0
10
20
63
32
89
92.0
111.000
132.000
10.000
0.000
15.0
188.000
2207070
2207070
Yonos GIGA2.0-I 80/1-8/M-...
WILO SE
In-line pump with high ef...
In-line pump with high en...
no
22.5
22.5
0
22
22
200
200
19
19
132
132
130
80
80
86
86
3
3
312
160
160
180
180
164
322
347
62.0
102
109
240
234
8
8
180
180
188.0
0.0
300
0.000
135
25.0
10
20
55
40
102
105.0
125.000
156.000
10.000
0.000
15.0
188.000
2207071
2207071
Yonos GIGA2.0-I 80/1-6/M-...
WILO SE
In-line pump with high ef...
In-line pump with high en...
no
22.5
22.5
0
22
22
200
200
19
19
132
132
130
80
80
86
86
3
3
312
160
160
180
180
164
322
347
62.0
102
109
240
234
8
8
180
180
188.0
0.0
300
0.000
135
25.0
10
20
55
40
102
105.0
125.000
156.000
10.000
0.000
15.0
188.000
2207072
2207072
Yonos GIGA2.0-I 80/1-5/M-...
WILO SE
In-line pump with high ef...
In-line pump with high en...
no
22.5
22.5
0
22
22
200
200
19
19
132
132
130
80
80
86
86
3
3
312
160
160
180
180
164
322
347
62.0
102
109
240
234
8
8
180
180
188.0
0.0
300
0.000
135
25.0
10
20
55
40
102
105.0
125.000
156.000
10.000
0.000
15.0
188.000
2207073
2207073
Yonos GIGA2.0-I 80/1-4/M-...
WILO SE
In-line pump with high ef...
In-line pump with high en...
no
22.5
22.5
0
22
22
200
200
19
19
132
132
130
80
80
86
86
3
3
312
160
160
180
180
164
322
347
62.0
102
109
240
234
8
8
180
180
188.0
0.0
300
0.000
135
25.0
10
20
55
40
102
105.0
125.000
156.000
10.000
0.000
15.0
188.000
2207074
2207074
Yonos GIGA2.0-I 80/1-3/M-...
WILO SE
In-line pump with high ef...
In-line pump with high en...
no
22.5
22.5
0
22
22
200
200
19
19
132
132
130
80
80
86
86
3
3
312
160
160
180
180
164
322
347
62.0
102
109
240
234
8
8
180
180
188.0
0.0
300
0.000
135
25.0
10
20
55
40
102
105.0
125.000
156.000
10.000
0.000
15.0
188.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表