您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
5268
Molex
PCB Headers
2.50mm
Mini-SPOX
Powered by
CAD模型選擇
{molex/pcb_headers/2_50mm/mini_spox/5268.prj},{NB=22057085},{PN=22057085},{DESC=2.50mm Pitch Mini-SPOX Wire-to-Board Header, Right-Angle, Shrouded, Friction Lock, 8 Circuits},{CIRCUITS=8},{CURRENT=3.0},{MATERIAL=Tin},{ROWS=1},{ORIENTATION=Right Angle},{TERMINATION=Through Hole},{SHA256=idXv+Foq3SLguwoeRTXHAWCkcZYZR/l7fZ5TTtKd0+E=},{INAME=00919__022057085}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
22057025
22057025
2.50mm Pitch Mini-SPOX Wi...
2
3.0
Tin
1
Right Angle
Through Hole
22057035
22057035
2.50mm Pitch Mini-SPOX Wi...
3
3.0
Tin
1
Right Angle
Through Hole
22057045
22057045
2.50mm Pitch Mini-SPOX Wi...
4
3.0
Tin
1
Right Angle
Through Hole
22057055
22057055
2.50mm Pitch Mini-SPOX Wi...
5
3.0
Tin
1
Right Angle
Through Hole
22057065
22057065
2.50mm Pitch Mini-SPOX Wi...
6
3.0
Tin
1
Right Angle
Through Hole
22057075
22057075
2.50mm Pitch Mini-SPOX Wi...
7
3.0
Tin
1
Right Angle
Through Hole
22057085
22057085
2.50mm Pitch Mini-SPOX Wi...
8
3.0
Tin
1
Right Angle
Through Hole
22057095
22057095
2.50mm Pitch Mini-SPOX Wi...
9
3.0
Tin
1
Right Angle
Through Hole
22057105
22057105
2.50mm Pitch Mini-SPOX Wi...
10
3.0
Tin
1
Right Angle
Through Hole
22057115
22057115
2.50mm Pitch, Mini-SPOX P...
11
3.0
Tin
1
Right Angle
Through Hole
22057125
22057125
2.50mm Pitch, Mini-SPOX P...
12
3.0
Tin
1
Right Angle
Through Hole
22057135
22057135
2.50mm Pitch, Mini-SPOX P...
13
3.0
Tin
1
Right Angle
Through Hole
22057145
22057145
2.50mm Pitch, Mini-SPOX P...
14
3.0
Tin
1
Right Angle
Through Hole
22057155
22057155
2.50mm Pitch, Mini-SPOX P...
15
3.0
Tin
1
Right Angle
Through Hole
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表