您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
MALE NIPPLE FOR PISTON ROD
Metalwork
Actuators
Short stroke cylinders series SSCY
Accessories for SSCY
Powered by
CAD模型選擇
{metalwork/actuators/short_stroke_cyl_ser_sscy/accessories/male_nipple_sscy.prj},{NB=219003200-32},{IDNR=},{CODE=219003200},{DI=32},{DIX=32},{D1=M10x1.25},{D1N=10.000},{D1P=1.250},{D2=M6},{D2N=6.000},{B=22},{C=12},{CH=7},{CHL=4.000},{WG=14},{BL=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
Ø Thread
ⁿ/ₐ
D2
Ø Thread
ⁿ/ₐ
B
[mm]
C
[mm]
CH
[mm]
WG
Weight
[g]
219001200
219001200
M6
M3
16
6
4
3
219001600
219001600
M8
M5
20
9
6
8
219002500
219002500
M10x1.25
M5
22
9
7
12
219003200
219003200
M10x1.25
M6
22
12
7
14
219004000
219004000
M12x1.25
M6
24
12
10
14
219005000
219005000
M16x1.5
M8
32
15
13
20
219008000
219008000
M20x1.5
M10
40
15
17
96
219010000
219010000
M20x1.5
M12
40
18
17
102
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表