您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
CUP sealed blind rivet flat head aluminium - steel lightly greased
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivets
CUP sealed blind rivet
Powered by
CAD模型選擇
{goebel/niettechnik/blindniete/cup_dicht_becherblindniete/cup_dicht_flachkopf_al_stahl.prj},{NB=2170148100_0_0_4.8},{DA=4.8},{ART=2170148100},{KTXT=CUP Dicht-Becherblindniete, Flachrundkopf},{MATD=Stahl},{MATH=Aluminium AlMG 5},{F=0},{KB=0.0},{D1=4.8},{L=10.0},{D2=9.5},{K=≤ 2,0},{D=2.63},{P=≥ 27,0},{B=4.9},{S=2100},{Z=3000},{G=0.0000},{K1=2.0},{P1=27.0},{KBV=[3.5:5]},{EAN=4049337115359},{ZTN=83082000},{NORMDE=ISO 7337},{NORMEU=ISO 15973},{SD=3 - 5},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
B
Drill hole diameter
[mm]
S
Shear values
[N]
Z
Traction
[N]
EAN
EAN number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
NORMDE
ISO NORM
ⁿ/ₐ
NORMEU
ISO NORM
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
2170132100
3.2
2170132100
CUP sealed blind rivet fl...
Steel
Aluminium AIMG 5
3.2
10.5
6.0
≤ 1,4
1.70
≥ 27,0
3.3
1050
1200
4049337113553
83082000
ISO 7337
ISO 15973
3 - 5
yes
2170132120
3.2
2170132120
CUP sealed blind rivet fl...
Steel
Aluminium AIMG 5
3.2
12.5
6.0
≤ 1,4
1.70
≥ 27,0
3.3
1050
1200
4049337113560
83082000
ISO 7337
ISO 15973
3 - 5
yes
2170132600
3.2
2170132600
CUP sealed blind rivet fl...
Steel
Aluminium AIMG 5
3.2
6.5
6.0
≤ 1,4
1.70
≥ 27,0
3.3
1050
1200
4049337113577
83082000
ISO 7337
ISO 15973
3 - 5
yes
2170132800
3.2
2170132800
CUP sealed blind rivet fl...
Steel
Aluminium AIMG 5
3.2
8.0
6.0
≤ 1,4
1.70
≥ 27,0
3.3
1050
1200
4049337113584
83082000
ISO 7337
ISO 15973
3 - 5
yes
2170132900
3.2
2170132900
CUP sealed blind rivet fl...
Steel
Aluminium AIMG 5
3.2
9.5
6.0
≤ 1,4
1.70
≥ 27,0
3.3
1050
1200
4049337115274
83082000
ISO 7337
ISO 15973
3 - 5
yes
2170140110
4.0
2170140110
CUP sealed blind rivet fl...
Steel
Aluminium AIMG 5
4.0
11.0
8.0
≤ 1,7
2.18
≥ 27,0
4.1
1550
2100
4049337115298
83082000
ISO 7337
ISO 15973
3 - 5
yes
2170140120
4.0
2170140120
CUP sealed blind rivet fl...
Steel
Aluminium AIMG 5
4.0
12.0
8.0
≤ 1,7
2.18
≥ 27,0
4.1
1550
2100
4049337115311
83082000
ISO 7337
ISO 15973
3 - 5
yes
2170140150
4.0
2170140150
CUP sealed blind rivet fl...
Steel
Aluminium AIMG 5
4.0
15.0
8.0
≤ 1,7
2.18
≥ 27,0
4.1
1550
2100
4049337115328
83082000
ISO 7337
ISO 15973
3 - 5
yes
2170140800
4.0
2170140800
CUP sealed blind rivet fl...
Steel
Aluminium AIMG 5
4.0
8.0
8.0
≤ 1,7
2.18
≥ 27,0
4.1
1550
2100
4049337115335
83082000
ISO 7337
ISO 15973
3 - 5
yes
2170140950
4.0
2170140950
CUP sealed blind rivet fl...
Steel
Aluminium AIMG 5
4.0
9.5
8.0
≤ 1,7
2.18
≥ 27,0
4.1
1550
2100
4049337115342
83082000
ISO 7337
ISO 15973
3 - 5
yes
2170148100
4.8
2170148100
CUP sealed blind rivet fl...
Steel
Aluminium AIMG 5
4.8
10.0
9.5
≤ 2,0
2.63
≥ 27,0
4.9
2100
3000
4049337115359
83082000
ISO 7337
ISO 15973
3 - 5
yes
2170148110
4.8
2170148110
CUP sealed blind rivet fl...
Steel
Aluminium AIMG 5
4.8
11.0
9.5
≤ 2,0
2.63
≥ 27,0
4.9
2100
3000
4049337115366
83082000
ISO 7337
ISO 15973
3 - 5
yes
2170148125
4.8
2170148125
CUP sealed blind rivet fl...
Steel
Aluminium AIMG 5
4.8
12.5
9.5
≤ 2,0
2.63
≥ 27,0
4.9
2100
3000
4049337115373
83082000
ISO 7337
ISO 15973
3 - 5
yes
2170148140
4.8
2170148140
CUP sealed blind rivet fl...
Steel
Aluminium AIMG 5
4.8
14.0
9.5
≤ 2,0
2.63
≥ 27,0
4.9
2100
3000
4049337115380
83082000
ISO 7337
ISO 15973
3 - 5
yes
2170148160
4.8
2170148160
CUP sealed blind rivet fl...
Steel
Aluminium AIMG 5
4.8
16.0
9.5
≤ 2,0
2.63
≥ 27,0
4.9
2100
3000
4049337115397
83082000
ISO 7337
ISO 15973
3 - 5
yes
2170148180
4.8
2170148180
CUP sealed blind rivet fl...
Steel
Aluminium AIMG 5
4.8
18.0
9.5
≤ 2,0
2.63
≥ 27,0
4.9
2100
3000
4049337115403
83082000
ISO 7337
ISO 15973
3 - 5
yes
2170148210
4.8
2170148210
CUP sealed blind rivet fl...
Steel
Aluminium AIMG 5
4.8
21.0
9.5
≤ 2,0
2.63
≥ 27,0
4.9
2100
3000
4049337115410
83082000
ISO 7337
ISO 15973
3 - 5
yes
2170148250
4.8
2170148250
CUP sealed blind rivet fl...
Steel
Aluminium AIMG 5
4.8
25.0
9.5
≤ 2,0
2.63
≥ 27,0
4.9
2100
3000
4049337115427
83082000
ISO 7337
ISO 15973
3 - 5
yes
2170148800
4.8
2170148800
CUP sealed blind rivet fl...
Steel
Aluminium AIMG 5
4.8
8.0
9.5
≤ 2,0
2.63
≥ 27,0
4.9
2100
3000
4049337115434
83082000
ISO 7337
ISO 15973
3 - 5
yes
2170148950
4.8
2170148950
CUP sealed blind rivet fl...
Steel
Aluminium AIMG 5
4.8
9.5
9.5
≤ 2,0
2.63
≥ 27,0
4.9
2100
3000
4049337115458
83082000
ISO 7337
ISO 15973
3 - 5
yes
2170164125
6.4
2170164125
CUP sealed blind rivet fl...
Steel
Aluminium AIMG 5
6.4
12.5
12.7
≤ 2,5
3.70
≥ 31,0
6.5
3800
4800
4049337115465
83082000
ISO 7337
ISO 15973
3 - 5
yes
2170164160
6.4
2170164160
CUP sealed blind rivet fl...
Steel
Aluminium AIMG 5
6.4
16.0
12.7
≤ 2,5
3.70
≥ 31,0
6.5
3800
4800
4049337115472
83082000
ISO 7337
ISO 15973
3 - 5
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SSM-R Steel Countersunk Head - Blind Rivet Nut SSM-R
Honsel-Group
10.06.2024
Standard blind rivet domed head stainless steel A2 - stainless steel A2
Goebel
11.04.2022
DIN ≈7337 A - Senkniete Nenndurchmesser 1 bis 8 mm
Fabory
13.02.2023
BN 33062 - Screwdriver Bits 1/4" with hole for tamper proof button head scr...
Bossard Catalog
31.10.2023
D20.04 - Plastic blind rivet
IMS UNIVERSAL Fastening elements
21.03.2022
BN 3328 - Blind rivets Standard, dome head (POP® AD...ABS; ~DIN 7337 A; ~IS...
Bossard Catalog
16.05.2024
Bolt Anchor AN BZ plus - Bolt Anchor AN BZ plus
Sikla
27.06.2024
Rainbow multi grip blind rivet domed head aluminum - steel zinc plated (whi...
Goebel
11.04.2022
OPTO® Aluminium / Steel Dome Head - Multigrip Blind Rivet
Honsel-Group
03.06.2024
Reference 17300 - Closed-end blind rivet flang head aluminium - Steel mandr...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表