您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Front element for indicator light [EC000223]
Eaton's CAD
Industrial control, drives, automation and sensors
Pushbuttons and signal towers
23206
Powered by
CAD模型選擇
{eaton_cad/23126/23146/23206/23651.prj},{NB=183290},{PLID=183290},{NETTO_WEIGHT=0.03500},{EF006669=1},{EF000079=30.0},{EF004565=0},{EF004778=30.0},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/c8/a6/18/23651_preview_270.png},{MANUTYPEDESC=M30C-FL-B-*},{DESCSHORT=Indicator light, RMQ-Titan, Flat, Blue, individual facility for inscription, Metal bezel},{DESCLONG=Indicator light, Product range: RMQ-Titan, Single unit, Design: Flat, Color Lens: Blue, Button plate individual facility for inscription, Degree of Protection: IP66, IP67, IP69K, Metal bezel, Connection to SmartWire-DT: yes, with SWD-RMQ connections, Front dimensions: Ø 36 mm, Standards: IEC/EN 60947, VDE 0660},{INTNO=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF006669
Suitable for number of built-in signal lights
ⁿ/ₐ
EF000207
Colour lens
ⁿ/ₐ
EF006253
Construction type lens
ⁿ/ₐ
EF000079
Hole diameter
[mm]
EF004565
Width opening
[mm]
EF004778
Height opening
[mm]
EF006014
With front ring
ⁿ/ₐ
EF005972
Material front ring
ⁿ/ₐ
EF002429
Colour front ring
ⁿ/ₐ
EF008343
Type of lens
ⁿ/ₐ
EF003118
Degree of protection (IP), front side
ⁿ/ₐ
EF011959
Degree of protection (NEMA)
ⁿ/ₐ
216776
216776
M22-L-X
Indicator light, RMQ-Tita...
Indicator light, Product ...
4015082167769
0.00500
Front element for warning...
Front element for indicat...
1
Other
Round
22.5
0
22.5
true
Other
Chrome
Flat
IP67/IP69K
4X, 13
216774
216774
M22-L-Y
Indicator light, RMQ-Tita...
Indicator light, Product ...
4015082167745
0.00700
Front element for warning...
Front element for indicat...
1
Yellow
Round
22.5
0
22.5
true
Other
Chrome
Flat
IP67/IP69K
4X, 13
216772
216772
M22-L-R
Indicator light, RMQ-Tita...
Indicator light, Product ...
4015082167721
0.00700
Front element for warning...
Front element for indicat...
1
Red
Round
22.5
0
22.5
true
Other
Chrome
Flat
IP67/IP69K
4X, 13
216908
216908
M22-LC-R
Indicator light, RMQ-Tita...
Indicator light, Product ...
4015082169084
0.01700
Front element for warning...
Front element for indicat...
1
Red
Round
22.5
0
22.5
false
Other
Chrome
Flat
IP67/IP69K
4X, 13
216779
216779
M22-LH-R
Indicator light, RMQ-Tita...
Indicator light, Product ...
4015082167790
0.00700
Front element for warning...
Front element for indicat...
1
Red
Round
22.5
0
22.5
true
Other
Chrome
High
IP67/IP69K
4X, 13
216916
216916
M22-LCH-G
Indicator light, RMQ-Tita...
Indicator light, Product ...
4015082169169
0.01700
Front element for warning...
Front element for indicat...
1
Green
Round
22.5
0
22.5
false
Other
Chrome
High
IP67/IP69K
4X, 13
216775
216775
M22-L-B
Indicator light, RMQ-Tita...
Indicator light, Product ...
4015082167752
0.00700
Front element for warning...
Front element for indicat...
1
Blue
Round
22.5
0
22.5
true
Other
Chrome
Flat
IP67/IP69K
4X, 13
216907
216907
M22-LC-W
Indicator light, RMQ-Tita...
Indicator light, Product ...
4015082169077
0.01700
Front element for warning...
Front element for indicat...
1
White
Round
22.5
0
22.5
false
Other
Chrome
Flat
IP67/IP69K
4X, 13
216782
216782
M22-LH-B
Indicator light, RMQ-Tita...
Indicator light, Product ...
4015082167820
0.00700
Front element for warning...
Front element for indicat...
1
Blue
Round
22.5
0
22.5
true
Other
Chrome
High
IP67/IP69K
4X, 13
216910
216910
M22-LC-Y
Indicator light, RMQ-Tita...
Indicator light, Product ...
4015082169107
0.01700
Front element for warning...
Front element for indicat...
1
Yellow
Round
22.5
0
22.5
false
Other
Chrome
Flat
IP67/IP69K
4X, 13
216781
216781
M22-LH-Y
Indicator light, RMQ-Tita...
Indicator light, Product ...
4015082167813
0.00700
Front element for warning...
Front element for indicat...
1
Yellow
Round
22.5
0
22.5
true
Other
Chrome
High
IP67/IP69K
4X, 13
216917
216917
M22-LCH-Y
Indicator light, RMQ-Tita...
Indicator light, Product ...
4015082169176
0.01700
Front element for warning...
Front element for indicat...
1
Yellow
Round
22.5
0
22.5
false
Other
Chrome
High
IP67/IP69K
4X, 13
216915
216915
M22-LCH-R
Indicator light, RMQ-Tita...
Indicator light, Product ...
4015082169152
0.01700
Front element for warning...
Front element for indicat...
1
Red
Round
22.5
0
22.5
false
Other
Chrome
High
IP67/IP69K
4X, 13
216773
216773
M22-L-G
Indicator light, RMQ-Tita...
Indicator light, Product ...
4015082167738
0.00700
Front element for warning...
Front element for indicat...
1
Green
Round
22.5
0
22.5
true
Other
Chrome
Flat
IP67/IP69K
4X, 13
216771
216771
M22-L-W
Indicator light, RMQ-Tita...
Indicator light, Product ...
4015082167714
0.00700
Front element for warning...
Front element for indicat...
1
White
Round
22.5
0
22.5
true
Other
Chrome
Flat
IP67/IP69K
4X, 13
216780
216780
M22-LH-G
Indicator light, RMQ-Tita...
Indicator light, Product ...
4015082167806
0.00700
Front element for warning...
Front element for indicat...
1
Green
Round
22.5
0
22.5
true
Other
Chrome
High
IP67/IP69K
4X, 13
183284
183284
M30C-FL-B
Indicator light, RMQ-Tita...
Indicator light, Product ...
4015081782253
0.03500
Front element for warning...
Front element for indicat...
1
Blue
Round
30.0
0
30.0
true
Metal
Chrome
Flat
IP67/IP69K
4X, 13
183283
183283
M30C-FL-G
Indicator light, RMQ-Tita...
Indicator light, Product ...
4015081782246
0.03500
Front element for warning...
Front element for indicat...
1
Green
Round
30.0
0
30.0
true
Metal
Chrome
Flat
IP67/IP69K
4X, 13
183285
183285
M30C-FL-Y
Indicator light, RMQ-Tita...
Indicator light, Product ...
4015081782260
0.03500
Front element for warning...
Front element for indicat...
1
Yellow
Round
30.0
0
30.0
true
Metal
Chrome
Flat
IP67/IP69K
4X, 13
164374
164374
M22-L-A
Indicator light, RMQ-Tita...
Indicator light, Product ...
4015081608805
0.00700
Front element for warning...
Front element for indicat...
1
Orange
Round
22.5
0
22.5
false
Other
Chrome
Flat
IP67/IP69K
4X, 13
183282
183282
M30C-FL-R
Indicator light, RMQ-Tita...
Indicator light, Product ...
4015081782239
0.03500
Front element for warning...
Front element for indicat...
1
Red
Round
30.0
0
30.0
true
Metal
Chrome
Flat
IP67/IP69K
4X, 13
183287
183287
M30C-FL-W
Indicator light, RMQ-Tita...
Indicator light, Product ...
4015081782284
0.03500
Front element for warning...
Front element for indicat...
1
White
Round
30.0
0
30.0
true
Metal
Chrome
Flat
IP67/IP69K
4X, 13
183286
183286
M30C-FL-A
Indicator light, RMQ-Tita...
Indicator light, Product ...
4015081782277
0.03500
Front element for warning...
Front element for indicat...
1
Orange
Round
30.0
0
30.0
true
Metal
Chrome
Flat
IP67/IP69K
4X, 13
216909
216909
M22-LC-G
Indicator light, RMQ-Tita...
Indicator light, Product ...
4015082169091
0.01700
Front element for warning...
Front element for indicat...
1
Green
Round
22.5
0
22.5
false
Other
Chrome
Flat
IP67/IP69K
4X, 13
189595
189595
M22-L-T
Indicator light, RMQ-Tita...
Indicator light, Product ...
4015081874804
0.00700
Front element for warning...
Front element for indicat...
1
Set with several colours
Round
22.5
0
22.5
true
Other
Chrome
Flat
IP67/IP69K
4X, 13
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表