您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
216273
Molex
Cable Assemblies
SL-to-Pigtail
SL
Powered by
CAD模型選擇
{molex/cable_assemblies/sl_to_pigtail/sl/216273.prj},{NB=2162731044},{PN=2162731044},{DESC=SL Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Positive Lock, Single Row, 600.00mm Length, Tin (Sn) Plating, 4 Circuits, Black},{CABLELENGTH=600.00mm},{CIRCUITS=4},{GENDER=Male-Pigtail},{MATERIAL=Tin},{ROWS=1},{PITCH=2.54mm},{DEFAULTSORTATTR=260}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CABLELENGTH
Cable Length
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
GENDER
Gender
ⁿ/ₐ
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
PITCH
Pitch - Mating Interface
ⁿ/ₐ
2162731020
2162731020
SL Male-to-Pigtail Off-th...
50.00mm
2
Male-Pigtail
Tin
1
2.54mm
2162731021
2162731021
SL Male-to-Pigtail Off-th...
100.00mm
2
Male-Pigtail
Tin
1
2.54mm
2162731022
2162731022
SL Male-to-Pigtail Off-th...
150.00mm
2
Male-Pigtail
Tin
1
2.54mm
2162731023
2162731023
SL Male-to-Pigtail Off-th...
300.00mm
2
Male-Pigtail
Tin
1
2.54mm
2162731024
2162731024
SL Male-to-Pigtail Off-th...
600.00mm
2
Male-Pigtail
Tin
1
2.54mm
2162731030
2162731030
SL Male-to-Pigtail Off-th...
50.00mm
3
Male-Pigtail
Tin
1
2.54mm
2162731031
2162731031
SL Male-to-Pigtail Off-th...
100.00mm
3
Male-Pigtail
Tin
1
2.54mm
2162731032
2162731032
SL Male-to-Pigtail Off-th...
150.00mm
3
Male-Pigtail
Tin
1
2.54mm
2162731033
2162731033
SL Male-to-Pigtail Off-th...
300.00mm
3
Male-Pigtail
Tin
1
2.54mm
2162731034
2162731034
SL Male-to-Pigtail Off-th...
600.00mm
3
Male-Pigtail
Tin
1
2.54mm
2162731040
2162731040
SL Male-to-Pigtail Off-th...
50.00mm
4
Male-Pigtail
Tin
1
2.54mm
2162731041
2162731041
SL Male-to-Pigtail Off-th...
100.00mm
4
Male-Pigtail
Tin
1
2.54mm
2162731042
2162731042
SL Male-to-Pigtail Off-th...
150.00mm
4
Male-Pigtail
Tin
1
2.54mm
2162731043
2162731043
SL Male-to-Pigtail Off-th...
300.00mm
4
Male-Pigtail
Tin
1
2.54mm
2162731044
2162731044
SL Male-to-Pigtail Off-th...
600.00mm
4
Male-Pigtail
Tin
1
2.54mm
2162731050
2162731050
SL Male-to-Pigtail Off-th...
50.00mm
5
Male-Pigtail
Tin
1
2.54mm
2162731051
2162731051
SL Male-to-Pigtail Off-th...
100.00mm
5
Male-Pigtail
Tin
1
2.54mm
2162731052
2162731052
SL Male-to-Pigtail Off-th...
150.00mm
5
Male-Pigtail
Tin
1
2.54mm
2162731053
2162731053
SL Male-to-Pigtail Off-th...
300.00mm
5
Male-Pigtail
Tin
1
2.54mm
2162731054
2162731054
SL Male-to-Pigtail Off-th...
600.00mm
5
Male-Pigtail
Tin
1
2.54mm
2162731060
2162731060
SL Male-to-Pigtail Off-th...
50.00mm
6
Male-Pigtail
Tin
1
2.54mm
2162731061
2162731061
SL Male-to-Pigtail Off-th...
100.00mm
6
Male-Pigtail
Tin
1
2.54mm
2162731062
2162731062
SL Male-to-Pigtail Off-th...
150.00mm
6
Male-Pigtail
Tin
1
2.54mm
2162731063
2162731063
SL Male-to-Pigtail Off-th...
300.00mm
6
Male-Pigtail
Tin
1
2.54mm
2162731064
2162731064
SL Male-to-Pigtail Off-th...
600.00mm
6
Male-Pigtail
Tin
1
2.54mm
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表