您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
7-140 - 120° Concealed Hinge, stainless steel
Dirak
Stainless Steel
Powered by
CAD模型選擇
{dirak/edelstahl/7_140_asmtab.prj},{NB=216-9102.00-00000(0)},{BESTNR=216-9102.00-00000},{W=0},{MSS=AISI 304},{SAUS=ohne Nut},{SMAT=Edelstahl 1.4305},{MS=AISI 303},{MON=anschraubbar / anschweißbar},{STMAT=Edelstahl 1.4301},{LE=10},{INFO=Product page DIRAK.com},{PPATH=einbausituation_c/assemblies/7_140_asmtpl.prj},{VERS=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
MSS
Material Hinge-part
ⁿ/ₐ
SAUS
Pin version
ⁿ/ₐ
SMAT
Material Pin
ⁿ/ₐ
MS
Material Pin
ⁿ/ₐ
MON
Installation type
ⁿ/ₐ
STMAT
Material Hinge-part
ⁿ/ₐ
LE
Delivery Unit
[Stück]
216-9101.00-00000
216-9101.00-00000
AISI 304
without groove
stainless steel AISI 303
AISI 303
weld-on
stainless steel AISI 304
10
216-9109.00-00000
216-9109.00-00000
AISI 304
with groove incl. locking...
stainless steel AISI 303
AISI 303
weld-on
stainless steel AISI 304
10
216-9109.00-00001
216-9109.00-00001
AISI 304
with groove incl. o-ring
stainless steel AISI 303
AISI 303
weld-on
stainless steel AISI 304
10
216-9102.00-00000
216-9102.00-00000
AISI 304
without groove
stainless steel AISI 303
AISI 303
screw- / weld-on
stainless steel AISI 304
10
216-9110.00-00000
216-9110.00-00000
AISI 304
with groove incl. locking...
stainless steel AISI 303
AISI 303
screw- / weld-on
stainless steel AISI 304
10
216-9110.00-00001
216-9110.00-00001
AISI 304
with groove incl. o-ring
stainless steel AISI 303
AISI 303
screw- / weld-on
stainless steel AISI 304
10
216-9121.00-00001
216-9121.00-00001
AISI 316
with groove incl. o-ring
stainless steel AISI 316L
AISI 316
screw- / weld-on
stainless steel AISI 316L
10
216-9121.00-00002
216-9121.00-00002
AISI 316
with groove incl. locking...
stainless steel AISI 316L
AISI 316
screw- / weld-on
stainless steel AISI 316L
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
7-145 - 120° Concealed Hinge,stainless steel 120°opening angle
Dirak
15.12.2023
7-150 - 120° Concealed Hinge,for bending 20mm stainless steel
Dirak
15.12.2023
7-165 - 120° Concealed Hinge,Heavy Duty version stainless steel
Dirak
15.12.2023
4-150 - 180° Hinge, for single cabinets
Dirak
15.12.2023
4-124 - 120° Concealed Hinge, Heavy Duty version for Rod-Latch system 208
Dirak
15.12.2023
7-160 - 120° Concealed Hinge,for bending 26mm stainless steel
Dirak
15.12.2023
7-166 - 120° Concealed Hinge,with 'PULL-OUT' door removal stainless steel
Dirak
15.12.2023
4-182 - 180° Hinge RH + LH (also 180° for adjacent doors) with lift-off fea...
Dirak
15.12.2023
4-243 - Hinge Pr01 180°
Dirak
15.12.2023
7-139 - Concealed Hinge Pr03 120° Stainless Steel
Dirak
15.12.2023
4-124.01 - 120° Concealed Hinge, Heavy Duty version for Rod-Latch system 20...
Dirak
15.12.2023
7-200 - Screw-on Hinge,stainless steel
Dirak
15.12.2023
7-262 - Screw-on Hinge,stainless steel
Dirak
15.12.2023
4-124.02 - 120° Concealed Hinge, Heavy Duty version for Rod-Latch system 20...
Dirak
15.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表