您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
215325
Molex
Cable Assemblies
Mini-Fit Jr. Both Ends
Mini-Fit Jr.
Powered by
CAD模型選擇
{molex/cable_assemblies/mini_fit_jr_both_ends/mini_fit_jr/215325.prj},{NB=2153251103},{PN=2153251103},{DESC=Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 10 Circuits, Black},{CABLELENGTH=600.00mm},{CIRCUITS=10},{GENDER=Female-Female},{MATERIAL=Tin},{ROWS=2},{PITCH=4.20mm},{DEFAULTSORTATTR=50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CABLELENGTH
Cable Length
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
GENDER
Gender
ⁿ/ₐ
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
PITCH
Pitch - Mating Interface
ⁿ/ₐ
2153251021
2153251021
Mini-Fit Jr. Female-to-Mi...
150.00mm
2
Female-Female
Tin
2
4.20mm
2153251022
2153251022
Mini-Fit Jr. Female-to-Mi...
300.00mm
2
Female-Female
Tin
2
4.20mm
2153251023
2153251023
Mini-Fit Jr. Female-to-Mi...
600.00mm
2
Female-Female
Tin
2
4.20mm
2153251041
2153251041
Mini-Fit Jr. Female-to-Mi...
150.00mm
4
Female-Female
Tin
2
4.20mm
2153251042
2153251042
Mini-Fit Jr. Female-to-Mi...
300.00mm
4
Female-Female
Tin
2
4.20mm
2153251043
2153251043
Mini-Fit Jr. Female-to-Mi...
600.00mm
4
Female-Female
Tin
2
4.20mm
2153251061
2153251061
Mini-Fit Jr. Female-to-Mi...
150.00mm
6
Female-Female
Tin
2
4.20mm
2153251062
2153251062
Mini-Fit Jr. Female-to-Mi...
300.00mm
6
Female-Female
Tin
2
4.20mm
2153251063
2153251063
Mini-Fit Jr. Female-to-Mi...
600.00mm
6
Female-Female
Tin
2
4.20mm
2153251081
2153251081
Mini-Fit Jr. Female-to-Mi...
150.00mm
8
Female-Female
Tin
2
4.20mm
2153251082
2153251082
Mini-Fit Jr. Female-to-Mi...
300.00mm
8
Female-Female
Tin
2
4.20mm
2153251083
2153251083
Mini-Fit Jr. Female-to-Mi...
600.00mm
8
Female-Female
Tin
2
4.20mm
2153251101
2153251101
Mini-Fit Jr. Female-to-Mi...
150.00mm
10
Female-Female
Tin
2
4.20mm
2153251102
2153251102
Mini-Fit Jr. Female-to-Mi...
300.00mm
10
Female-Female
Tin
2
4.20mm
2153251103
2153251103
Mini-Fit Jr. Female-to-Mi...
600.00mm
10
Female-Female
Tin
2
4.20mm
2153252021
2153252021
Mini-Fit Jr. Female-to-Mi...
150.00mm
2
Female-Female
Gold
2
4.20mm
2153252022
2153252022
Mini-Fit Jr. Female-to-Mi...
300.00mm
2
Female-Female
Gold
2
4.20mm
2153252023
2153252023
Mini-Fit Jr. Female-to-Mi...
600.00mm
2
Female-Female
Gold
2
4.20mm
2153252041
2153252041
Mini-Fit Jr. Female-to-Mi...
150.00mm
4
Female-Female
Gold
2
4.20mm
2153252042
2153252042
Mini-Fit Jr. Female-to-Mi...
300.00mm
4
Female-Female
Gold
2
4.20mm
2153252043
2153252043
Mini-Fit Jr. Female-to-Mi...
600.00mm
4
Female-Female
Gold
2
4.20mm
2153252061
2153252061
Mini-Fit Jr. Female-to-Mi...
150.00mm
6
Female-Female
Gold
2
4.20mm
2153252062
2153252062
Mini-Fit Jr. Female-to-Mi...
300.00mm
6
Female-Female
Gold
2
4.20mm
2153252063
2153252063
Mini-Fit Jr. Female-to-Mi...
600.00mm
6
Female-Female
Gold
2
4.20mm
2153252081
2153252081
Mini-Fit Jr. Female-to-Mi...
150.00mm
8
Female-Female
Gold
2
4.20mm
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表