您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Flashing Light PY X-S-05 - Visual Signaling
Pfannenberg
Signaling Technology
Visual Signaling
Flashing Lights
Powered by
CAD模型選擇
{pfannenberg/signaling_technology/visual_signaling/flashing_lights/py_x_s_05_asmtab.prj},{NB=21510105055()},{MANUID=21510105055},{NETWEIGHT=0.1650},{CTN=85318070},{EF000002=230},{EF000076=5},{EF000587=0.09},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{A1A=2.8},{A2A=2.8},{BA=4.9},{C1A=3.5},{C2A=2.6},{A1W=5.6},{A2W=5.6},{BW=9.8},{C1W=7.0},{C2W=5.2},{A1I=12.6},{A2I=12.6},{BI=22.1},{C1I=15.8},{C2I=11.7},{PREVIEW=parts/py_l_s_grey_red_4_10.png},{MANUTYPEDESC=PY X-S-05 230 AC RD 7035},{DESCSHORT=Flashing Light PY X-S-05 red,230AC,5J,IP66,NEMA4/4x,RAL7035},{VS=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
ABC
3D-Coverage
[m]
A1
Size of visual coverage A1
[m]
A2
Size of visual coverage A2
[m]
B
Size of visual coverage B total
[m]
C1
Size of visual coverage C1
[m]
C2
Size of visual coverage C2
[m]
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
NETWEIGHT
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
EF000002
Nominal voltage
[V]
EF000003
Mounting method
ⁿ/ₐ
EF000076
Power
[J]
EF000143
Type of current
ⁿ/ₐ
EF000587
Electricity consumption
[A]
EF001596
Material housing
ⁿ/ₐ
EF002423
Lamp type
ⁿ/ₐ
EF002749
Colour of lamp hood
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
CERTREACH
Cert-REACH
ⁿ/ₐ
CERTCE
Cert-CE
ⁿ/ₐ
CERTEAC
Cert-EAC
ⁿ/ₐ
CERTUKCA
Cert-UKCA
ⁿ/ₐ
CERTUL
Cert-UL
ⁿ/ₐ
CERTVDS
Cert-VdS
ⁿ/ₐ
SIL
ⁿ/ₐ
EXPROOF
Ex-proof
ⁿ/ₐ
21510101000
21510101000
PY X-S-05 230 AC CL
Flashing Light PY X-S-05 ...
"- The compact flashing l...
0x0x0
0.0
0.0
0.0
0.0
0.0
4061131130185
Pfannenberg GmbH
0.1650
85318070
DE
230
Surface mounting
5
AC
0.09
Plastic
Xenon
Clear
IP66
true
true
true
true
true
false
false
false
21510101055
21510101055
PY X-S-05 230 AC CL 7035
Flashing Light PY X-S-05 ...
"- The compact flashing l...
0x0x0
0.0
0.0
0.0
0.0
0.0
4061131130192
Pfannenberg GmbH
0.1650
85318070
DE
230
Surface mounting
5
AC
0.09
Plastic
Xenon
Clear
IP66
true
true
true
true
true
false
false
false
21510103000
21510103000
PY X-S-05 230 AC YE
Flashing Light PY X-S-05 ...
"- The compact flashing l...
0x0x0
0.0
0.0
0.0
0.0
0.0
4061131130222
Pfannenberg GmbH
0.1650
85318070
DE
230
Surface mounting
5
AC
0.09
Plastic
Xenon
Yellow
IP66
true
true
true
true
true
false
false
false
21510103055
21510103055
PY X-S-05 230 AC YE 7035
Flashing Light PY X-S-05 ...
"- The compact flashing l...
0x0x0
0.0
0.0
0.0
0.0
0.0
4061131130246
Pfannenberg GmbH
0.1650
85318070
DE
230
Surface mounting
5
AC
0.09
Plastic
Xenon
Yellow
IP66
true
true
true
true
true
false
false
false
21510104000
21510104000
PY X-S-05 230 AC AM
Flashing Light PY X-S-05 ...
"- The compact flashing l...
0x0x0
0.0
0.0
0.0
0.0
0.0
4061131130260
Pfannenberg GmbH
0.1650
85318070
DE
230
Surface mounting
5
AC
0.09
Plastic
Xenon
Orange
IP66
true
true
true
true
true
false
false
false
21510104055
21510104055
PY X-S-05 230 AC AM 7035
Flashing Light PY X-S-05 ...
"- The compact flashing l...
0x0x0
0.0
0.0
0.0
0.0
0.0
4061131130277
Pfannenberg GmbH
0.1650
85318070
DE
230
Surface mounting
5
AC
0.09
Plastic
Xenon
Orange
IP66
true
true
true
true
true
false
false
false
21510105000
21510105000
PY X-S-05 230 AC RD
Flashing Light PY X-S-05 ...
"- The compact flashing l...
0x0x0
0.0
0.0
0.0
0.0
0.0
4061131130284
Pfannenberg GmbH
0.1650
85318070
DE
230
Surface mounting
5
AC
0.09
Plastic
Xenon
Red
IP66
true
true
true
true
true
false
false
false
21510105055
21510105055
PY X-S-05 230 AC RD 7035
Flashing Light PY X-S-05 ...
"- The compact flashing l...
0x0x0
0.0
0.0
0.0
0.0
0.0
4061131130291
Pfannenberg GmbH
0.1650
85318070
DE
230
Surface mounting
5
AC
0.09
Plastic
Xenon
Red
IP66
true
true
true
true
true
false
false
false
21510801000
21510801000
PY X-S-05 24 DC CL
Flashing Light PY X-S-05 ...
"- The compact flashing l...
0x0x0
0.0
0.0
0.0
0.0
0.0
4061131130529
Pfannenberg GmbH
0.2000
85318070
DE
24
Surface mounting
5
DC
0.36
Plastic
Xenon
Clear
IP66
true
true
true
true
true
true
false
false
21510801055
21510801055
PY X-S-05 24V DC CL 7035
Flashing Light PY X-S-05 ...
"- The compact flashing l...
0x0x0
0.0
0.0
0.0
0.0
0.0
4061131130567
Pfannenberg GmbH
0.2000
85318070
DE
24
Surface mounting
5
DC
0.36
Plastic
Xenon
Clear
IP66
true
true
true
true
true
true
false
false
21510803000
21510803000
PY X-S-05 24 DC YE
Flashing Light PY X-S-05 ...
"- The compact flashing l...
0x0x0
0.0
0.0
0.0
0.0
0.0
4061131130598
Pfannenberg GmbH
0.2000
85318070
DE
24
Surface mounting
5
DC
0.36
Plastic
Xenon
Yellow
IP66
true
true
true
true
true
true
false
false
21510803055
21510803055
PY X-S-05 24 DC YE 7035
Flashing Light PY X-S-05 ...
"- The compact flashing l...
0x0x0
0.0
0.0
0.0
0.0
0.0
4061131130628
Pfannenberg GmbH
0.2000
85318070
DE
24
Surface mounting
5
DC
0.36
Plastic
Xenon
Yellow
IP66
true
true
true
true
true
true
false
false
21510804000
21510804000
PY X-S-05 24 DC AM
Flashing Light PY X-S-05 ...
"- The compact flashing l...
0x0x0
0.0
0.0
0.0
0.0
0.0
4061131130666
Pfannenberg GmbH
0.2000
85318070
DE
24
Surface mounting
5
DC
0.36
Plastic
Xenon
Orange
IP66
true
true
true
true
true
true
false
false
21510804055
21510804055
PY X-S-05 24 DC AM 7035
Flashing Light PY X-S-05 ...
"- The compact flashing l...
0x0x0
0.0
0.0
0.0
0.0
0.0
4061131130680
Pfannenberg GmbH
0.2000
85318070
DE
24
Surface mounting
5
DC
0.36
Plastic
Xenon
Orange
IP66
true
true
true
true
true
true
false
false
21510805000
21510805000
PY X-S-05 24 DC RD
Flashing Light PY X-S-05 ...
"- The compact flashing l...
0x0x0
0.0
0.0
0.0
0.0
0.0
4061131130727
Pfannenberg GmbH
0.2000
85318070
DE
24
Surface mounting
5
DC
0.36
Plastic
Xenon
Red
IP66
true
true
true
true
true
true
false
false
21510805055
21510805055
PY X-S-05 24 DC RD 7035
Flashing Light PY X-S-05 ...
"- The compact flashing l...
0x0x0
0.0
0.0
0.0
0.0
0.0
4061131130772
Pfannenberg GmbH
0.2000
85318070
DE
24
Surface mounting
5
DC
0.36
Plastic
Xenon
Red
IP66
true
true
true
true
true
true
false
false
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NLE - Pendant Light Fittings for Ex-Areas Zone 2 and 21
Cooper Crouse-Hinds EU
12.10.2022
Standardvariante UK600 - Standardvariante UK600
ABB Low Voltage & Systems
24.05.2024
Flashing Sounder PA X 1-05 - Combined Signaling
Pfannenberg
21.04.2023
65-2904, 65-2905, 65-2901, 65-2902, 65-2903, 65-2906, 65-2907, 65-2908 - We...
80/20
09.11.2023
5000 K / 30 W
ESYLUX
23.02.2024
Stahlbolzen ungerissener Beton Option 7 - Throughbolt m2r stainless steel A...
Mungo Befestigungstechnik
25.04.2023
PXLED 15L - Explosion proof luminaire fixed mounting
Cooper Crouse-Hinds EU
28.03.2022
MONZA / transparent - Wall light
ESYLUX
23.02.2024
IS2 - Pre assembled cabinets with double glazed doors
ABB Low Voltage & Systems
24.05.2024
MC000169 - Non-automatic detector for danger detection system
#ETIM Deutschland
20.08.2021
LED-Traffic Light QUADRO LED-TL - Visual Signaling
Pfannenberg
15.09.2022
LED traffic light, assembled, PY L-S-TL - Visual Signaling
Pfannenberg
15.09.2022
Flashing light PMF LED-HI - Visual Signaling
Pfannenberg
11.04.2023
OSE-SP_S54333-F23-A1
Siemens Building Technologies ASIA/PACIFIC Portfolio
04.05.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表