您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
214758
Molex
Cable Assemblies
Micro-Fit 3.0-to-Pigtail
Micro-Fit 3.0
Powered by
CAD模型選擇
{molex/cable_assemblies/micro_fit_3_0_to_pigtail/micro_fit_3_0/214758.prj},{NB=2147581103},{SHA256=03HpTnaoP0tn+a0kBeCILxzcEj7m4jMbsqxRs8tkSKA=},{INAME=00237__2147581103},{PN=2147581103},{DESC=Micro-Fit 3.0 Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 10 Circuits, Black},{CABLELENGTH=600.00mm},{CIRCUITS=10},{GENDER=Male-Pigtail},{MATERIAL=Tin},{ROWS=2},{PITCH=3.00mm}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CABLELENGTH
Cable Length
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
GENDER
Gender
ⁿ/ₐ
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
PITCH
Pitch - Mating Interface
ⁿ/ₐ
2147581021
2147581021
Micro-Fit 3.0 Male-to-Pig...
150.00mm
2
Male-Pigtail
Tin
2
3.00mm
2147581022
2147581022
Micro-Fit 3.0 Male-to-Pig...
300.00mm
2
Male-Pigtail
Tin
2
3.00mm
2147581023
2147581023
Micro-Fit 3.0 Male-to-Pig...
600.00mm
2
Male-Pigtail
Tin
2
3.00mm
2147581041
2147581041
Micro-Fit 3.0 Male-to-Pig...
150.00mm
4
Male-Pigtail
Tin
2
3.00mm
2147581042
2147581042
Micro-Fit 3.0 Male-to-Pig...
300.00mm
4
Male-Pigtail
Tin
2
3.00mm
2147581043
2147581043
Micro-Fit 3.0 Male-to-Pig...
600.00mm
4
Male-Pigtail
Tin
2
3.00mm
2147581061
2147581061
Micro-Fit 3.0 Male-to-Pig...
150.00mm
6
Male-Pigtail
Tin
2
3.00mm
2147581062
2147581062
Micro-Fit 3.0 Male-to-Pig...
300.00mm
6
Male-Pigtail
Tin
2
3.00mm
2147581063
2147581063
Micro-Fit 3.0 Male-to-Pig...
600.00mm
6
Male-Pigtail
Tin
2
3.00mm
2147581081
2147581081
Micro-Fit 3.0 Male-to-Pig...
150.00mm
8
Male-Pigtail
Tin
2
3.00mm
2147581082
2147581082
Micro-Fit 3.0 Male-to-Pig...
300.00mm
8
Male-Pigtail
Tin
2
3.00mm
2147581083
2147581083
Micro-Fit 3.0 Male-to-Pig...
600.00mm
8
Male-Pigtail
Tin
2
3.00mm
2147581101
2147581101
Micro-Fit 3.0 Male-to-Pig...
150.00mm
10
Male-Pigtail
Tin
2
3.00mm
2147581102
2147581102
Micro-Fit 3.0 Male-to-Pig...
300.00mm
10
Male-Pigtail
Tin
2
3.00mm
2147581103
2147581103
Micro-Fit 3.0 Male-to-Pig...
600.00mm
10
Male-Pigtail
Tin
2
3.00mm
2147582021
2147582021
Micro-Fit 3.0 Male-to-Pig...
150.00mm
2
Male-Pigtail
Gold
2
3.00mm
2147582022
2147582022
Micro-Fit 3.0 Male-to-Pig...
300.00mm
2
Male-Pigtail
Gold
2
3.00mm
2147582023
2147582023
Micro-Fit 3.0 Male-to-Pig...
600.00mm
2
Male-Pigtail
Gold
2
3.00mm
2147582041
2147582041
Micro-Fit 3.0 Male-to-Pig...
150.00mm
4
Male-Pigtail
Gold
2
3.00mm
2147582042
2147582042
Micro-Fit 3.0 Male-to-Pig...
300.00mm
4
Male-Pigtail
Gold
2
3.00mm
2147582043
2147582043
Micro-Fit 3.0 Male-to-Pig...
600.00mm
4
Male-Pigtail
Gold
2
3.00mm
2147582061
2147582061
Micro-Fit 3.0 Male-to-Pig...
150.00mm
6
Male-Pigtail
Gold
2
3.00mm
2147582062
2147582062
Micro-Fit 3.0 Male-to-Pig...
300.00mm
6
Male-Pigtail
Gold
2
3.00mm
2147582063
2147582063
Micro-Fit 3.0 Male-to-Pig...
600.00mm
6
Male-Pigtail
Gold
2
3.00mm
2147582081
2147582081
Micro-Fit 3.0 Male-to-Pig...
150.00mm
8
Male-Pigtail
Gold
2
3.00mm
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表