您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pullesy for taper bushes L100 - Timing belt pulleys for taper bushes - ISO 5294
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys for Taper Bushes
Timing belt pulleys for taper bushes L
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_for_taper_bushes/t_belt_pulleys_for_taper_bushes_l/t_belt_pulley_for_taper_bushes_l100_asmtab.prj},{NB=21100027},{DESCRIPTION=TL 27 L 100},{CNSORDERNO=21100027},{TYPE=16F},{MAT=St},{Z=27},{TAPERBUSH=1108},{HM=28},{DP=81.86},{DE=81.10},{DF=87},{DM=0},{DI=60},{F=32},{L=22},{R=10.0},{N=315},{I=72.0},{KG=0.83},{PPATH=t_belt_pulley_for_taper_bushes_l_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TAPERBUSH
Taper bushes
ⁿ/ₐ
HM
Hole max.
[mm]
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
21100018
TL 18 L 100
21100018
16F
St
18
1108
28
54.57
53.81
60
0
38
31
22
9.0
308
0.20
21100019
TL 19 L 100
21100019
16F
St
19
1108
28
57.61
56.84
63
0
38
31
22
9.0
309
0.32
21100020
TL 20 L 100
21100020
16F
St
20
1108
28
60.64
59.88
66
0
45
31
22
9.0
310
0.41
21100021
TL 21 L 100
21100021
16F
St
21
1108
28
63.67
62.91
71
0
45
31
22
9.0
311
0.45
21100022
TL 22 L 100
21100022
16F
St
22
1108
28
66.70
65.94
75
0
48
31
22
9.0
312
0.47
21100023
TL 23 L 100
21100023
16F
St
23
1108
28
69.73
68.97
79
0
52
32
22
10.0
313
0.50
21100024
TL 24 L 100
21100024
16F
St
24
1108
28
72.77
72.00
79
0
52
32
22
10.0
313
0.64
21100025
TL 25 L 100
21100025
16F
St
25
1108
28
75.80
75.04
93
0
54
32
22
10.0
314
0.68
21100026
TL 26 L 100
21100026
16F
St
26
1108
28
78.83
78.07
87
0
60
32
22
10.0
315
0.70
21100027
TL 27 L 100
21100027
16F
St
27
1108
28
81.86
81.10
87
0
60
32
22
10.0
315
0.83
21100028
TL 28 L 100
21100028
16F
St
28
1108
28
84.89
84.13
91
0
65
32
22
10.0
316
0.85
21100030
TL 30 L 100
21100030
16F
St
30
1108
32
90.96
90.20
97
0
71
32
25
7.0
318
0.90
21100032
TL 32 L 100
21100032
16F
St
32
1108
32
97.02
96.26
103
0
75
32
25
7.0
320
1.05
21100036
TL 36 L 100
21100036
16F
St
36
1610
42
109.15
108.39
115
0
86
32
25
7.0
323
1.40
21100040
TL 40 L 100
21100040
16F
St
40
1610
42
121.28
120.51
127
0
96
32
25
7.0
327
1.65
21100048
TL 48 L 100
21100048
17F
St
48
1610
42
145.53
144.77
152
92
120
32
25
7.0
334
2.80
21100060
TL 60 L 100
21100060
19
St
60
1610
42
181.91
181.15
0
92
166
32
25
3.5
0
2.70
21100072
TL 72 L 100
21100072
22
GG
72
1610
50
218.30
217.53
0
106
202
32
32
0.0
0
2.96
21100084
TL 84 L 100
21100084
22
GG
84
2012
50
254.68
253.90
0
106
236
32
32
0.0
0
3.87
21100096
TL 96 L 100
21100096
22
GG
96
2012
50
291.06
290.30
0
106
270
32
32
0.0
0
4.64
21100120
TL 120 L 100
21100120
22
GG
120
2012
50
363.83
363.07
0
106
343
32
32
0.0
0
6.37
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表