您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Series 012 PN10 with electric rotary actuator Deufra - Butterfly valve PN10 with elongated eyelets and electric rotary actuator Deufra
ARI-Armaturen
ARI-Absperrklappen GBT
ARI-ZESA®
ARI-ZESA® -E-Antriebe
Powered by
CAD模型選擇
{ari_armaturen/ari-absperrklappen-gbt/ari-zesa/ari-zesa_e-antriebe/ari-zesa_deufra_pn10_tab.prj},{NB=21012 DN250/PN 10 SQ25- 14102700037-22589900258},{DN=250.000},{ARTIKELCODEKL=220120250G1},{PRODUKTKEYKL=14102700037},{NOTIZFIGURKL=21012},{NENNWEITE=DN250},{DRUCKSTUFE=PN 10},{KVS=5070},{WERKSTOFF=EN-JS1030},{WERKSTOFFINNEN=1.4571 EN 10088-1},{WERKSTOFFSCHEIB=1.4581 EN 10213-4},{WERKSTOFFMAN=NBR 73±3 Shore A},{ANSCHLUSS=elongated eyelets},{FORM=Straight through},{PRODUKTBEREICH=Butterfly valves},{PRODUKTBR=012},{BESCHREIBUNG1=ARI-ZESA},{BESCHREIBUNG2=Butterfly valve with elongated eyelets},{CADKEY=c000006609},{PN=10.000},{ARTIKELCODEA=9600100000G191},{PRODUKTKEYA=22589900258},{NOTIZFIGURA=SQ25},{PRODUKTBEREICHA=E-Antrieb},{PRODUKTBRA=Deufra},{SCHUTZART=IP67},{BETRIEBSART=S4 50%}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELCODEKL
Article
ⁿ/ₐ
PRODUKTKEYKL
Productkey
ⁿ/ₐ
NOTIZFIGURKL
Figure
ⁿ/ₐ
NENNWEITE
DN
ⁿ/ₐ
DRUCKSTUFE
PN
ⁿ/ₐ
KVS
KVS-value
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
WERKSTOFFINNEN
Material inside
ⁿ/ₐ
WERKSTOFFSCHEIB
Material washer
ⁿ/ₐ
WERKSTOFFMAN
Material gasket
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
PRODUKTBEREICH
Product range
ⁿ/ₐ
PRODUKTBR
Series
ⁿ/ₐ
BESCHREIBUNG1
DESC1
ⁿ/ₐ
BESCHREIBUNG2
DESC2
ⁿ/ₐ
CADKEY
ⁿ/ₐ
ARTIKELCODEA
Article actuator
ⁿ/ₐ
PRODUKTKEYA
Productkey actuator
ⁿ/ₐ
NOTIZFIGURA
Figure actuator
ⁿ/ₐ
PRODUKTBEREICHA
Product range actuator
ⁿ/ₐ
PRODUKTBRA
Series actuator
ⁿ/ₐ
SCHUTZART
Protection class
ⁿ/ₐ
BETRIEBSART
Operating mode
ⁿ/ₐ
MAXSCHALTUNGEN
Max. circuits
ⁿ/ₐ
STELLZEIT
Operating time
ⁿ/ₐ
HEIZUNG
Heating
ⁿ/ₐ
WEGSCHALTER
Travel switch
ⁿ/ₐ
STELLUNGSRUECKM
Position indication
ⁿ/ₐ
POTENTIOMETER
Potentiometer
ⁿ/ₐ
STELLUNGSREGLER
Positioner
ⁿ/ₐ
SONDERANTRIEBE
Special drives
ⁿ/ₐ
NOTIZ
Note
ⁿ/ₐ
ANSCHLUSSKONSOL
Console
ⁿ/ₐ
MAXDREHMOMENT
Torque max.
ⁿ/ₐ
FREQUENZ
Frequency
ⁿ/ₐ
VOLT
Volt
ⁿ/ₐ
STROMART
Type of current
ⁿ/ₐ
PHASEN
Phases
ⁿ/ₐ
BEZ1
DESC1 actuator
ⁿ/ₐ
BEZ3
DESC3 actuator
ⁿ/ₐ
BEZ4
DESC4 actuator
ⁿ/ₐ
FIGURBEZ
Figure actuator
ⁿ/ₐ
KEYGES
Total Productkey
ⁿ/ₐ
21012 DN 25/32/PN 10 SQ4-...
220120032G1
14101700049
21012
DN 25/32
PN 10
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
c000006600
9600100000G191
22299900004
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
1
0
0
1
0
0
DN 25-80
F05W11
45
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14101700049-22299900004
21012 DN 25/32/PN 10 SQ4-...
220120032G1
14101700049
21012
DN 25/32
PN 10
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
c000006600
9600100000G191
22299900012
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
1
0
1
1
0
0
DN 25-80
F05W11
45
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14101700049-22299900012
21012 DN 25/32/PN 10 SQ4-...
220120032G1
14101700049
21012
DN 25/32
PN 10
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
c000006600
9600100000G191
22299900013
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
1
1
1
0
0
0
DN 25-80
F05W11
45
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14101700049-22299900013
21012 DN 25/32/PN 10 SQ4-...
220120032G1
14101700049
21012
DN 25/32
PN 10
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
c000006600
9600100000G191
22299900035
SQ4
Electric Actuator
Deufra
IP67
S4 50%
1200 c/h
6sec
1
0
0
0
0
0
DN 25-80
F05W11
45
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14101700049-22299900035
21012 DN 25/32/PN 10 SQ4-...
220120032G1
14101700049
21012
DN 25/32
PN 10
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
c000006600
9600100000G191
22299900047
SQ4
Electric Actuator
Deufra
IP67
S4 50%
1200 c/h
6sec
1
0
1
0
1
0
DN 25-80
F05W11
45
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14101700049-22299900047
21012 DN 25/32/PN 10 SQ4-...
220120032G1
14101700049
21012
DN 25/32
PN 10
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
c000006600
9600100000G191
22299900064
SQ4
Electric Actuator
Deufra
IP67
S4 50%
1200 c/h
6sec
1
0
1
1
1
1
DN 25-80
F05W11
45
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14101700049-22299900064
21012 DN 25/32/PN 10 SQ4-...
220120032G1
14101700049
21012
DN 25/32
PN 10
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
c000006600
9600100000G191
22299900070
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
0
1
0
1
0
0
DN 25-80
F05W11
45
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14101700049-22299900070
21012 DN 25/32/PN 10 SQ4-...
220120032G1
14101700049
21012
DN 25/32
PN 10
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
c000006600
9600100000G191
22299900072
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
0
0
0
1
1
0
DN 25-80
F05W11
45
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14101700049-22299900072
21012 DN 25/32/PN 10 SQ4-...
220120032G1
14101700049
21012
DN 25/32
PN 10
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
c000006600
9600100000G191
22299900073
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
0
1
0
0
1
0
DN 25-80
F05W11
45
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14101700049-22299900073
21012 DN 25/32/PN 10 SQ4-...
220120032G1
14101700049
21012
DN 25/32
PN 10
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
c000006600
9600100000G191
22299900076
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
0
0
1
1
0
0
DN 25-80
F05W11
45
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14101700049-22299900076
21012 DN 25/32/PN 10 SQ4-...
220120032G1
14101700049
21012
DN 25/32
PN 10
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
c000006600
9600100000G191
22299900081
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
0
1
1
0
1
0
DN 25-80
F05W11
45
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14101700049-22299900081
21012 DN 25/32/PN 10 SQ4-...
220120032G1
14101700049
21012
DN 25/32
PN 10
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
c000006600
9600100000G191
22299900085
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
0
1
0
0
0
1
DN 25-80
F05W11
45
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14101700049-22299900085
21012 DN 25/32/PN 10 SQ4-...
220120032G1
14101700049
21012
DN 25/32
PN 10
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
c000006600
9600100000G191
22299900087
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
0
0
0
0
1
1
DN 25-80
F05W11
45
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14101700049-22299900087
21012 DN 25/32/PN 10 SQ4-...
220120032G1
14101700049
21012
DN 25/32
PN 10
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
c000006600
9600100000G191
22299900089
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
0
1
0
0
1
1
DN 25-80
F05W11
45
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14101700049-22299900089
21012 DN 25/32/PN 10 SQ4-...
220120032G1
14101700049
21012
DN 25/32
PN 10
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
c000006600
9600100000G191
22299900112
SQ4
Electric Actuator
Deufra
IP67
S4 50%
1200 c/h
6sec
0
0
1
1
1
0
DN 25-80
F05W11
45
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14101700049-22299900112
21012 DN 25/32/PN 10 SQ4-...
220120032G1
14101700049
21012
DN 25/32
PN 10
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
c000006600
9600100000G191
22299900114
SQ4
Electric Actuator
Deufra
IP67
S4 50%
1200 c/h
6sec
0
1
1
1
1
0
DN 25-80
F05W11
45
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14101700049-22299900114
21012 DN 25/32/PN 10 SQ4-...
220120032G1
14101700049
21012
DN 25/32
PN 10
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
c000006600
9600100000G191
22299900121
SQ4
Electric Actuator
Deufra
IP67
S4 50%
1200 c/h
6sec
0
1
0
0
1
1
DN 25-80
F05W11
45
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14101700049-22299900121
21012 DN 25/32/PN 10 SQ4-...
220120032G1
14101700049
21012
DN 25/32
PN 10
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
c000006600
9600100000G191
22299900125
SQ4
Electric Actuator
Deufra
IP67
S4 50%
1200 c/h
6sec
0
1
1
0
0
1
DN 25-80
F05W11
45
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14101700049-22299900125
21012 DN 25/32/PN 10 SQ4-...
220120032G1
14101700049
21012
DN 25/32
PN 10
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
c000006600
9600100000G191
22299900016
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
1
0
1
1
1
0
DN 25-80
F05W11
45
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14101700049-22299900016
21012 DN 25/32/PN 10 SQ4-...
220120032G1
14101700049
21012
DN 25/32
PN 10
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
c000006600
9600100000G191
22299900019
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
1
0
0
0
0
1
DN 25-80
F05W11
45
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14101700049-22299900019
21012 DN 25/32/PN 10 SQ4-...
220120032G1
14101700049
21012
DN 25/32
PN 10
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
c000006600
9600100000G191
22299900028
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
1
0
1
1
0
1
DN 25-80
F05W11
45
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14101700049-22299900028
21012 DN 25/32/PN 10 SQ4-...
220120032G1
14101700049
21012
DN 25/32
PN 10
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
c000006600
9600100000G191
22299900040
SQ4
Electric Actuator
Deufra
IP67
S4 50%
1200 c/h
6sec
1
0
0
1
1
0
DN 25-80
F05W11
45
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14101700049-22299900040
21012 DN 25/32/PN 10 SQ4-...
220120032G1
14101700049
21012
DN 25/32
PN 10
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
c000006600
9600100000G191
22299900059
SQ4
Electric Actuator
Deufra
IP67
S4 50%
1200 c/h
6sec
1
0
1
0
0
1
DN 25-80
F05W11
45
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14101700049-22299900059
21012 DN 25/32/PN 10 SQ4-...
220120032G1
14101700049
21012
DN 25/32
PN 10
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
c000006600
9600100000G191
22299900069
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
0
1
0
0
0
0
DN 25-80
F05W11
45
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14101700049-22299900069
21012 DN 25/32/PN 10 SQ4-...
220120032G1
14101700049
21012
DN 25/32
PN 10
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
c000006600
9600100000G191
22299900075
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
0
0
1
0
0
0
DN 25-80
F05W11
45
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14101700049-22299900075
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表