您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
Type XL - Inch Timing Belt pulleys for cylindrical bores
Optibelt
Metal Products
Timing Belt Pulleys
ZRS Inch Timing Belt Pulleys for cylindrical bores
Powered by
CAD模型選擇
{optibelt/metall/zahnscheiben/zrs_std_fuer_zyl_bohrung/xl.prj},{NB=10 XL 037},{BEZ=10 XL 037},{ANR=1712332},{GTIN=4014486227673},{ZAE=10},{AUSFNR=6F},{ABSN=2},{TBS=1.0},{PD=16.17},{PDHELP=16.17},{OD=15.66},{ODHELP=15.66},{FD=23.0},{F=14.3},{K=0},{L=20},{M=5.7},{N=9.5},{J=0},{D=0},{DBMAX=5},{AUSF=Vollscheibe},{MATERIAL=Stahl },{MATBS=Stahl },{GEWICHT=0.02},{OF=Brüniert},{WG=Ungewuchtet},{QS=nach ISO 254},{TYPE=XL}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
ZAE
Number of Teeth
ⁿ/ₐ
AUSFNR
Type ID
ⁿ/ₐ
ABSN
Number of Flanges
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
FD
Flange Diameter
[mm]
F
Face Width
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
J
[mm]
D
Pilot Bore
[mm]
DBMAX
max. Bore Diameter
[mm]
AUSF
Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
MATBS
Material Flange
ⁿ/ₐ
GEWICHT
Weight
[kg]
OF
Surface Treatment
ⁿ/ₐ
WG
Balancing Grade
ⁿ/ₐ
QS
Quality Standard
ⁿ/ₐ
10 XL 037
10 XL 037
1712332
4014486227673
10
6F
2
16.17
15.66
23.0
14.3
0
20
5.7
9.5
0
0
5
Solid pulley
Steel
Steel
0.02
Black Oxide
Not Balanced
acc. to ISO 254
11 XL 037
11 XL 037
1650409
4014486227697
11
6F
2
17.79
17.28
23.0
14.3
0
20
5.7
9.5
0
0
5
Solid pulley
Steel
Steel
0.03
Black Oxide
Not Balanced
acc. to ISO 254
12 XL 037
12 XL 037
1592173
4014486227710
12
6F
2
19.40
18.90
25.0
14.3
0
20
5.7
10.0
0
0
8
Solid pulley
Steel
Steel
0.03
Black Oxide
Not Balanced
acc. to ISO 254
14 XL 037
14 XL 037
1536551
4014486227741
14
6F
2
22.64
22.13
28.0
14.3
0
20
5.7
15.0
0
0
10
Solid pulley
Steel
Steel
0.05
Black Oxide
Not Balanced
acc. to ISO 254
15 XL 037
15 XL 037
1641107
4014486227765
15
6F
2
24.26
23.75
28.0
14.3
0
20
5.7
15.0
0
0
10
Solid pulley
Steel
Steel
0.05
Black Oxide
Not Balanced
acc. to ISO 254
16 XL 037
16 XL 037
1515929
4014486227789
16
6F
2
25.87
25.36
32.0
14.3
0
20
5.7
16.0
0
0
13
Solid pulley
Steel
Steel
0.06
Black Oxide
Not Balanced
acc. to ISO 254
18 XL 037
18 XL 037
1794218
4014486227819
18
6F
2
29.11
28.60
35.0
14.3
0
20
5.7
20.0
0
0
14
Solid pulley
Steel
Steel
0.08
Black Oxide
Not Balanced
acc. to ISO 254
20 XL 037
20 XL 037
1770978
4014486227840
20
6F
2
32.34
31.83
38.0
14.3
0
22
7.7
24.0
0
0
18
Solid pulley
Steel
Steel
0.11
Black Oxide
Not Balanced
acc. to ISO 254
21 XL 037
21 XL 037
1563507
4014486227864
21
6F
2
33.96
33.45
38.0
14.3
0
22
7.7
24.0
0
0
18
Solid pulley
Steel
Steel
0.12
Black Oxide
Not Balanced
acc. to ISO 254
22 XL 037
22 XL 037
1608251
4014486227888
22
6F
2
35.57
35.07
41.0
14.3
0
22
7.7
25.0
0
0
19
Solid pulley
Steel
Steel
0.13
Black Oxide
Not Balanced
acc. to ISO 254
24 XL 037
24 XL 037
1700617
4014486227918
24
6F
2
38.81
38.30
44.0
14.3
0
22
7.7
30.0
0
0
21
Solid pulley
Steel
Steel
0.16
Black Oxide
Not Balanced
acc. to ISO 254
26 XL 037
26 XL 037
1693734
4014486227949
26
6F
2
42.04
41.53
48.0
14.3
0
22
7.7
30.0
0
8
21
Solid pulley
Steel
Steel
0.19
Black Oxide
Not Balanced
acc. to ISO 254
28 XL 037
28 XL 037
1608349
4014486227970
28
6F
2
45.28
44.77
51.0
14.3
0
22
7.7
34.0
0
8
23
Solid pulley
Steel
Steel
0.22
Black Oxide
Not Balanced
acc. to ISO 254
30 XL 037
30 XL 037
1751735
4014486228007
30
6F
2
48.51
48.00
54.0
14.3
0
22
7.7
38.0
0
8
25
Solid pulley
Steel
Steel
0.26
Black Oxide
Not Balanced
acc. to ISO 254
32 XL 037
32 XL 037
1640440
4014486228021
32
6F
2
51.74
51.24
57.0
14.3
0
25
10.7
38.0
0
8
25
Solid pulley
Aluminum 6082 T6
Steel
0.12
-
Not Balanced
acc. to ISO 254
36 XL 037
36 XL 037
1616198
4014486228076
36
6
0
58.21
57.70
0.0
14.3
0
25
10.7
45.0
0
8
28
Solid pulley
Aluminum 6082 T6
-
0.14
-
Not Balanced
acc. to ISO 254
40 XL 037
40 XL 037
1529977
4014486228113
40
6
0
64.68
64.17
0.0
14.3
0
25
10.7
45.0
0
8
28
Solid pulley
Aluminum 6082 T6
-
0.17
-
Not Balanced
acc. to ISO 254
42 XL 037
42 XL 037
1662190
4014486228144
42
6
0
67.91
67.41
0.0
14.3
0
25
10.7
45.0
0
8
28
Solid pulley
Aluminum 6082 T6
-
0.18
-
Not Balanced
acc. to ISO 254
44 XL 037
44 XL 037
1720994
4014486228175
44
6
0
71.15
70.64
0.0
14.3
0
25
10.7
45.0
0
8
28
Solid pulley
Aluminum 6082 T6
-
0.19
-
Not Balanced
acc. to ISO 254
48 XL 037
48 XL 037
1733706
4014486228199
48
6W
0
77.62
77.11
0.0
14.3
0
25
10.7
45.0
61
10
28
Plate pulley
Aluminum 6082 T6
-
0.19
-
Not Balanced
acc. to ISO 254
60 XL 037
60 XL 037
1745855
4014486228229
60
6W
0
97.02
96.51
0.0
14.3
0
25
10.7
45.0
80
10
28
Plate pulley
Aluminum 6082 T6
-
0.25
-
Not Balanced
acc. to ISO 254
72 XL 037
72 XL 037
1765219
4014486228243
72
6W
0
116.42
115.92
0.0
14.3
0
25
10.7
45.0
100
10
28
Plate pulley
Aluminum 6082 T6
-
0.30
-
Not Balanced
acc. to ISO 254
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type H - Inch Timing Belt pulleys for cylindrical bores
Optibelt
20.11.2023
Type L - Inch Timing Belt pulleys for cylindrical bores
Optibelt
13.12.2023
Type 3M - HTD-Pulleys for cylindrical bores
Optibelt
08.08.2023
Type 5M - HTD-Pulleys for cylindrical bores
Optibelt
08.08.2023
Type 8M - HTD-Pulleys for cylindrical bores
Optibelt
08.08.2023
Type AT5 - Metric timing belt pulleys for cylindrical bores
Optibelt
26.01.2023
Type 14M - HTD-Pulleys for cylindrical bores
Optibelt
13.12.2023
Type T5 - Metric timing belt pulleys for cylindrical bores
Optibelt
26.01.2023
Type 8MDC - DC Pulleys for cylindrical bores
Optibelt
26.01.2023
CBAPA,CBAPK,CBAPB,CBAPC,CBAPT,CBAP,CBAPP - Synchronous pulley - synchronous...
SRD-FA
04.04.2023
Type H Taper - Inch Timing belt pulleys for Taper-Bushings
Optibelt
13.12.2023
Type AT10 - Metric timing belt pulleys for cylindrical bores
Optibelt
26.01.2023
Type T10 - Metric timing belt pulleys for cylindrical bores
Optibelt
26.01.2023
H 075 - 1/2” (12,75 mm) - Timing belt pulleys
Sati
12.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表