您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Standard Shape B
Mitsuboshi Belting
Trapezoidal Tooth
H, StarQuick (Quick delivery)
Belt width 25.4mm : StarQuick (Quick delivery)
Powered by
CAD模型選擇
{mitsuboshi/trapezoidal_tooth/h_starquick_q_d/belt_width_25_4mm_starquick_q_d/standard_shape_b.prj},{NB=24H100B (,20,0,0,0,0,,No, ,None,None,)},{STDST=Standard stock item},{STDRT=24},{DESCR=H - Belt Width 25.4 mm},{ORDER=24H100B},{MATERIAL=Steel},{NT=24},{SOB=},{D1=20},{D2=0},{D3=0},{L1=0},{L2=0},{KW=},{TH=No},{THP= },{THS=None},{THNA=None},{FLA=},{PD=97.02},{OD=95.65},{LA=33},{LB=48},{W=28},{H=2.5},{HH=2.83},{K=15},{D=62},{T=1.6},{DMIN=20},{DMAX=38},{FL=F-1610584},{F=105},{M=84},{FD=100.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
STDST
Standard stock
ⁿ/ₐ
STDRT
Number of Teeth
ⁿ/ₐ
DESCR
Description
ⁿ/ₐ
ORDER
Order Number
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
LA
Pulley width
[mm]
LB
Total width
[mm]
W
Tooth width
[mm]
H
Width of step for the flange
[mm]
HH
Height
[mm]
K
Boss width
[mm]
D
Outside Diameter
[mm]
T
Thickness
[mm]
DMIN
Bore (min.)
[mm]
DMAX
Bore (max.)
[mm]
FL
Flange Number
ⁿ/ₐ
F
Flange outer diameter
[mm]
M
Flange inner diameter
[mm]
FD
Diameter of curve point in the flange
[mm]
14H100B
Standard stock item
14
H - Belt Width 25.4 mm
14H100B
Steel
56.60
55.22
33
48
28
2.5
2.83
15
38
1.6
14
26
F-166141
61
41
57.9
15H100B
Standard stock item
15
H - Belt Width 25.4 mm
15H100B
Steel
60.64
59.27
33
48
28
2.5
2.83
15
46
1.6
16
30
F-166550
65
50
60.1
16H100B
Standard stock item
16
H - Belt Width 25.4 mm
16H100B
Steel
64.68
63.31
33
48
28
2.5
2.83
15
46
1.6
16
30
F-166950
69
50
64.4
18H100B
Standard stock item
18
H - Belt Width 25.4 mm
18H100B
Steel
72.77
71.39
33
48
28
2.5
2.83
15
54
1.6
16
36
F-167858
78
58
72.5
19H100B
Standard stock item
19
H - Belt Width 25.4 mm
19H100B
Steel
76.81
75.44
33
48
28
2.5
2.83
15
55
1.6
16
36
F-168363
83
63
75.7
20H100B
Standard stock item
20
H - Belt Width 25.4 mm
20H100B
Steel
80.85
79.48
33
48
28
2.5
2.83
15
56
1.6
16
38
F-168666
86
66
81.1
21H100B
Standard stock item
21
H - Belt Width 25.4 mm
21H100B
Steel
84.89
83.52
33
48
28
2.5
2.83
15
58
1.6
16
38
F-169073
90
73
83.8
22H100B
Standard stock item
22
H - Belt Width 25.4 mm
22H100B
Steel
88.94
87.56
33
48
28
2.5
2.83
15
58
1.6
16
38
F-169375
93
75
87.8
24H100B
Standard stock item
24
H - Belt Width 25.4 mm
24H100B
Steel
97.02
95.65
33
48
28
2.5
2.83
15
62
1.6
20
38
F-1610584
105
84
100.2
25H100B
Standard stock item
25
H - Belt Width 25.4 mm
25H100B
Steel
101.06
99.69
33
48
28
2.5
2.83
15
66
1.6
20
40
F-1610884
108
84
100.0
26H100B
Standard stock item
26
H - Belt Width 25.4 mm
26H100B
Steel
105.11
103.73
33
48
28
2.5
2.83
15
70
1.6
20
40
F-1611290
112
90
104.0
28H100B
Standard stock item
28
H - Belt Width 25.4 mm
28H100B
Steel
113.19
111.82
33
48
28
2.5
2.83
15
74
1.6
20
42
F-1611890
118
90
113.0
30H100B
Standard stock item
30
H - Belt Width 25.4 mm
30H100B
Steel
121.28
119.90
33
48
28
2.5
2.83
15
74
1.6
20
42
F-16126100
126
100
120.8
32H100B
Standard stock item
32
H - Belt Width 25.4 mm
32H100B
Steel
129.36
127.99
33
53
28
2.5
2.83
20
78
1.6
20
45
F-16136118
136
118
128.3
34H100B
Standard stock item
34
H - Belt Width 25.4 mm
34H100B
Steel
137.45
136.07
33
53
28
2.5
2.83
20
82
1.6
20
45
F-16146128
146
128
138.4
36H100B
Standard stock item
36
H - Belt Width 25.4 mm
36H100B
Steel
145.53
144.16
33
53
28
2.5
2.83
20
82
1.6
20
48
F-16152134
152
134
144.4
38H100B
-
38
H - Belt Width 25.4 mm
38H100B
Steel
153.62
152.24
33
53
28
2.5
2.83
20
82
1.6
20
52
F-16159141
159
141
151.1
40H100B
Standard stock item
40
H - Belt Width 25.4 mm
40H100B
Steel
161.70
160.33
33
53
28
2.5
2.83
20
88
1.6
20
52
F-16168150
168
150
160.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Standard Shape W
Mitsuboshi Belting
10.03.2014
Standard Shape A
Mitsuboshi Belting
10.03.2014
Standard Shape A
Mitsuboshi Belting
10.03.2014
Standard Shape B
Mitsuboshi Belting
10.03.2014
Standard Shape A
Mitsuboshi Belting
10.03.2014
StarQuick Quick delivery / Shape B
Mitsuboshi Belting
03.02.2014
Standard Shape A
Mitsuboshi Belting
10.03.2014
Standard Shape B
Mitsuboshi Belting
10.03.2014
Standard Shape B
Mitsuboshi Belting
10.03.2014
Standard Shape B
Mitsuboshi Belting
10.03.2014
Standard Shape B
Mitsuboshi Belting
10.03.2014
Standard Shape B
Mitsuboshi Belting
10.03.2014
Standard Shape B
Mitsuboshi Belting
10.03.2014
Standard Shape B
Mitsuboshi Belting
10.03.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表