您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 208 - Off-set male T adaptor
Pneumax
Fittings
Compression fittings (series 200)
Series 200
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_ogiva_ottone/serie200/art_208.prj},{NB=2080814},{CODE=2080814},{D=8},{A=G1/4},{AX=13.716},{B=11.0},{C=24.0},{L=44.302},{SW1=14},{SW2=11},{PBOX=25},{L1=9.000},{L2=3.000},{DDX=13.800},{DDY=6.000},{DDZ=5.000},{L3=12.000},{IMG1=_immagini/raccordi_standard/serie200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
D
ØD
[mm]
A
ⁿ/ₐ
B
b
[mm]
C
[mm]
L
[mm]
SW1
[mm]
SW2
[mm]
PBOX
Parts in the box
ⁿ/ₐ
2080418
2080418
4
G1/8
8.0
21.0
38.606
10
9
100
2080618
2080618
6
G1/8
8.0
23.0
38.140
12
9
50
2080614
2080614
6
G1/4
11.0
24.5
43.278
12
11
50
2080818
2080818
8
G1/8
8.0
24.0
41.041
14
11
50
2080814
2080814
8
G1/4
11.0
24.0
44.302
14
11
25
2080838
2080838
8
G3/8
11.5
27.0
51.319
14
13
25
2081014
2081014
10
G1/4
11.0
32.0
57.587
19
13
25
2081038
2081038
10
G3/8
11.5
32.0
58.139
19
13
25
2081238
2081238
12
G3/8
11.5
34.5
60.310
22
15
10
2081212
2081212
12
G1/2
14.0
34.5
63.298
22
15
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表