您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2036-4 Seats-ISO - Robolux Multiway Multiport Diaphragm Valve, Pneumatically operated, 4 seat, ISO
Buerkert
Process and Control Valves
Hygienic / Speciality Process Valves
Robolux (Multiport valves)
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/hygienic/robolux/2036-4stege-iso.prj},{NB=2036-RV504C4S CF-SA78 5 - - - -},{GROESSE=RV50},{PPATH=2036-rv50sbl.prj},{BAUART=4C4S CF},{NORM=ISO 4200},{D=10.2x1.6},{LTA=SA78},{LTAG=SA78},{C1=0},{C2=0},{C3=0},{C4=0},{AUSR1=0},{AUSR2=0},{NR=5},{TYP1=-},{VARIANTE1=-},{TYP2=-},{VARIANTE2=-},{WERTE1=['24V DC','AS Interface','Exi']},{WERTE2=['-']}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
GROESSE
SIZE
ⁿ/ₐ
BAUART
Construction type
ⁿ/ₐ
NORM
Port Standard
ⁿ/ₐ
D
Port Dimension DxS / CxDxS
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
2036-RV504C4S CF-SA40 5 -...
RV50
4C4S CF
ISO 4200
13.5x1.6
SA40
2036-RV504C4S DFP-SA40 7 ...
RV50
4C4S DFP
ISO 4200
13.5x1.6
SA40
2036-RV504C4S CF-SA41 5 -...
RV50
4C4S CF
ISO 4200
17.2x1.6
SA41
2036-RV504C4S DFP-SA41 7 ...
RV50
4C4S DFP
ISO 4200
17.2x1.6
SA41
2036-RV504C4S CF-SA42 5 -...
RV50
4C4S CF
ISO 4200
21.3x1.6
SA42
2036-RV504C4S DFP-SA42 7 ...
RV50
4C4S DFP
ISO 4200
21.3x1.6
SA42
2036-RV704C4S CF-SA43 11 ...
RV70
4C4S CF
ISO 4200
26.9x1.6
SA43
2036-RV704C4S DFP-SA43 12...
RV70
4C4S DFP
ISO 4200
26.9x1.6
SA43
2036-RV1104C4S CF-SA44 17...
RV110
4C4S CF
ISO 4200
33.7x2.0
SA44
2036-RV1104C4S DFP-SA44 1...
RV110
4C4S DFP
ISO 4200
33.7x2.0
SA44
2036-RV1104C4S CF-SA45 17...
RV110
4C4S CF
ISO 4200
42.4x2.0
SA45
2036-RV1104C4S DFP-SA45 1...
RV110
4C4S DFP
ISO 4200
42.4x2.0
SA45
2036-RV1104C4S CF-SA46 17...
RV110
4C4S CF
ISO 4200
48.3x2.0
SA46
2036-RV1104C4S DFP-SA46 1...
RV110
4C4S DFP
ISO 4200
48.3x2.0
SA46
2036-RV1104C4S CF-SA47 17...
RV110
4C4S CF
ISO 4200
60.3x2.0
SA47
2036-RV1104C4S DFP-SA47 1...
RV110
4C4S DFP
ISO 4200
60.3x2.0
SA47
2036-RV504C4S CF-SA78 5 -...
RV50
4C4S CF
ISO 4200
10.2x1.6
SA78
2036-RV504C4S DFP-SA78 7 ...
RV50
4C4S DFP
ISO 4200
10.2x1.6
SA78
2036-RV504C4S CF-TC53 6 -...
RV50
4C4S CF
ISO 2852
25.0x17.2x1.6
TC53
2036-RV504C4S DFP-TC53 8 ...
RV50
4C4S DFP
ISO 2852
25.0x17.2x1.6
TC53
2036-RV704C4S CF-TC43 11 ...
RV70
4C4S CF
ISO 2852
50.5x26.9x1.6
TC43
2036-RV704C4S DFP-TC43 12...
RV70
4C4S DFP
ISO 2852
50.5x26.9x1.6
TC43
2036-RV1104C4S CF-TC44 18...
RV110
4C4S CF
ISO 2852
50.5x33.7x2.0
TC44
2036-RV1104C4S DFP-TC44 2...
RV110
4C4S DFP
ISO 2852
50.5x33.7x2.0
TC44
2036-RV1104C4S CF-TC55 18...
RV110
4C4S CF
ISO 2852
64.0x42.4x2.0
TC55
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表