您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
203263
Molex
PCB Headers
N/A
Coeur CST
Powered by
CAD模型選擇
{molex/pcb_headers/n_a/coeur_cst/203263.prj},{NB=2032631334},{SHA256=GRaAP0h32ktx2WmAUrJG/pUsxZwO5QMWMivv5KBq6o0=},{INAME=00068__2032631334},{PN=2032631334},{DESC=Coeur CST High-Current Male Pin, Surface Mount, 3.40mm Diameter, 14.00mm Length},{CIRCUITS=1},{CURRENT=75.0},{MATERIAL=Silver},{ROWS=1},{ORIENTATION=Vertical},{TERMINATION=Surface Mount}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits (Loaded)
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
2032630001
2032630001
Coeur CST High-Current Ma...
1
200.0
Silver
1
Vertical
Press-Fit
2032630006
2032630006
Coeur CST High-Current Ma...
1
140.0
Silver
1
Vertical
Press-Fit
2032630011
2032630011
Coeur CST High-Current Ma...
1
175.0
Silver
1
Vertical
Press-Fit
2032630016
2032630016
Coeur CST High-Current Ma...
1
120.0
Silver
1
Vertical
Press-Fit
2032630026
2032630026
Coeur CST High-Current Ma...
1
120.0
Silver
1
Vertical
Press-Fit
2032630034
2032630034
Coeur CST High-Current Ma...
1
75.0
Silver
1
Vertical
Press-Fit
2032630041
2032630041
Coeur CST High-Current Ma...
1
175.0
Silver
1
Vertical
Press-Fit
2032630106
2032630106
Coeur CST High-Current Ma...
1
140.0
Silver
1
Vertical
Surface Mount
2032630116
2032630116
Coeur CST High-Current Ma...
1
140.0
Silver
1
Vertical
Surface Mount
2032630126
2032630126
Coeur CST High-Current Ma...
1
140.0
Silver
1
Vertical
Surface Mount
2032630136
2032630136
Coeur CST High-Current Ma...
1
140.0
Silver
1
Vertical
Surface Mount
2032630146
2032630146
Coeur CST High-Current Ma...
1
120.0
Silver
1
Vertical
Surface Mount
2032630234
2032630234
Coeur CST High-Current Ma...
1
75.0
Silver
1
Vertical
Press-Fit
2032630334
2032630334
Coeur CST High-Current Ma...
1
75.0
Silver
1
Vertical
Press-Fit
2032630434
2032630434
Coeur CST High-Current Ma...
1
75.0
Silver
1
Vertical
Press-Fit
2032631134
2032631134
Coeur CST High-Current Ma...
1
75.0
Silver
1
Vertical
Surface Mount
2032631234
2032631234
Coeur CST High-Current Ma...
1
75.0
Silver
1
Vertical
Surface Mount
2032631334
2032631334
Coeur CST High-Current Ma...
1
75.0
Silver
1
Vertical
Surface Mount
2032631434
2032631434
Coeur CST High-Current Ma...
1
75.0
Silver
1
Vertical
Surface Mount
2032634085
2032634085
Coeur CST High-Current Ma...
1
200.0
Silver
1
Vertical
Screw
2032634185
2032634185
Coeur CST High-Current Ma...
1
200.0
Silver
1
Vertical
Screw
2032634285
2032634285
Coeur CST High-Current Ma...
1
200.0
Silver
1
Vertical
Screw
2032634385
2032634385
Coeur CST High-Current Ma...
1
200.0
Silver
1
Vertical
Screw
2032634485
2032634485
Coeur CST High-Current Ma...
1
200.0
Silver
1
Vertical
Screw
2032634585
2032634585
Coeur CST High-Current Ma...
1
200.0
Silver
1
Vertical
Screw
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
75556
Molex
11.04.2022
36538
Molex
11.04.2022
3003
Molex
11.04.2022
35328
Molex
11.04.2022
DWR - DWR, CoolPower® Series, Backplane Connectors
Amphenol FCi
08.06.2018
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表