您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2032 - Zero Deadleg T Valve, ISO
Buerkert
Products (A - Z)
8802
Diaphragm valve
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8802/membranventil/ventile/2032-iso.prj},{NB=2032 - T-Ventil, ISO - DN15-SA49-SA40-E},{PPATH=2032sbldm63.prj},{DN=15},{DWST=EA},{DN1=80},{D1=88.9x2.3},{LTA1=SA49},{DN2=8},{D2=13.5x1.6},{LTA2=SA40},{ANTG=E},{KV=4.5},{BPAB=10.0},{BPEA=10.0},{LTA1G=SA49},{LTA2G=SA40},{LTA1C=0},{LTA2C=0},{NR=33},{DIST1=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Orifice size
ⁿ/ₐ
DN1
Orifice Main pipe
ⁿ/ₐ
D1
Main pipe D1xS1
ⁿ/ₐ
LTA1
Bürkert-Code main pipe
ⁿ/ₐ
DN2
Orifice branch
ⁿ/ₐ
D2
Branch D2xS2
ⁿ/ₐ
LTA2
Bürkert-Code branch
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m3/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm PTFE/EPDM
[bar]
2032-Pneumatically operat...
8
20
26.9x1.6
SA43
10
17.2x1.6
SA41
C
1.0
10.0
10.0
2032-Pneumatically operat...
8
25
33.7x2.0
SA44
8
13.5x1.6
SA40
C
1.0
10.0
10.0
2032-Pneumatically operat...
8
32
42.4x2.0
SA45
8
13.5x1.6
SA40
C
1.0
10.0
10.0
2032-Pneumatically operat...
8
32
42.4x2.0
SA45
10
17.2x1.6
SA41
C
1.0
10.0
10.0
2032-Pneumatically operat...
8
40
48.3x2.0
SA46
8
13.5x1.6
SA40
C
1.0
10.0
10.0
2032-Pneumatically operat...
15
8
13.5x1.6
SA40
8
13.5x1.6
SA40
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
8
13.5x1.6
SA40
8
13.5x1.6
SA40
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
10
17.2x1.6
SA41
8
13.5x1.6
SA40
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
10
17.2x1.6
SA41
8
13.5x1.6
SA40
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
15
21.3x1.6
SA42
15
21.3x1.6
SA42
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
15
21.3x1.6
SA42
15
21.3x1.6
SA42
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
20
26.9x1.6
SA43
8
13.5x1.6
SA40
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
20
26.9x1.6
SA43
8
13.5x1.6
SA40
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
20
26.9x1.6
SA43
15
21.3x1.6
SA42
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
20
26.9x1.6
SA43
15
21.3x1.6
SA42
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
25
33.7x1.6
SA44
15
21.3x1.6
SA42
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
25
33.7x1.6
SA44
15
21.3x1.6
SA42
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
32
42.4x2.0
SA45
15
21.3x1.6
SA42
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
32
42.4x2.0
SA45
15
21.3x1.6
SA42
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
40
48.3x2.0
SA46
8
13.5x1.6
SA40
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
40
48.3x2.0
SA46
8
13.5x1.6
SA40
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
40
48.3x2.0
SA46
15
21.3x1.6
SA42
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
40
48.3x2.0
SA46
15
21.3x1.6
SA42
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
50
60.3x2.0
SA47
8
13.5x1.6
SA40
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
50
60.3x2.0
SA47
8
13.5x1.6
SA40
E
4.5
10.0
10.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表