您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2032 - Zero Deadleg T Valve, ASME Clamp
Buerkert
Process and Control Valves
Hygienic / Speciality Process Valves
T-valves (zero dead volume)
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/hygienic/tventile/2032-asme-clamp.prj},{NB=2032 - T-Ventil, ASME mit Clamp - DN50-SODJ-TG07-H},{PPATH=2032sbldm125.prj},{DN=50},{DWST=EA},{DN1=65},{D1=63.5x1.65},{LTA1=SODJ},{DN2=65},{D2=77.5x63.5x1.65},{LTA2=TG07},{ANTG=H},{KV=51.5},{BPAB=8.0},{BPEA=7.0},{LTA1G=SODJ},{LTA2G=SODJ},{LTA1C=0},{LTA2C=1},{NR=44},{DIST1=8.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
DN1
Orifice main pipe
ⁿ/ₐ
D1
Main pipe D1xS1/C1xD1xS1
ⁿ/ₐ
LTA1
Bürkert-Code main pipe
ⁿ/ₐ
DN2
Orifice branch
ⁿ/ₐ
D2
Branch C2xD2xS2
ⁿ/ₐ
LTA2
Bürkert-Code branch
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Kv-Value-Water
[m3/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm PTFE/EPDM
[bar]
2032-Pneumatically operat...
8
15
12.7x1.65
SA92
15
25x12.7x1.65
TG02
C
1.0
10.0
10.0
2032-Pneumatically operat...
15
15
12.7x1.65
SA92
15
25x12.7x1.65
TG02
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
15
12.7x1.65
SA92
15
25x12.7x1.65
TG02
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
20
19.05x1.65
SA93
15
25x12.7x1.65
TG02
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
20
19.05x1.65
SA93
15
25x12.7x1.65
TG02
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
25
25.4x1.65
SODF
15
25x12.7x1.65
TG02
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
25
25.4x1.65
SODF
15
25x12.7x1.65
TG02
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
40
38.1x1.65
SODH
15
25x12.7x1.65
TG02
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
40
38.1x1.65
SODH
15
25x12.7x1.65
TG02
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
50
50.8x1.65
SODI
15
25x12.7x1.65
TG02
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
50
50.8x1.65
SODI
15
25x12.7x1.65
TG02
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
65
63.5x1.65
SODJ
15
25x12.7x1.65
TG02
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
65
63.5x1.65
SODJ
15
25x12.7x1.65
TG02
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
80
76.2x1.65
SODK
15
25x12.7x1.65
TG02
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
80
76.2x1.65
SODK
15
25x12.7x1.65
TG02
E
4.5
10.0
10.0
2032-Pneumatically operat...
20
20
19.05x1.65
SA93
20
25x19.05x1.65
TG03
E
7.0
10.0
5.0
2032-Pneumatically operat...
20
20
19.05x1.65
SA93
20
25x19.05x1.65
TG03
F
7.5
10.0
10.0
2032-Pneumatically operat...
20
25
25.4x1.65
SODF
20
25x19.05x1.65
TG03
E
7.0
10.0
5.0
2032-Pneumatically operat...
20
25
25.4x1.65
SODF
20
25x19.05x1.65
TG03
F
7.5
10.0
10.0
2032-Pneumatically operat...
20
50
50.8x1.65
SODI
20
25x19.05x1.65
TG03
E
7.0
10.0
5.0
2032-Pneumatically operat...
20
50
50.8x1.65
SODI
20
25x19.05x1.65
TG03
F
7.5
10.0
10.0
2032-Pneumatically operat...
20
65
63.5x1.65
SODJ
20
25x19.05x1.65
TG03
E
7.0
10.0
5.0
2032-Pneumatically operat...
20
65
63.5x1.65
SODJ
20
25x19.05x1.65
TG03
F
7.5
10.0
10.0
2032-Pneumatically operat...
20
80
76.2x1.65
SODK
20
25x19.05x1.65
TG03
E
7.0
10.0
5.0
2032-Pneumatically operat...
20
80
76.2x1.65
SODK
20
25x19.05x1.65
TG03
F
7.5
10.0
10.0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表