您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
2020-202 TO 2020-215 - 2-conductor female connector, Push-in CAGE CLAMP®, 1.5 mm², Pin spacing 3.5 mm
WAGO
PG 18 - X-COM-SYSTEM
Series 2020
Powered by
CAD模型選擇
{wago/pg18/serie2020/2020-0202_0999-0962.prj},{NB=2020-208_HI},{BESTNR=2020-208},{INFODE=Info DE},{INFOEN=Info EN},{LOD=HI},{QUERSCHNITT1=0.14 - 1.5},{QUERSCHNITT2=24 - 16},{ABISOLIERLAENGE=9 - 11},{SPANNUNG=500},{BEMESSSTOSSSPG=6},{VERSCHMUTZGRAD=3},{STROM=13.5},{RM=3.50},{P=8},{HOEHE=40.50},{BREITE=28.00},{TIEFE=25.00},{ANZAHLKLEMMSTEL=16},{ANZAHLPOTENTIAL=8},{FARBE=grau},{BEMERKUNGEN=L =(No. of poles x Pin Spacing},{RGB=0.56,0.57,0.57,0},{GEWICHT=22.160},{ECLASS71=27-14-11-06},{ECLASS81=27-14-11-06},{LINKDE=http://www.wago.com/de/p/2020-208},{LINKEN=http://www.wago.com/global/p/2020-208}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BESTNR
Item-No.
ⁿ/ₐ
QUERSCHNITT1
Cross section
[mm²]
QUERSCHNITT2
Cross section
[AWG]
ABISOLIERLAENGE
Strip length
[mm]
SPANNUNG
Measured voltage
[V]
BEMESSSTOSSSPG
Rated impulse voltage
[kV]
VERSCHMUTZGRAD
Pollution degree
ⁿ/ₐ
STROM
Current intensity
[A]
RM
PIN SPACING
[mm]
P
No. of poles
ⁿ/ₐ
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
ANZAHLKLEMMSTEL
Number of connection points
ⁿ/ₐ
ANZAHLPOTENTIAL
Number of potentials
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
BEMERKUNGEN
Comment
ⁿ/ₐ
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
2020-202
2020-202
0.14 - 1.5
24 - 16
9 - 11
500
6
3
13.5
3.50
2
40.50
7.00
25.00
4
2
grau
L =(No. of poles x Pin Sp...
5.960
27-14-11-06
27-14-11-06
2020-203
2020-203
0.14 - 1.5
24 - 16
9 - 11
500
6
3
13.5
3.50
3
40.50
11.50
25.00
6
3
grau
L =(No. of poles x Pin Sp...
8.660
27-14-11-06
27-14-11-06
2020-204
2020-204
0.14 - 1.5
24 - 16
9 - 11
500
6
3
13.5
3.50
4
40.50
14.00
25.00
8
4
grau
L =(No. of poles x Pin Sp...
11.360
27-14-11-06
27-14-11-06
2020-205
2020-205
0.14 - 1.5
24 - 16
9 - 11
500
6
3
13.5
3.50
5
40.50
17.50
25.00
10
5
grau
L =(No. of poles x Pin Sp...
13.900
27-14-11-06
27-14-11-06
2020-206
2020-206
0.14 - 1.5
24 - 16
9 - 11
500
6
3
13.5
3.50
6
40.50
21.00
25.00
12
6
grau
L =(No. of poles x Pin Sp...
16.760
27-14-11-06
27-14-11-06
2020-207
2020-207
0.14 - 1.5
24 - 16
9 - 11
500
6
3
13.5
3.50
7
40.50
24.50
25.00
14
7
grau
L =(No. of poles x Pin Sp...
19.460
27-14-11-06
27-14-11-06
2020-208
2020-208
0.14 - 1.5
24 - 16
9 - 11
500
6
3
13.5
3.50
8
40.50
28.00
25.00
16
8
grau
L =(No. of poles x Pin Sp...
22.160
27-14-11-06
27-14-11-06
2020-209
2020-209
0.14 - 1.5
24 - 16
9 - 11
500
6
3
13.5
3.50
9
40.50
31.50
25.00
18
9
grau
L =(No. of poles x Pin Sp...
24.680
27-14-11-06
27-14-11-06
2020-210
2020-210
0.14 - 1.5
24 - 16
9 - 11
500
6
3
13.5
3.50
10
40.50
35.00
25.00
20
10
grau
L =(No. of poles x Pin Sp...
27.560
27-14-11-06
27-14-11-06
2020-211
2020-211
0.14 - 1.5
24 - 16
9 - 11
500
6
3
13.5
3.50
11
40.50
38.50
25.00
22
11
grau
L =(No. of poles x Pin Sp...
30.260
27-14-11-06
27-14-11-06
2020-212
2020-212
0.14 - 1.5
24 - 16
9 - 11
500
6
3
13.5
3.50
12
40.50
42.00
25.00
24
12
grau
L =(No. of poles x Pin Sp...
32.960
27-14-11-06
27-14-11-06
2020-213
2020-213
0.14 - 1.5
24 - 16
9 - 11
500
6
3
13.5
3.50
13
40.50
45.50
25.00
26
13
grau
L =(No. of poles x Pin Sp...
35.660
27-14-11-06
27-14-11-06
2020-214
2020-214
0.14 - 1.5
24 - 16
9 - 11
500
6
3
13.5
3.50
14
40.50
49.00
25.00
28
14
grau
L =(No. of poles x Pin Sp...
38.360
27-14-11-06
27-14-11-06
2020-215
2020-215
0.14 - 1.5
24 - 16
9 - 11
500
6
3
13.5
3.50
15
40.50
52.50
25.00
30
15
grau
L =(No. of poles x Pin Sp...
41.060
27-14-11-06
27-14-11-06
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2020-2231 - 1-conductor/1-pin double deck receptacle terminal block, Throug...
WAGO
16.05.2024
2020-202/132-000 TO 2020-215/135-000 - 2-conductor female connector, Push-i...
WAGO
14.07.2023
2020-102 TO 2020-115 - 1-conductor female connector, Push-in CAGE CLAMP®, 1...
WAGO
14.07.2023
2020-2291 - End and intermediate plate, 1 mm thick
WAGO
16.05.2024
2020-202/142-000 TO 2020-215/145-000 - 2-conductor female connector, Push-i...
WAGO
17.04.2024
2020-202/122-000 TO 2020-215/125-000 - 2-conductor female connector, Push-i...
WAGO
14.07.2023
2020-281 - End module for 2-conductor female connector, Push-in CAGE CLAMP®...
WAGO
14.07.2023
734-326 - STRAIN RELIEF PLATE 35 mm WIDTH
WAGO
14.07.2023
2020-5372/1102-953 - 3-conductor sensor supply terminal block LED (green) w...
WAGO
16.05.2024
2020-2201 - 1-conductor/1-pin double deck receptacle terminal block, Throug...
WAGO
16.05.2024
2022-1391 - End and intermediate plate, 1 mm thick
WAGO
16.05.2024
2020-261 - Start module for 2-conductor female connector, Push-in CAGE CLAM...
WAGO
14.07.2023
2020-5311/1102-950 - 3-conductor sensor terminal block with pluggable signa...
WAGO
16.05.2024
2020-2207 - 2-conductor/2-pin, double-deck carrier terminal block, 2-conduc...
WAGO
16.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表