您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
Türkçe
中文
中文
QA認證資訊
目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2016.15.012./016. - 下置式斜楔 FCC-HV
FIBRO
标准件
斜楔
标准斜锲系列
2016.15. 下置式斜楔 FCC-HV
Powered by
CAD模型選擇
{fibro/normalien/k/k02/k02_03/2016_15_012_016.prj},{NB=2016.15.016.10.3000.00},{ASF=Arbeitsfläche als abnehmbare Montageplatte},{BOVIS=Kombination Nutenstein / Stift},{L=339},{B=160},{H=275},{H1=145},{HW=130},{L1=235},{L2=227},{L3=295},{L4=337},{L5=80},{D=284},{WA=10},{FW=350},{FR=30},{WT=40},{SW=70},{SP=70.0},{GEW=54.300},{ZTC=84669400},{LINK=3D CATIA Model},{CAD=https://www.fibro.de/fileadmin/FIBRO/Schieber-CAD-Daten/2016.15/CATIA/w_0-25/b_125mm/2016.15.016__CM__FCC_DM-HV_ISO.zip}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BC
订购编号
ⁿ/ₐ
ASF
Ausführung Arbeitsfläche
ⁿ/ₐ
BOVIS
底座的定位
ⁿ/ₐ
L
[mm]
B
[mm]
H
[mm]
H1
[mm]
HW
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
D
[mm]
WA
β
[°]
FW
Working force
[kN]
FR
Return force
[kN]
WT
α
[°]
SW
冲程
[mm]
SP
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2016.15.012.00.1001.00
2016.15.012.00.1001.00
Standard working surface ...
Positioning of cam base v...
339
125
275
165
130
240
222
280
339
80
270
0
320
30
50
70
83.4
53.000
84669400
2016.15.012.00.1002.00
2016.15.012.00.1002.00
Standard working surface ...
Positioning of cam base v...
339
125
275
165
130
240
222
280
339
80
270
0
320
30
50
70
83.4
53.000
84669400
2016.15.012.00.1000.00
2016.15.012.00.1000.00
Standard working surface ...
Combination of sliding bl...
339
125
275
165
130
240
222
280
339
80
270
0
320
30
50
70
83.4
53.000
84669400
2016.15.012.00.3001.00
2016.15.012.00.3001.00
Arbeitsfläche als abnehmb...
Positioning of cam base v...
339
125
275
165
130
240
222
280
339
80
270
0
320
30
50
70
83.4
53.000
84669400
2016.15.012.00.3002.00
2016.15.012.00.3002.00
Arbeitsfläche als abnehmb...
Positioning of cam base v...
339
125
275
165
130
240
222
280
339
80
270
0
320
30
50
70
83.4
53.000
84669400
2016.15.012.00.3000.00
2016.15.012.00.3000.00
Arbeitsfläche als abnehmb...
Combination of sliding bl...
339
125
275
165
130
240
222
280
339
80
270
0
320
30
50
70
83.4
53.000
84669400
2016.15.016.00.1001.00
2016.15.016.00.1001.00
Standard working surface ...
Positioning of cam base v...
339
160
275
165
130
240
222
280
339
80
270
0
320
30
50
70
83.4
54.300
84669400
2016.15.016.00.1002.00
2016.15.016.00.1002.00
Standard working surface ...
Positioning of cam base v...
339
160
275
165
130
240
222
280
339
80
270
0
320
30
50
70
83.4
54.300
84669400
2016.15.016.00.1000.00
2016.15.016.00.1000.00
Standard working surface ...
Combination of sliding bl...
339
160
275
165
130
240
222
280
339
80
270
0
320
30
50
70
83.4
54.300
84669400
2016.15.016.00.3001.00
2016.15.016.00.3001.00
Arbeitsfläche als abnehmb...
Positioning of cam base v...
339
160
275
165
130
240
222
280
339
80
270
0
320
30
50
70
83.4
54.300
84669400
2016.15.016.00.3002.00
2016.15.016.00.3002.00
Arbeitsfläche als abnehmb...
Positioning of cam base v...
339
160
275
165
130
240
222
280
339
80
270
0
320
30
50
70
83.4
54.300
84669400
2016.15.016.00.3000.00
2016.15.016.00.3000.00
Arbeitsfläche als abnehmb...
Combination of sliding bl...
339
160
275
165
130
240
222
280
339
80
270
0
320
30
50
70
83.4
54.300
84669400
2016.15.012.05.1001.00
2016.15.012.05.1001.00
Standard working surface ...
Positioning of cam base v...
335
125
275
155
130
235
227
290
335
80
275
5
320
30
45
70
75.8
52.500
84669400
2016.15.012.05.1002.00
2016.15.012.05.1002.00
Standard working surface ...
Positioning of cam base v...
335
125
275
155
130
235
227
290
335
80
275
5
320
30
45
70
75.8
52.500
84669400
2016.15.012.05.1000.00
2016.15.012.05.1000.00
Standard working surface ...
Combination of sliding bl...
335
125
275
155
130
235
227
290
335
80
275
5
320
30
45
70
75.8
52.500
84669400
2016.15.012.05.3001.00
2016.15.012.05.3001.00
Arbeitsfläche als abnehmb...
Positioning of cam base v...
335
125
275
155
130
235
227
290
335
80
275
5
320
30
45
70
75.8
52.500
84669400
2016.15.012.05.3002.00
2016.15.012.05.3002.00
Arbeitsfläche als abnehmb...
Positioning of cam base v...
335
125
275
155
130
235
227
290
335
80
275
5
320
30
45
70
75.8
52.500
84669400
2016.15.012.05.3000.00
2016.15.012.05.3000.00
Arbeitsfläche als abnehmb...
Combination of sliding bl...
335
125
275
155
130
235
227
290
335
80
275
5
320
30
45
70
75.8
52.500
84669400
2016.15.016.05.1001.00
2016.15.016.05.1001.00
Standard working surface ...
Positioning of cam base v...
335
160
275
155
130
235
227
290
335
80
275
5
320
30
45
70
75.8
53.800
84669400
2016.15.016.05.1002.00
2016.15.016.05.1002.00
Standard working surface ...
Positioning of cam base v...
335
160
275
155
130
235
227
290
335
80
275
5
320
30
45
70
75.8
53.800
84669400
2016.15.016.05.1000.00
2016.15.016.05.1000.00
Standard working surface ...
Combination of sliding bl...
335
160
275
155
130
235
227
290
335
80
275
5
320
30
45
70
75.8
53.800
84669400
2016.15.016.05.3001.00
2016.15.016.05.3001.00
Arbeitsfläche als abnehmb...
Positioning of cam base v...
335
160
275
155
130
235
227
290
335
80
275
5
320
30
45
70
75.8
53.800
84669400
2016.15.016.05.3002.00
2016.15.016.05.3002.00
Arbeitsfläche als abnehmb...
Positioning of cam base v...
335
160
275
155
130
235
227
290
335
80
275
5
320
30
45
70
75.8
53.800
84669400
2016.15.016.05.3000.00
2016.15.016.05.3000.00
Arbeitsfläche als abnehmb...
Combination of sliding bl...
335
160
275
155
130
235
227
290
335
80
275
5
320
30
45
70
75.8
53.800
84669400
2016.15.012.10.1001.00
2016.15.012.10.1001.00
Standard working surface ...
Positioning of cam base v...
339
125
275
145
130
235
227
295
337
80
284
10
350
30
40
70
70.0
53.000
84669400
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表