您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
PN20 - Swivelling Tee fitting, taper
C Matic
Category Fittings
Push-in Fittings
PN Line - Push-in Fittings Inch NPT
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/pn_line_push_in_fittings_inch_npt/pn2020-20swivelling20tee20fitting2c20taper.prj},{NB=20100041},{CODE=20100041},{TYPE=PN20 5/16 1/8},{MAT=Brass Nickel Plated},{DTUBO=5/16},{DTUBO2=},{D1=1/8NPTF},{D1IN=},{D2=14},{D2IN=.551},{D3=},{D3IN=},{L1=8,5},{L1IN=.335},{L2=21},{L2IN=.827},{L3=45},{L3IN=1.772},{L4=},{L4IN=},{CH=1/2},{CHIN=},{CH2=},{CH2IN=},{G=31,5},{OZ=1.111},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits},{DATAULTAGG=1/20/2022},{NBCUSTOM=20100041},{CSVPATH=\\\\it-blq-chne-02\\cadenas\\PLMSynchro\\STEP_IMPORT\\Cmatic\\1-Push-in Fittings\\PN_Line_-_Push-in_Fittings,_Inch-NPT\\PN20 - Swivelling Tee fitting, taper\\PN20.csv},{NNCUSTOM=PN20},{NTCUSTOM=Swivelling Tee fitting, taper}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
D2
[mm]
D2IN
[Inch]
L1
[mm]
L1IN
[Inch]
L2
[mm]
L2IN
[Inch]
L3
[mm]
L3IN
[Inch]
CH
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
20100001
20100001
PN20 1/8 1/8
Brass Nickel Plated
1/8NPTF
7
.276
8,5
.335
18,2
.716
28
1.102
7/16
19,00
.670
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic Equipments for ...
20100011
20100011
PN20 5/32 1/8
Brass Nickel Plated
1/8NPTF
9,1
.358
8,5
.335
21
.827
39
1.535
1/2
22,00
.776
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic Equipments for ...
20100012
20100012
PN20 5/32 1/4
Brass Nickel Plated
1/4NPTF
9,1
.358
13
.512
26
1.024
39
1.535
9/16
27,00
.952
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic Equipments for ...
20100031
20100031
PN20 1/4 1/8
Brass Nickel Plated
1/8NPTF
12
.472
8,5
.335
21
.827
44
1.732
1/2
25,50
.899
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic Equipments for ...
20100032
20100032
PN20 1/4 1/4
Brass Nickel Plated
1/4NPTF
12
.472
13
.512
26
1.024
44
1.732
9/16
30,5
1.076
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic Equipments for ...
20100033
20100033
PN20 1/4 3/8
Brass Nickel Plated
3/8NPTF
12
.472
13
.512
26,5
1.043
44
1.732
11/16
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic Equipments for ...
20100041
20100041
PN20 5/16 1/8
Brass Nickel Plated
1/8NPTF
14
.551
8,5
.335
21
.827
45
1.772
1/2
31,5
1.111
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic Equipments for ...
20100042
20100042
PN20 5/16 1/4
Brass Nickel Plated
1/4NPTF
14
.551
13
.512
26
1.024
45
1.772
9/16
37
1.305
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic Equipments for ...
20100051
20100051
PN20 3/8 1/8
Brass Nickel Plated
1/8NPTF
16
.630
8,5
.335
24
.945
52
2.047
11/16
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic Equipments for ...
20100052
20100052
PN20 3/8 1/4
Brass Nickel Plated
1/4NPTF
16
.630
13
.512
28,5
1.122
52
2.047
11/16
54
1.905
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic Equipments for ...
20100053
20100053
PN20 3/8 3/8
Brass Nickel Plated
3/8NPTF
16
.630
13
.512
28,5
1.122
52
2.047
11/16
55
1.940
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic Equipments for ...
20100054
20100054
PN20 3/8 1/2
Brass Nickel Plated
1/2NPTF
16
.630
17
.669
34
1.339
52
2.047
7/8
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic Equipments for ...
20100062
20100062
PN20 1/2 1/4
Brass Nickel Plated
1/4NPTF
20
.787
13
.512
32
1.260
57
2.244
13/16
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic Equipments for ...
20100063
20100063
PN20 1/2 3/8
Brass Nickel Plated
3/8NPTF
20
.787
13
.512
32
1.260
57
2.244
13/16
78
2.751
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic Equipments for ...
20100064
20100064
PN20 1/2 1/2
Brass Nickel Plated
1/2NPTF
20
.787
17
.669
36,5
1.437
57
2.244
7/8
93,5
3.298
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic Equipments for ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
【Discontinued Product】: KQ2T Different Diameter Straight - One-touch Fittin...
SMC Corporation
17.06.2024
KQ2T - Male Branch Tee (Sealant)
SMC Corporation
17.06.2024
AV21 - Lateral Swivelling Tee fitting, taper
C Matic
11.03.2021
ART. 207 - Centre male T adaptor
Pneumax
11.04.2022
RX24 - Male-female stud tee
C Matic
22.04.2024
C-TE-M - T-Standpipe adaptors
Conexa
02.08.2013
ET12-G04
KCC Precision
12.07.2021
PE21 - Easythread Swivelling Tee Fitting
C Matic
11.03.2021
【Discontinued Product】: KQ2Y Male Run Tee - One-touch Fittings KQ2Y Male Ru...
SMC Corporation
17.06.2024
NC-TEV-..L-NPT/S-NPT - Male adaptor T fittings NPT
EXMAR
23.11.2020
C-TE-NPT - T-Standpipe adaptors
Conexa
02.08.2013
SO 53121 NPT - Tee union with male adaptor SO 50040 NPT
SERTO
11.03.2024
Compact Rail - Self-aligning linear guide rail, radial ball bearings, harde...
Rollon
28.06.2023
C-profile for clamps and KMA-mounting brackets
igus
19.01.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表