您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Radial fan FRv 125 - Radial fan
Funken
Radial fan
Powered by
CAD模型選擇
{funken/radialventilatoren/radialventilator_frv_125_asmtab.prj},{NB=20001356(0Rechts1)},{CNSORDERNO=20001356},{CNSMASSEXACT=15},{BG=63},{TYP=FRv 125/4/R/D/EX},{VS=30 - 300},{DD=110 - 30},{SA=EEx eb II T 3},{PZ=4},{SD=1500},{SD1=nicht möglich},{SD2=nicht möglich},{ML=0,12},{NS=0,48},{BA=B5/IP55},{PPATH=assemblies/radialventilator_frv_125_asmtpl.prj},{INFO=Info text},{PDF=Pdf Info},{ROT=0},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
VS
Flow
[m^3/h]
DD
Pressure difference
[Pa]
SA
Safety type
ⁿ/ₐ
PZ
Number of poles
ⁿ/ₐ
SD
Sync. Rev. Range. at 50 Hz
ⁿ/ₐ
SD1
From 10 Hz
ⁿ/ₐ
SD2
To 60 Hz
ⁿ/ₐ
ML
Engine power
[kW]
NS
Rated current (A) at 400V / 50Hz or 230V / 50Hz
ⁿ/ₐ
BG
Size
ⁿ/ₐ
BA
Design type
ⁿ/ₐ
ASTEXT
Specification
ⁿ/ₐ
20001257(0Links1)
20001257
FRv 125/2/L/D/PTC
11
70 - 610
440 - 140
PTC
2
3000
544
3264
0,12
0,50
56
B5/IP55
Radial Fan FRv 125 for co...
20001285(0Rechts1)
20001285
FRv 125/2/R/D/PTC
11
70 - 610
440 - 140
PTC
2
3000
544
3264
0,12
0,50
56
B5/IP55
Radial Fan FRv 125 for co...
20001354(0Links1)
20001354
FRv 125/4/L/D/PTC
11
30 - 300
110 - 30
PTC
4
1500
266
1596
0,09
0,35
56
B5/IP55
Radial Fan FRv 125 for co...
20001357(0Rechts1)
20001357
FRv 125/4/R/D/PTC
11
30 - 300
110 - 30
PTC
4
1500
266
1596
0,09
0,35
56
B5/IP55
Radial Fan FRv 125 for co...
20001256(0Links1)
20001256
FRv 125/2/L/D/EX
15
70 - 610
440 - 140
EEx eb II T 3
2
3000
Not possible
Not possible
0,18
0,53
63
B5/IP55
Radial Fan FRv 125 for co...
20001284(0Rechts1)
20001284
FRv 125/2/R/D/EX
15
70 - 610
440 - 140
EEx eb II T 3
2
3000
Not possible
Not possible
0,18
0,53
63
B5/IP55
Radial Fan FRv 125 for co...
20001353(0Links1)
20001353
FRv 125/4/L/D/EX
15
30 - 300
110 - 30
EEx eb II T 3
4
1500
Not possible
Not possible
0,12
0,48
63
B5/IP55
Radial Fan FRv 125 for co...
20001356(0Rechts1)
20001356
FRv 125/4/R/D/EX
15
30 - 300
110 - 30
EEx eb II T 3
4
1500
Not possible
Not possible
0,12
0,48
63
B5/IP55
Radial Fan FRv 125 for co...
20002269(0Links1)
20002269
FRv 125/2/L/D/Exde
15
70 - 610
440 - 140
EEx db eb II T 4
2
3000
544
3264
0,18
0,87
63
B5/IP55
Radial Fan FRv 125 for co...
20002270(0Rechts1)
20002270
FRv 125/2/R/D/Exde
15
70 - 610
440 - 140
EEx db eb II T 4
2
3000
544
3264
0,18
0,87
63
B5/IP55
Radial Fan FRv 125 for co...
20002271(0Links1)
20002271
FRv 125/4/L/D/Exde
15
30 - 300
110 - 30
EEx db eb II T 4
4
1500
266
1596
0,18
1,11
63
B5/IP55
Radial Fan FRv 125 for co...
20002272(0Rechts1)
20002272
FRv 125/4/R/D/Exde
15
30 - 300
110 - 30
EEx db eb II T 4
4
1500
266
1596
0,18
1,11
63
B5/IP55
Radial Fan FRv 125 for co...
20001283(0Links1)
20001283
FRv 125/2/L/D/WS
11
70 - 610
440 - 140
PTC
2
3000
Not possible
Not possible
0,12
0,50
56
B5/IP55
Radial Fan FRv 125 for co...
20001352(0Rechts1)
20001352
FRv 125/2/R/D/WS
11
70 - 610
440 - 140
PTC
2
3000
Not possible
Not possible
0,12
0,50
56
B5/IP55
Radial Fan FRv 125 for co...
20001355(0Links1)
20001355
FRv 125/4/L/D/WS
11
30 - 300
110 - 30
PTC
4
1500
Not possible
Not possible
0,09
0,35
56
B5/IP55
Radial Fan FRv 125 for co...
20001358(0Rechts1)
20001358
FRv 125/4/R/D/WS
11
30 - 300
110 - 30
PTC
4
1500
Not possible
Not possible
0,09
0,35
56
B5/IP55
Radial Fan FRv 125 for co...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Radial fan FRv 160 - Radial fan
Funken
02.01.2024
Radial fan FRv 125/140 - Radial fan
Funken
02.01.2024
Small radial fan FRv 075 - Small radial fan
Funken
02.01.2024
Radial fan FRv 250/280 - Radial fan
Funken
02.01.2024
Small radial fan FRv 110 plus - Small radial fan
Funken
02.01.2024
Radial fan FRv 160/180 - Radial fan
Funken
02.01.2024
Radial fan FRv 200 - Radial fan
Funken
02.01.2024
Radial fan Frv 250 - Radial fan
Funken
21.12.2023
Small radial fan FRv 110 - Small radial fan
Funken
02.01.2024
Radial fan FRv 200/225 - Radial fan
Funken
02.01.2024
HE - Asynchronous three-phase motor
Rossi
05.02.2024
201.21. - Die set DIN 9819 Shape C/CG
FIBRO
22.11.2023
LBZS - clevis foot
Festo
24.08.2023
LSA - clevis foot
Festo
24.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表