您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2000-BS - 2/2-way Angle Seat Valve BS 4825
Buerkert
Products (A - Z)
8802
Seat valve
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8802/sitzventil/ventile/2000-bs.prj},{NB=2000-BS-DN25-SODF-152-80-1},{PPATH=2000sblschweissgehaeuse.prj},{DN=25},{D=25.4x1.65},{LTA=SODF},{L=152.00},{ANTG=80},{DWST=EA},{VAR=AF93},{KV=20.0},{NR=24},{LTAC=0},{ANTYV=-},{ANTYVB='-','8690, 8691','8697'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Orifice size
[mm]
D
Port Connection DxS / CxDxS
[mm]
LTA
Port connection
ⁿ/ₐ
L
total length
[mm]
ANTG
Actuator size (1=manually)
[mm]
KV
Cv-Value-Water
[m³/h]
2000-BS-DN15-SODD-135-40-...
15
12.7X1.2
SODD
135.00
40
3.7
2000-BS-DN15-SODD-135-50-...
15
12.7X1.2
SODD
135.00
50
4.2
2000-BS-DN15-SODD-135-63-...
15
12.7X1.2
SODD
135.00
63
4.2
2000-BS-DN15-SODD-135-1-1
15
12.7X1.2
SODD
135.00
1
4.5
2000-BS-DN20-SODE-145-40-...
20
19.05x1.2
SODE
145.00
40
7.9
2000-BS-DN20-SODE-145-50-...
20
19.05x1.2
SODE
145.00
50
8.0
2000-BS-DN20-SODE-145-63-...
20
19.05x1.2
SODE
145.00
63
10.0
2000-BS-DN20-SODE-145-80-...
20
19.05x1.2
SODE
145.00
80
10.0
2000-BS-DN20-SODE-145-1-1
20
19.05x1.2
SODE
145.00
1
10.0
2000-BS-DN25-SODF-152-40-...
25
25.4x1.65
SODF
152.00
40
11.0
2000-BS-DN25-SODF-152-50-...
25
25.4x1.65
SODF
152.00
50
14.5
2000-BS-DN25-SODF-152-63-...
25
25.4x1.65
SODF
152.00
63
19.0
2000-BS-DN25-SODF-152-80-...
25
25.4x1.65
SODF
152.00
80
20.0
2000-BS-DN25-SODF-152-1-1
25
25.4x1.65
SODF
152.00
1
20.0
2000-BS-DN40-SODH-182-63-...
40
38.1x1.65
SODH
182.00
63
35.0
2000-BS-DN40-SODH-182-80-...
40
38.1x1.65
SODH
182.00
80
38.0
2000-BS-DN40-SODH-182-100...
40
38.1x1.65
SODH
182.00
100
42.0
2000-BS-DN40-SODH-182-125...
40
38.1x1.65
SODH
182.00
125
42.0
2000-BS-DN40-SODH-182-1-1
40
38.1x1.65
SODH
182.00
1
42.0
2000-BS-DN50-SODI-210-63-...
50
50.8x1.65
SODI
210.00
63
49.0
2000-BS-DN50-SODI-210-80-...
50
50.8x1.65
SODI
210.00
80
52.0
2000-BS-DN50-SODI-210-100...
50
50.8x1.65
SODI
210.00
100
55.0
2000-BS-DN50-SODI-210-125...
50
50.8x1.65
SODI
210.00
125
55.0
2000-BS-DN50-SODI-210-1-1
50
50.8x1.65
SODI
210.00
1
55.0
2000-BS-DN65-SODJ-230-80-...
65
63.5x1.65
SODJ
230.00
80
77.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2031-VS-BS - Pneumatically operated 2/2 way diaphragm valve CLASSIC with st...
Buerkert
08.12.2023
2000-MUFFE - 2/2-way Angle-Seat Valve for medium up to +180°C, threaded por...
Buerkert
08.12.2023
2101-DIN-FLANSCH - 2/2-way-Globe Valve with
Buerkert
08.12.2023
2000-ASME - 2/2-way Angle-Seat Valve ASME BPE
Buerkert
08.12.2023
2000-ISO - 2/2-way Angle Seat Valve ISO 4200
Buerkert
08.12.2023
2000-DIN - 2/2-way Angle Seat Valve DIN 11850
Buerkert
08.12.2023
2654 - 2/2-way ball valve 3-piece
Buerkert
08.12.2023
2000-SMS - 2/2-way Angle Seat Valve SMS 3008
Buerkert
08.12.2023
2000-BS-CLAMP - 2/2-way Angle Seat Valve with Clamp BS 4825
Buerkert
08.12.2023
2507 - Male connector DIN EN 175301-803 - connector shape B
Buerkert
08.12.2023
2000-ASME-CLAMP - 2/2-way Angle-Seat Valve with CLAMP ASME BPE
Buerkert
08.12.2023
SE36 - Digital flow ELEMENT transmitter
Buerkert
08.12.2023
8206 - Redox-Transmitter with digital display
Buerkert
08.12.2023
6106E - 6106 Single manifold in aluminium, black anodized
Buerkert
08.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表