您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: SDN Präzisionstechnik
Created: 25.04.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SDN Präzisionstechnik
Grub Screw with thrust point - DIN 6332
SDN Präzisionstechnik
Machine elements
Thrust pad
Powered by
CAD模型選擇
{sdn/machine_elements/thrust_pad/grub_screw_with_thrust_point.prj},{NB=2-6332-1-10-065(300)},{TYPE=},{MAT1=1},{NDM=10},{D1=M10},{L1=65},{LODLEVEL=300},{SW1=5},{D2X=8.0},{D3X=7.2},{L1Y=065},{L2X=9.0},{L3X=4.5},{SHOP=www.sdn-tec.shop}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Model Number
ⁿ/ₐ
D1
Diameter
ⁿ/ₐ
D2
Diameter
[mm]
D3
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW
Wrench Size
[mm]
2-6332-1-06-030
2-6332-1-06-030
M6
4.5
4.0
30
6.0
2.5
-
2-6332-1-06-035
2-6332-1-06-035
M6
4.5
4.0
35
6.0
2.5
-
2-6332-1-06-040
2-6332-1-06-040
M6
4.5
4.0
40
6.0
2.5
-
2-6332-1-06-050
2-6332-1-06-050
M6
4.5
4.0
50
6.0
2.5
-
2-6332-1-08-035
2-6332-1-08-035
M8
6.0
5.4
35
7.5
3.0
-
2-6332-1-08-040
2-6332-1-08-040
M8
6.0
5.4
40
7.5
3.0
-
2-6332-1-08-045
2-6332-1-08-045
M8
6.0
5.4
45
7.5
3.0
-
2-6332-1-08-050
2-6332-1-08-050
M8
6.0
5.4
50
7.5
3.0
-
2-6332-1-08-060
2-6332-1-08-060
M8
6.0
5.4
60
7.5
3.0
-
2-6332-1-10-050
2-6332-1-10-050
M10
8.0
7.2
50
9.0
4.5
-
2-6332-1-10-055
2-6332-1-10-055
M10
8.0
7.2
55
9.0
4.5
-
2-6332-1-10-060
2-6332-1-10-060
M10
8.0
7.2
60
9.0
4.5
-
2-6332-1-10-065
2-6332-1-10-065
M10
8.0
7.2
65
9.0
4.5
-
2-6332-1-10-080
2-6332-1-10-080
M10
8.0
7.2
80
9.0
4.5
-
2-6332-1-12-060
2-6332-1-12-060
M12
8.0
7.2
60
10.0
4.5
-
2-6332-1-12-070
2-6332-1-12-070
M12
8.0
7.2
70
10.0
4.5
-
2-6332-1-12-080
2-6332-1-12-080
M12
8.0
7.2
80
10.0
4.5
-
2-6332-1-12-100
2-6332-1-12-100
M12
8.0
7.2
100
10.0
4.5
-
2-6332-1-16-070
2-6332-1-16-070
M16
12.0
11.0
70
12.0
5.0
-
2-6332-1-16-080
2-6332-1-16-080
M16
12.0
11.0
80
12.0
5.0
-
2-6332-1-16-100
2-6332-1-16-100
M16
12.0
11.0
100
12.0
5.0
-
2-6332-1-16-125
2-6332-1-16-125
M16
12.0
11.0
125
12.0
5.0
-
2-6332-1-20-080
2-6332-1-20-080
M20
15.5
14.4
80
14.0
5.5
-
2-6332-1-20-090
2-6332-1-20-090
M20
15.5
14.4
90
14.0
5.5
-
2-6332-1-20-100
2-6332-1-20-100
M20
15.5
14.4
100
14.0
5.5
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表