您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
ZNCF - 柱销
Festo
产品 (A - Z)
Z
ZNCF
Powered by
CAD模型選擇
{festo/parts/z/zncf/zncf_asmtab.prj},{NB=174413 ZNCF-50},{TNR=174413},{TYP=ZNCF-50},{KDM=50},{S5=9.000},{E=64.000},{L1=24.000},{L2=10.000},{L3=12.000},{L4=33.000},{L5=51.500},{TG1=46.500},{TM=75.000},{TL=16.000},{TD=16.000},{D=40.000},{D1=51.500},{CNSMASSEXACT=0.473},{D912D=8.000},{D912L=25.000},{GTIN=4052568014155}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
S5
[mm]
E
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
TG1
[mm]
TM
[mm]
TL
[mm]
TD
[mm]
D
[mm]
D1
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
174411 ZNCF-32
174411
ZNCF-32
32
6.800
45.000
16.000
7.500
8.000
21.500
34.000
32.500
50.000
12.000
12.000
30.000
34.000
0.150
4052568074876
174412 ZNCF-40
174412
ZNCF-40
40
6.800
54.000
20.000
7.500
10.000
27.000
42.500
38.000
63.000
16.000
16.000
35.000
42.500
0.285
4052568014148
174413 ZNCF-50
174413
ZNCF-50
50
9.000
64.000
24.000
10.000
12.000
33.000
51.500
46.500
75.000
16.000
16.000
40.000
51.500
0.473
4052568014155
174414 ZNCF-63
174414
ZNCF-63
63
9.100
75.000
24.000
10.000
12.000
41.500
62.500
56.500
90.000
20.000
20.000
45.000
57.000
0.687
4052568014162
174415 ZNCF-80
174415
ZNCF-80
80
11.300
93.000
28.000
16.000
14.000
42.000
81.500
72.000
110.000
19.500
20.000
45.000
60.000
1.296
4052568014179
174416 ZNCF-100
174416
ZNCF-100
100
11.300
110.000
38.000
25.500
19.000
38.000
98.500
89.000
132.000
24.500
25.000
55.000
72.000
2.254
4052568142803
174417 ZNCF-125
174417
ZNCF-125
125
13.500
131.000
50.000
34.000
25.000
49.000
118.000
110.000
160.000
24.500
25.000
60.000
76.000
3.484
4052568014186
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LNZG - 耳轴支架安装件
Festo
25.06.2024
SG - Y形带销接杆
Festo
30.08.2023
DNC - 标准气缸
Festo
25.06.2024
SGS - 关节轴承
Festo
30.08.2023
DAMT - 耳轴安装组件
Festo
22.08.2023
LBG - 双耳环支座
Festo
24.08.2023
SNCL - 耳环安装件
Festo
30.08.2023
DSBC - 标准气缸
Festo
25.06.2024
DSBG (x) - 标准气缸, x行程
Festo
25.06.2024
ADN - 紧凑型气缸
Festo
25.06.2024
LSNSG - 双耳环支座
Festo
24.08.2023
EAMM-U - 平行组件
Festo
19.06.2024
DPNC - 转接组件
Festo
22.08.2023
CRZNG - 柱销
Festo
23.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表