您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
Connecting link - Connecting link No. 111 Simplex series GL (European type)
Wippermann
Special heavy duty chains / Power chains
Connecting link No. 111
Powered by
CAD模型選擇
{wippermann/hochdauerfeste_spezialketten_powerketten/verbindungsglied_nr_111/verbindungsglied_nr_111_einfach_gl_hochdauerfe.prj},{NB=1701 48GX 120V},{CNSORDERNO=1701 48GX 120V},{INFO=PDF Katalog},{AUSVIS=Hochdauerfeste Spezialketten / Powerketten},{AUS=Hochdauerfeste Spezialketten / Powerketten},{WIP=Nr. 111 - 548 GLX},{ISO=-},{P=25.40},{B3=25.60},{D2=8.28},{G=24.0},{L1=36.1},{K=5.4},{SA=3.0},{LS=14.0},{DS=3.2},{ECLASS=23-17-04-03},{ZTNR=73151900},{E=31.88},{LINK=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
ISO
ⁿ/ₐ
P
Pitch
[mm]
B3
Outer plate width min.
[mm]
D2
Pin Ø max.
[mm]
G
Plate height max.
[mm]
L1
Width over pin max.
[mm]
K
Projection over connecting link max.
[mm]
ECLASS
eClass No.
ⁿ/ₐ
ZTNR
Customs Tariff No.
ⁿ/ₐ
1701 48GX 120V
1701 48GX 120V
special heavy duty chains...
Nr. 111 - 548 GLX
-
25.40
25.60
8.28
24.0
36.1
5.4
23-17-04-03
73151900
1701 63GX 120V
1701 63GX 120V
special heavy duty chains...
Nr. 111 - 563 GLX
-
31.75
29.20
10.19
26.4
43.2
6.1
23-17-04-03
73151900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表