您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Rack & Panel Connectors
TE Connectivity
Connectors
PCB Connectors
Backplane Connectors
Rack & Panel Backplane
Powered by
CAD模型選擇
{teconnectivity/connectors/pcb_connectors/backplane_connectors/rack_and_panel_backplane/rack_and_panel_connectors.prj},{NB=1877384-7},{PN=1877384-7},{SHA256=3sYQFX7kcntVW0XCQ6RcPO0yfmMOugz73WWw9hcSAZ8=},{INAME=00042__c2d18773842d72dk2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-1877384-7.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=Circular Quad Plug sz9 1Q1 N},{SHAPE=N/A},{CSTYLE=Plug},{SS=9}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
CSTYLE
Connector Style
ⁿ/ₐ
SS
Shell Size
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
SMM
Shell Mounting Modification
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
PRELOADED
Preloaded
ⁿ/ₐ
NI
Number of Inserts
ⁿ/ₐ
KEYING
Keying
ⁿ/ₐ
RS
Release Style
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
SPM
Shell Plating Material
ⁿ/ₐ
SF
Shell Finish
ⁿ/ₐ
CT
Contact Type
ⁿ/ₐ
CS
Contact Style
ⁿ/ₐ
CSIZE
Contact Size
ⁿ/ₐ
CA
Contact Arrangement
ⁿ/ₐ
CTA
Contact Type (Module A)
ⁿ/ₐ
CTB
Contact Type (Module B)
ⁿ/ₐ
CTC
Contact Type (Module C)
ⁿ/ₐ
CTD
Contact Type (Module D)
ⁿ/ₐ
SC
Signal Contacts
ⁿ/ₐ
CAA
Contact Arrangement (Module A)
ⁿ/ₐ
CAB
Contact Arrangement (Module B)
ⁿ/ₐ
CAC
Contact Arrangement (Module C)
ⁿ/ₐ
CAD
Contact Arrangement (Module D)
ⁿ/ₐ
CAE
Contact Arrangement (Module E)
ⁿ/ₐ
CAF
Contact Arrangement (Module F)
ⁿ/ₐ
SHTS
Screw & Hole Thread Size
ⁿ/ₐ
HT
Hardware Type
ⁿ/ₐ
CN
Clinch Nuts
ⁿ/ₐ
CNQ
Clinch Nut Quantity
ⁿ/ₐ
CNS
Clinch Nut Size
ⁿ/ₐ
TLMM
Tail Length
[mm]
TLIN
Tail Length
[in]
COC
Custom Order Code
ⁿ/ₐ
PC
Polarization Code
ⁿ/ₐ
POLARIZED
Polarized
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
1-1604800-4
1-1604800-4
ASSY,PLUG,QUADRAX,FREE HA...
Rectangular
Plug
N/A
No
N/A
N/A
Connector
12
No
N/A
N/A
Rear
N/A
Electroless Nickel
N/A
Pin
Quadrax
8
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Flat
No
N/A
1-1811902-7
1-1811902-7
PLUG, OD ,N KEY,SZ 19 FRE...
N/A
Plug
19
No
N/A
N/A
Connector
4
Yes
N/A
N
N/A
N/A
Aluminum Alloy
N/A
Pin
Quadrax
8
4Q4
Pin
Pin
Pin
Pin
With
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Without
N/A
N/A
N/A
N/A
N/A
N
Yes
Contacts sold separately....
1-1811928-3
1-1811928-3
8Q8 Size 25 Plug,N Key OD
N/A
Plug
25
N/A
N/A
N/A
Connector
8
Yes
N/A
N
N/A
N/A
Aluminum Alloy
N/A
Pin
Quadrax
8
8Q8
Pin
Pin
Pin
Pin
With
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Without
N/A
N/A
N/A
N/A
N/A
N
Yes
M38999 Style, Contacts so...
1-211992-2
1-211992-2
RECEPT ASSY,SZ 3,ARINC 60...
N/A
Receptacle
3
No
N/A
N/A
Connector
N/A
No
N/A
0
Front
N/A
N/A
Chromate Conversion Coati...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
150
150
100
150
150
100
N/A
N/A
With
10
6-32
N/A
N/A
N/A
N/A
N/A
Front release/remove size...
1218049-4
1218049-4
ARINC600,RCPT ASSY,SZ 2,S...
N/A
Receptacle
2
No
N/A
N/A
Connector
N/A
Yes
N/A
9
Front
N/A
N/A
ENI per MIL-C-26074 Class...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
150
150
13C2
N/A
N/A
N/A
N/A
N/A
With
6
6-32
6.35
.25
N/A
N/A
N/A
Dust cover not included.
1218203-1
1218203-1
ASY,ARINC,RMA1R26P-00(201...
N/A
Receptacle
N/A
No
N/A
N/A
Connector
N/A
N/A
1
N/A
N/A
N/A
Cadmium
Chromate
N/A
N/A
N/A
N/A
Pin
N/A
N/A
N/A
Without
26
N/A
N/A
N/A
N/A
N/A
N/A
Screw
Without
N/A
N/A
N/A
N/A
201
N/A
N/A
Contacts sold separately.
1218358-1
1218358-1
RME3P88S106S106S-0001(400...
N/A
Plug
N/A
Yes
N/A
N/A
Connector
300
N/A
N/A
1
N/A
N/A
Cadmium
Chromate
Socket
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
88
106
106
N/A
N/A
N/A
N/A
Screw
N/A
N/A
N/A
N/A
N/A
400
N/A
Yes
ARINC 600 low insertion f...
1218476-1
1218476-1
MM2R106S106S-0100(201)ARI...
N/A
Receptacle
N/A
Yes
N/A
1
Connector
N/A
N/A
N/A
N/A
N/A
Interface Seal on Pin Ins...
Cadmium
Chromate
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
106
106
N/A
N/A
N/A
N/A
N/A
Screw
With
4
14702
N/A
N/A
201
N/A
Yes
Contacts sold separately.
1218528-1
1218528-1
RM2P33C4S33C4S-0001(200)
N/A
Plug
N/A
No
N/A
N/A
Connector
N/A
N/A
N/A
1
N/A
N/A
Cadmium
Chromate
Socket
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
33C4
33C4
N/A
N/A
N/A
N/A
N/A
Screw
Without
N/A
N/A
N/A
N/A
200
N/A
Yes
Coaxial contacts must be ...
1-445717-9
1-445717-9
CONN ASY, ARINC 600, TCAS...
N/A
N/A
3
Yes
N/A
N/A
Connector
265
Yes
N/A
40
Rear
Semi-Environmental
Electroless Nickel
Chromate Conversion Coati...
Socket, Pin
N/A
12, 16, 20, 22
N/A
N/A
N/A
N/A
N/A
With
C4
C4
13C2
Blank (Dummy)
150
100
N/A
Screw
With
8
11841
N/A
N/A
N/A
N/A
Yes
N/A
1484510-4
1484510-4
ARINC600,RCPT ASSY,TCAS,S...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1484510-5
1484510-5
ARINC600,RCPT ASSY,TCAS,S...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1484510-6
1484510-6
ARINC600,RCPT ASSY,TCAS,S...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1484613-2
1484613-2
RECP ASSY, SZ 2, ARINC 60...
N/A
N/A
2
No
N/A
N/A
Connector
N/A
Yes
N/A
5
Front
N/A
N/A
Class 1A Chromate per MIL...
N/A
Coax
5
N/A
N/A
N/A
N/A
N/A
N/A
71C1
71C1
13C2
N/A
N/A
N/A
N/A
N/A
N/A
6
N/A
N/A
N/A
N/A
N/A
Yes
(2) Size 5 coax installed...
1604798-2
1604798-2
ASY,RCPT,PWB MT,12 POS
Rectangular
Receptacle
N/A
No
Printed Circuit Board
N/A
Connector
12
No
N/A
N/A
Front
N/A
Nickel
N/A
Socket
Quadrax
8
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
A
Yes
N/A
1604798-3
1604798-3
ASY,RCPT,PWB MT,12 POS
Rectangular
Receptacle
N/A
No
Printed Circuit Board
N/A
Connector
12
No
N/A
N/A
Front
N/A
Nickel
N/A
Socket
Quadrax
8
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
B
Yes
N/A
1604798-4
1604798-4
ASY,RCPT,PWB MT,12 POS
Rectangular
Receptacle
N/A
No
Printed Circuit Board
N/A
Connector
12
No
N/A
N/A
Front
N/A
Nickel
N/A
Socket
Quadrax
8
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
C
Yes
N/A
1604799-5
1604799-5
ASY,RECEPT,PANEL MT,12 PO...
Rectangular
Receptacle
N/A
No
N/A
N/A
Connector
12
No
N/A
N/A
Front
N/A
N/A
Black Anodized
Socket
Quadrax
8
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Yes
Recommended contact with ...
1604799-7
1604799-7
PANEL MOUNT RECPT,12 POWS...
Rectangular
Receptacle
N/A
No
N/A
N/A
Connector
12
No
N/A
N/A
Front
N/A
Electroless Nickel
N/A
N/A
Quadrax
8
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Yes
Recommended contact with ...
1604800-5
1604800-5
Plug Kit, 12 Pos Quadrax
Rectangular
Plug
N/A
No
N/A
N/A
Connector
12
No
N/A
N/A
Rear
N/A
N/A
Black Anodized
N/A
Quadrax
8
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Flat
Yes
Recommended contact with ...
1604800-6
1604800-6
Plug Kit, 12 Pos Quadrax
Rectangular
Plug
N/A
No
N/A
N/A
Connector
12
No
N/A
N/A
Rear
N/A
N/A
Black Anodized
N/A
Quadrax
8
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
A
Yes
Jackscrew kit assembled.,...
1604800-8
1604800-8
ASSY,PLUG,FREE HANGING,12...
Rectangular
Plug
N/A
No
N/A
N/A
Connector
12
No
N/A
N/A
Rear
N/A
Electroless Nickel
N/A
Pin
Quadrax
8
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Flat
Yes
Recommended contact with ...
1604896-2
1604896-2
ASY,RCPT,PWB MT,2 POS
Rectangular
Receptacle
N/A
No
Printed Circuit Board
N/A
Connector
2
No
N/A
N/A
Front
N/A
Nickel
N/A
Socket
Quadrax
8
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Flat
Yes
ESD dust cover supplied.
1604897-5
1604897-5
ASY,RECEPT,PANEL MT,2 POS
Rectangular
Receptacle
N/A
No
N/A
N/A
Connector
2
No
N/A
N/A
Front
N/A
N/A
Black Anodized
Socket
Quadrax
8
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Yes
Recommended contact with ...
1604897-8
1604897-8
ASSY,RECEPT,QUADRAX,PANEL...
Rectangular
Receptacle
N/A
No
N/A
N/A
Connector
2
No
N/A
N/A
Rear
N/A
Electroless Nickel
N/A
Socket
Quadrax
8
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Flat
No
Jackpost not installed.
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表