您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
PL4 - Guide chains
Flexa
Guide chains
PL guide chains
Powered by
CAD模型選擇
{flexa/guide_chains/fuehrungsketten_pl/pl4_asmtab.prj},{NB=16024068007},{ART=16024068007},{ARTOLD=6024.068.007},{A=PL4-68-7F},{BI=68.0},{R=75},{BA=80.0},{HI=25},{HA=30},{T=45},{BL=300},{MAT=7},{GEW=0.590},{VPE=1},{VER=2},{PPATH=parts/pl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
A
Article
ⁿ/ₐ
BI
Bi
[mm]
R
[mm]
BA
Ba
[mm]
HI
Hi
[mm]
HA
Ha
[mm]
T
ⁿ/ₐ
BL
Bow length
[mm]
MAT
Max. quant. separators
ⁿ/ₐ
GEW
Weight
[kg/m]
VPE
[m]
16024038005
16024038005
PL4-38-5F
38.0
50
50.0
25
30
45
200
3
0.500
1
16024038007
16024038007
PL4-38-7F
38.0
75
50.0
25
30
45
300
3
0.500
1
16024038010
16024038010
PL4-38-10F
38.0
100
50.0
25
30
45
400
3
0.500
1
16024038015
16024038015
PL4-38-15F
38.0
150
50.0
25
30
45
600
3
0.500
1
16024038020
16024038020
PL4-38-20F
38.0
200
50.0
25
30
45
800
3
0.500
1
16024048005
16024048005
PL4-48-5F
48.0
50
60.0
25
30
45
200
5
0.530
1
16024048007
16024048007
PL4-48-7F
48.0
75
60.0
25
30
45
300
5
0.530
1
16024048010
16024048010
PL4-48-10F
48.0
100
60.0
25
30
45
400
5
0.530
1
16024048015
16024048015
PL4-48-15F
48.0
150
60.0
25
30
45
600
5
0.530
1
16024048020
16024048020
PL4-48-20F
48.0
200
60.0
25
30
45
800
5
0.530
1
16024068005
16024068005
PL4-68-5F
68.0
50
80.0
25
30
45
200
7
0.590
1
16024068007
16024068007
PL4-68-7F
68.0
75
80.0
25
30
45
300
7
0.590
1
16024068010
16024068010
PL4-68-10F
68.0
100
80.0
25
30
45
400
7
0.590
1
16024068015
16024068015
PL4-68-15F
68.0
150
80.0
25
30
45
600
7
0.590
1
16024068020
16024068020
PL4-68-20F
68.0
200
80.0
25
30
45
800
7
0.590
1
16024083005
16024083005
PL4-83-5F
83.0
50
95.0
25
30
45
200
9
0.630
1
16024083010
16024083010
PL4-83-10F
83.0
100
95.0
25
30
45
400
9
0.630
1
16024083007
16024083007
PL4-83-7F
83.0
75
95.0
25
30
45
300
9
0.630
1
16024083015
16024083015
PL4-83-15F
83.0
150
95.0
25
30
45
600
9
0.630
1
16024083020
16024083020
PL4-83-20F
83.0
200
95.0
25
30
45
800
9
0.630
1
16024113005
16024113005
PL4-113-5F
113.0
50
125.0
25
30
45
200
13
0.700
1
16024113007
16024113007
PL4-113-7F
113.0
75
125.0
25
30
45
300
13
0.700
1
16024113010
16024113010
PL4-113-10F
113.0
100
125.0
25
30
45
400
13
0.700
1
16024113015
16024113015
PL4-113-15F
113.0
150
125.0
25
30
45
600
13
0.700
1
16024113020
16024113020
PL4-113-20F
113.0
200
125.0
25
30
45
800
13
0.700
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PL5 - Guide chains
Flexa
10.08.2021
PBZ
Flexa
01.03.2022
PL3 - Guide chains
Flexa
10.08.2021
PB-V
Flexa
01.03.2022
PB-L
Flexa
01.03.2022
Series 1500 - Crossbars openable along the outer radius, from both sides
igus
06.06.2024
PB-R
Flexa
01.03.2022
80850-20 - Energy chains, plastic inner height 25 mm, openable along inner ...
norelem
30.05.2024
PB
Flexa
01.03.2022
RQGST-M - Plastic connector, quick type straight, connection to solid tube ...
Flexa
22.03.2022
80850-90 - Energy chains, plastic inner height 45 mm, openable from both si...
norelem
30.05.2024
TKP35H22
Tsubakimoto Chain Co.
04.10.2022
Series 10 - One-piece, non-openable
igus
06.06.2024
SILVYN® KLICK-PG
LAPP
10.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表