您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HA - 单向阀
Festo
产品 (A - Z)
H
HA
Powered by
CAD模型選擇
{festo/parts/h/ha/ha.prj},{NB=190847 HA-10-32-UNF-QSM-5/32-U},{TNR=190847},{TYP=HA-10-32-UNF-QSM-5/32-U},{INFO=},{Q=1},{D=3.962},{A=3.000},{T=10-32 UNF-2A},{T1=UNF},{G=4.826},{B=28.400},{L=25.400},{P=8.000},{C=11.500},{HEX=5/16\"},{H=7.938},{NW=2.500},{L1=9.800},{L2=7.800},{DL=4.200},{EOLDATE=},{CNSMASSEXACT=0.0072},{GTIN=4052568324230}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
[mm]
A
[mm]
T
ⁿ/ₐ
B
[mm]
L
[mm]
P
[mm]
C
[mm]
HEX
ⁿ/ₐ
H
[mm]
NW
[mm]
L1
[mm]
L2
[mm]
DL
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
153444 HA-M5-QS-4
153444
HA-M5-QS-4
4.000
3.500
M5
28.500
25.400
8.000
11.000
8
8.000
2.400
9.800
7.800
4.200
0.0072
4052568034771
153446 HA-1/8-QS-4
153446
HA-1/8-QS-4
4.000
8.000
R1/8
24.500
20.000
9.000
11.000
10
10.000
3.200
9.800
7.800
4.200
0.0110
4052568034795
153448 HA-1/8-QS-6
153448
HA-1/8-QS-6
6.000
8.000
R1/8
29.500
25.000
10.000
12.000
10
10.000
5.000
11.800
9.800
6.200
0.0110
4052568011369
153450 HA-1/4-QS-6
153450
HA-1/4-QS-6
6.000
11.000
R1/4
29.500
23.000
12.000
12.000
14
14.000
5.000
11.800
9.800
6.200
0.0230
4052568034818
153452 HA-1/8-QS-8
153452
HA-1/8-QS-8
8.000
8.000
R1/8
35.500
29.500
13.500
18.500
14
14.000
5.000
13.800
0.000
8.200
0.0220
4052568034832
153454 HA-1/4-QS-8
153454
HA-1/4-QS-8
8.000
11.000
R1/4
39.500
33.500
13.500
18.500
14
14.000
7.000
13.800
0.000
8.200
0.0240
4052568011383
153456 HA-3/8-QS-10
153456
HA-3/8-QS-10
10.000
12.000
R3/8
71.000
55.500
25.000
21.000
24
24.000
8.500
16.800
0.000
10.200
0.0470
4052568070656
153458 HA-3/8-QS-12
153458
HA-3/8-QS-12
12.000
12.000
R3/8
64.500
58.000
25.000
23.500
24
24.000
11.000
19.800
0.000
12.200
0.0500
4052568070670
153460 HA-1/2-QS-12
153460
HA-1/2-QS-12
12.000
15.000
R1/2
71.000
63.000
28.000
23.500
24
24.000
11.000
19.800
0.000
12.200
0.0690
4052568070694
190847 HA-10-32-UNF-QSM-5...
190847
HA-10-32-UNF-QSM-5/32-U
3.962
3.000
10-32 UNF-2A
28.400
25.400
8.000
11.500
5/16"
7.938
2.500
9.800
7.800
4.200
0.0072
4052568324230
190943 HA-1/16-QS-1/4-U
190943
HA-1/16-QS-1/4-U
6.350
8.000
1/16 NPT
40.300
36.200
12.000
17.000
9/16"
14.288
4.000
11.800
0.000
6.500
0.0250
190848 HA-1/8-QSM-5/32-U
190848
HA-1/8-QSM-5/32-U
3.962
8.000
1/8 NPT
24.500
20.400
9.000
11.500
7/16"
11.112
3.000
9.800
7.800
4.200
0.0120
4052568324247
190849 HA-1/8-QSM-3/16-U
190849
HA-1/8-QSM-3/16-U
4.762
8.000
1/8 NPT
29.400
25.300
10.000
12.100
7/16"
11.112
4.000
11.800
9.800
4.900
0.0130
4052568324254
190852 HA-1/4-QSM-3/16-U
190852
HA-1/4-QSM-3/16-U
4.762
11.000
1/4 NPT
29.400
23.600
12.000
12.100
9/16"
14.288
4.000
11.800
9.800
4.900
0.0240
4052568324285
190850 HA-1/8-QS-1/4-U
190850
HA-1/8-QS-1/4-U
6.350
8.000
1/8 NPT
34.300
30.200
12.000
17.000
9/16"
14.288
5.000
11.800
0.000
6.500
0.0210
4052568324261
190851 HA-1/8-QS-5/16-U
190851
HA-1/8-QS-5/16-U
7.938
8.000
1/8 NPT
34.300
31.200
13.500
18.000
9/16"
14.288
6.000
13.800
0.000
8.200
0.0220
4052568324278
190853 HA-1/4-QS-1/4-U
190853
HA-1/4-QS-1/4-U
6.350
11.000
1/4 NPT
37.300
31.200
12.000
17.000
9/16"
14.288
5.000
11.800
0.000
6.500
0.0270
4052568324292
190854 HA-1/4-QS-5/16-U
190854
HA-1/4-QS-5/16-U
7.938
11.000
1/4 NPT
39.000
33.200
13.500
18.000
9/16"
14.288
6.000
13.800
0.000
8.200
0.0240
4052568324308
190855 HA-3/8-QS-3/8-U
190855
HA-3/8-QS-3/8-U
9.525
12.000
3/8 NPT
61.700
55.600
25.000
20.300
1"
25.400
8.000
16.800
0.000
9.700
0.0480
4052568324315
190856 HA-1/2-QS-3/8-U
190856
HA-1/2-QS-3/8-U
9.525
15.000
1/2 NPT
62.900
54.600
28.000
20.300
1 1/8"
28.575
8.000
16.800
0.000
9.700
0.0670
4052568324322
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表